![]() |
MCUXpresso SDK API Reference Manual
Rev 2.16.000
NXP Semiconductors
|
Describes WDOG8 configuration structure. More...
#include <fsl_wdog8.h>
Data Fields | |
| bool | enableWdog8 |
| Enables or disables WDOG8. | |
| wdog8_clock_source_t | clockSource |
| Clock source select. | |
| wdog8_clock_prescaler_t | prescaler |
| Clock prescaler value. | |
| wdog8_work_mode_t | workMode |
| Configures WDOG8 work mode in debug stop and wait mode. | |
| wdog8_test_mode_t | testMode |
| Configures WDOG8 test mode. | |
| bool | enableUpdate |
| Update write-once register enable. | |
| bool | enableInterrupt |
| Enables or disables WDOG8 interrupt. | |
| bool | enableWindowMode |
| Enables or disables WDOG8 window mode. | |
| uint16_t | windowValue |
| Window value. | |
| uint16_t | timeoutValue |
| Timeout value. | |