![]() |
MCUXpresso SDK API Reference Manual
Rev 2.16.000
NXP Semiconductors
|
Reset driver supports peripheral reset and system reset.
Macros | |
| #define | FLASH_RSTS_N |
Typedefs | |
| typedef enum _SYSCON_RSTn | SYSCON_RSTn_t |
| Enumeration for peripheral reset control bits. More... | |
Enumerations | |
| enum | _SYSCON_RSTn { kSPI0_RST_N_SHIFT_RSTn = 0 | 0U, kSPI1_RST_N_SHIFT_RSTn = 0 | 1U, kUARTFRG_RST_N_SHIFT_RSTn = 0 | 2U, kUART0_RST_N_SHIFT_RSTn = 0 | 3U, kUART1_RST_N_SHIFT_RSTn = 0 | 4U, kUART2_RST_N_SHIFT_RSTn = 0 | 5U, kI2C0_RST_N_SHIFT_RSTn = 0 | 6U, kMRT_RST_N_SHIFT_RSTn = 0 | 7U, kSCT_RST_N_SHIFT_RSTn = 0 | 8U, kWKT_RST_N_SHIFT_RSTn = 0 | 9U, kGPIO0_RST_N_SHIFT_RSTn = 0 | 10U, kFLASH_RST_N_SHIFT_RSTn = 0 | 11U, kACMP_RST_N_SHIFT_RSTn = 0 | 12U, kCRC_RST_SHIFT_RSTn = 0 | 13U, kI2C1_RST_N_SHIFT_RSTn = 0 | 14U, kI2C2_RST_N_SHIFT_RSTn = 0 | 15U, kI2C3_RST_N_SHIFT_RSTn = 0 | 16U, kADC_RST_N_SHIFT_RSTn = 0 | 24U, kDMA_RST_N_SHIFT_RSTn = 0 | 29U } |
| Enumeration for peripheral reset control bits. More... | |
Functions | |
| void | RESET_SetPeripheralReset (reset_ip_name_t peripheral) |
| Assert reset to peripheral. More... | |
| void | RESET_ClearPeripheralReset (reset_ip_name_t peripheral) |
| Clear reset to peripheral. More... | |
| void | RESET_PeripheralReset (reset_ip_name_t peripheral) |
| Reset peripheral module. More... | |
| static void | RESET_ReleasePeripheralReset (reset_ip_name_t peripheral) |
| Release peripheral module. More... | |
Driver version | |
| #define | FSL_RESET_DRIVER_VERSION (MAKE_VERSION(2, 4, 0)) |
| reset driver version 2.4.0 | |
| #define FLASH_RSTS_N |
Array initializers with peripheral reset bits
| typedef enum _SYSCON_RSTn SYSCON_RSTn_t |
Defines the enumeration for peripheral reset control bits in PRESETCTRL/ASYNCPRESETCTRL registers
| enum _SYSCON_RSTn |
Defines the enumeration for peripheral reset control bits in PRESETCTRL/ASYNCPRESETCTRL registers
| void RESET_SetPeripheralReset | ( | reset_ip_name_t | peripheral | ) |
Asserts reset signal to specified peripheral module.
| peripheral | Assert reset to this peripheral. The enum argument contains encoding of reset register and reset bit position in the reset register. |
| void RESET_ClearPeripheralReset | ( | reset_ip_name_t | peripheral | ) |
Clears reset signal to specified peripheral module, allows it to operate.
| peripheral | Clear reset to this peripheral. The enum argument contains encoding of reset register and reset bit position in the reset register. |
| void RESET_PeripheralReset | ( | reset_ip_name_t | peripheral | ) |
Reset peripheral module.
| peripheral | Peripheral to reset. The enum argument contains encoding of reset register and reset bit position in the reset register. |
|
inlinestatic |
Release peripheral module.
| peripheral | Peripheral to release. The enum argument contains encoding of reset register and reset bit position in the reset register. |