![]() |
MCUXpresso SDK API Reference Manual
Rev 2.16.000
NXP Semiconductors
|
Data Structures | |
| struct | _i3c_config |
| Structure with settings to initialize the I3C module, could both initialize master and slave functionality. More... | |
Typedefs | |
| typedef struct _i3c_config | i3c_config_t |
| Structure with settings to initialize the I3C module, could both initialize master and slave functionality. More... | |
Functions | |
| uint32_t | I3C_GetInstance (I3C_Type *base) |
| Get which instance current I3C is used. More... | |
| void | I3C_GetDefaultConfig (i3c_config_t *config) |
| Provides a default configuration for the I3C peripheral, the configuration covers both master functionality and slave functionality. More... | |
| void | I3C_Init (I3C_Type *base, const i3c_config_t *config, uint32_t sourceClock_Hz) |
| Initializes the I3C peripheral. More... | |
| struct _i3c_config |
This structure holds configuration settings for the I3C peripheral. To initialize this structure to reasonable defaults, call the I3C_GetDefaultConfig() function and pass a pointer to your configuration structure instance.
The configuration structure can be made constant so it resides in flash.
Data Fields | |
| i3c_master_enable_t | enableMaster |
| Enable master mode. More... | |
| bool | disableTimeout |
| Whether to disable timeout to prevent the ERRWARN. More... | |
| i3c_master_hkeep_t | hKeep |
| High keeper mode setting. More... | |
| bool | enableOpenDrainStop |
| Whether to emit open-drain speed STOP. More... | |
| bool | enableOpenDrainHigh |
| Enable Open-Drain High to be 1 PPBAUD count for i3c messages, or 1 ODBAUD. More... | |
| i3c_baudrate_hz_t | baudRate_Hz |
| Desired baud rate settings. More... | |
| uint8_t | masterDynamicAddress |
| Main master dynamic address configuration. More... | |
| uint32_t | slowClock_Hz |
| Slow clock frequency for time control. More... | |
| uint32_t | maxWriteLength |
| Maximum write length. More... | |
| uint32_t | maxReadLength |
| Maximum read length. More... | |
| bool | enableSlave |
| Whether to enable slave. More... | |
| uint8_t | staticAddr |
| Static address. More... | |
| uint16_t | vendorID |
| Device vendor ID(manufacture ID). More... | |
| bool | enableRandomPart |
| Whether to generate random part number, if using random part number, the partNumber variable setting is meaningless. More... | |
| uint32_t | partNumber |
| Device part number info. | |
| uint8_t | dcr |
| Device characteristics register information. More... | |
| uint8_t | bcr |
| Bus characteristics register information. More... | |
| uint8_t | hdrMode |
| Support hdr mode, could be OR logic in enumeration:i3c_hdr_mode_t. More... | |
| bool | nakAllRequest |
| Whether to reply NAK to all requests except broadcast CCC. More... | |
| bool | ignoreS0S1Error |
| Whether to ignore S0/S1 error in SDR mode. More... | |
| bool | offline |
| Whether to wait 60 us of bus quiet or HDR request to ensure slave track SDR mode safely. More... | |
| bool | matchSlaveStartStop |
| Whether to assert start/stop status only the time slave is addressed. More... | |
| i3c_master_enable_t _i3c_config::enableMaster |
| bool _i3c_config::disableTimeout |
| i3c_master_hkeep_t _i3c_config::hKeep |
| bool _i3c_config::enableOpenDrainStop |
| bool _i3c_config::enableOpenDrainHigh |
| i3c_baudrate_hz_t _i3c_config::baudRate_Hz |
| uint8_t _i3c_config::masterDynamicAddress |
| uint32_t _i3c_config::slowClock_Hz |
| uint32_t _i3c_config::maxWriteLength |
| uint32_t _i3c_config::maxReadLength |
| bool _i3c_config::enableSlave |
| uint8_t _i3c_config::staticAddr |
| uint16_t _i3c_config::vendorID |
| bool _i3c_config::enableRandomPart |
| uint8_t _i3c_config::dcr |
| uint8_t _i3c_config::bcr |
| uint8_t _i3c_config::hdrMode |
| bool _i3c_config::nakAllRequest |
| bool _i3c_config::ignoreS0S1Error |
| bool _i3c_config::offline |
| bool _i3c_config::matchSlaveStartStop |
| typedef struct _i3c_config i3c_config_t |
This structure holds configuration settings for the I3C peripheral. To initialize this structure to reasonable defaults, call the I3C_GetDefaultConfig() function and pass a pointer to your configuration structure instance.
The configuration structure can be made constant so it resides in flash.
| uint32_t I3C_GetInstance | ( | I3C_Type * | base | ) |
| base | The I3C peripheral base address. |
| void I3C_GetDefaultConfig | ( | i3c_config_t * | config | ) |
This function provides the following default configuration for I3C:
After calling this function, you can override any settings in order to customize the configuration, prior to initializing the common I3C driver with I3C_Init().
| [out] | config | User provided configuration structure for default values. Refer to i3c_config_t. |
| void I3C_Init | ( | I3C_Type * | base, |
| const i3c_config_t * | config, | ||
| uint32_t | sourceClock_Hz | ||
| ) |
This function enables the peripheral clock and initializes the I3C peripheral as described by the user provided configuration. This will initialize both the master peripheral and slave peripheral so that I3C module could work as pure master, pure slave or secondary master, etc. A software reset is performed prior to configuration.
| base | The I3C peripheral base address. |
| config | User provided peripheral configuration. Use I3C_GetDefaultConfig() to get a set of defaults that you can override. |
| sourceClock_Hz | Frequency in Hertz of the I3C functional clock. Used to calculate the baud rate divisors, filter widths, and timeout periods. |