![]() |
MCUXpresso SDK API Reference Manual
Rev 2.16.000
NXP Semiconductors
|
Modules | |
| LPI2C CMSIS Driver | |
| LPI2C FreeRTOS Driver | |
| LPI2C Master DMA Driver | |
| LPI2C Master Driver | |
| LPI2C Slave Driver | |
Macros | |
| #define | I2C_RETRY_TIMES 0U /* Define to zero means keep waiting until the flag is assert/deassert. */ |
| Retry times for waiting flag. More... | |
Enumerations | |
| enum | { kStatus_LPI2C_Busy = MAKE_STATUS(kStatusGroup_LPI2C, 0), kStatus_LPI2C_Idle = MAKE_STATUS(kStatusGroup_LPI2C, 1), kStatus_LPI2C_Nak = MAKE_STATUS(kStatusGroup_LPI2C, 2), kStatus_LPI2C_FifoError = MAKE_STATUS(kStatusGroup_LPI2C, 3), kStatus_LPI2C_BitError = MAKE_STATUS(kStatusGroup_LPI2C, 4), kStatus_LPI2C_ArbitrationLost = MAKE_STATUS(kStatusGroup_LPI2C, 5), kStatus_LPI2C_PinLowTimeout, kStatus_LPI2C_NoTransferInProgress, kStatus_LPI2C_DmaRequestFail = MAKE_STATUS(kStatusGroup_LPI2C, 8), kStatus_LPI2C_Timeout = MAKE_STATUS(kStatusGroup_LPI2C, 9) } |
| LPI2C status return codes. More... | |
Functions | |
| uint32_t | LPI2C_GetInstance (LPI2C_Type *base) |
| Returns an instance number given a base address. More... | |
Variables | |
| IRQn_Type const | kLpi2cIrqs [] |
Array to map LPI2C instance number to IRQ number, used internally for LPI2C master interrupt and EDMA transactional APIs. More... | |
| lpi2c_master_isr_t | s_lpi2cMasterIsr |
Pointer to master IRQ handler for each instance, used internally for LPI2C master interrupt and EDMA transactional APIs. More... | |
| void * | s_lpi2cMasterHandle [] |
Pointers to master handles for each instance, used internally for LPI2C master interrupt and EDMA transactional APIs. More... | |
Driver version | |
| #define | FSL_LPI2C_DRIVER_VERSION (MAKE_VERSION(2, 5, 4)) |
| LPI2C driver version. More... | |
| #define FSL_LPI2C_DRIVER_VERSION (MAKE_VERSION(2, 5, 4)) |
| #define I2C_RETRY_TIMES 0U /* Define to zero means keep waiting until the flag is assert/deassert. */ |
| anonymous enum |
| uint32_t LPI2C_GetInstance | ( | LPI2C_Type * | base | ) |
If an invalid base address is passed, debug builds will assert. Release builds will just return instance number 0.
| base | The LPI2C peripheral base address. |
| IRQn_Type const kLpi2cIrqs[] |
| lpi2c_master_isr_t s_lpi2cMasterIsr |
| void* s_lpi2cMasterHandle[] |