![]()  | 
  
    MCUXpresso SDK API Reference Manual
    Rev 2.16.000
    
   NXP Semiconductors 
   | 
 
Macros | |
| #define | SERIAL_PORT_UART_DMA_RECEIVE_DATA_LENGTH (64U) | 
| serial port uart handle size  | |
| #define | SERIAL_USE_CONFIGURE_STRUCTURE (0U) | 
| Enable or disable the confgure structure pointer.  | |
Typedefs | |
| 
typedef enum  _serial_port_uart_parity_mode  | serial_port_uart_parity_mode_t | 
| serial port uart parity mode  | |
| 
typedef enum  _serial_port_uart_stop_bit_count  | serial_port_uart_stop_bit_count_t | 
| serial port uart stop bit count  | |
Enumerations | |
| enum | _serial_port_uart_parity_mode {  kSerialManager_UartParityDisabled = 0x0U, kSerialManager_UartParityEven = 0x2U, kSerialManager_UartParityOdd = 0x3U }  | 
| serial port uart parity mode  More... | |
| enum | _serial_port_uart_stop_bit_count {  kSerialManager_UartOneStopBit = 0U, kSerialManager_UartTwoStopBit = 1U }  | 
| serial port uart stop bit count  More... | |