MCUXpresso SDK API Reference Manual
Rev 2.16.000
NXP Semiconductors
Main Page
Related Pages
API Reference
All
Data Structures
Functions
Variables
Typedefs
Enumerations
Enumerator
Groups
Pages
API Reference
Here is a list of all modules:
[detail level
1
2
3
]
ADC16: 16-bit SAR Analog-to-Digital Converter Driver
C90TFS Flash Driver
Ftftx CACHE Driver
Ftftx FLASH Driver
Ftftx FLEXNVM Driver
ftfx controller
ftfx utilities
ftfx feature
ftfx adapter
CMP: Analog Comparator Driver
CRC: Cyclic Redundancy Check Driver
Clock Driver
System Clock Generator (SCG)
Common Driver
DAC: Digital-to-Analog Converter Driver
DMAMUX: Direct Memory Access Multiplexer Driver
Debug Console
Semihosting
debug console configuration
The configuration is used for debug console only
FlexIO: FlexIO Driver
FlexIO Camera Driver
FlexIO eDMA Camera Driver
FlexIO Driver
FlexIO I2C Master Driver
FlexIO I2S Driver
FlexIO eDMA I2S Driver
FlexIO MCU Interface LCD Driver
FlexIO eDMA MCU Interface LCD Driver
SDK provide eDMA transactional APIs to transfer data using eDMA, the eDMA method is similar with interrupt transactional method
FlexIO SPI Driver
FlexIO eDMA SPI Driver
FlexIO UART Driver
FlexIO eDMA UART Driver
GPIO: General-Purpose Input/Output Driver
FGPIO Driver
GPIO Driver
INTMUX: Interrupt Multiplexer Driver
LLWU: Low-Leakage Wakeup Unit Driver
LPI2C: Low Power Inter-Integrated Circuit Driver
LPI2C CMSIS Driver
LPI2C FreeRTOS Driver
LPI2C Master DMA Driver
LPI2C Master Driver
LPI2C Slave Driver
LPIT: Low-Power Interrupt Timer
LPSPI: Low Power Serial Peripheral Interface
LPSPI CMSIS Driver
LPSPI FreeRTOS Driver
LPSPI Peripheral driver
LPSPI eDMA Driver
LPTMR: Low-Power Timer
LPUART: Low Power Universal Asynchronous Receiver/Transmitter Driver
LPUART CMSIS Driver
LPUART Driver
LPUART FreeRTOS Driver
LPUART eDMA Driver
MMDVSQ: Memory-Mapped Divide and Square Root
Notification Framework
PMC: Power Management Controller
PORT: Port Control and Interrupts
RCM: Reset Control Module Driver
RTC: Real Time Clock
SIM: System Integration Module Driver
SMC: System Mode Controller Driver
Serial Manager
Serial Port USB
USB Device Configuration
Serial Port Uart
Shell
Smart Card
Smart Card EMVSIM Driver
Smart Card PHY Driver
Smart Card PHY EMVSIM Driver
Smart Card PHY GPIO Driver
Smart Card PHY TDA8035 Driver
Smart Card PHY USIM W
Smart Card UART Driver
Smart Card USIM Driver
TPM: Timer PWM Module
TRGMUX: Trigger Mux Driver
TRNG: True Random Number Generator
TSI: Touch Sensing Input
TSTMR: Timestamp Timer Driver
VREF: Voltage Reference Driver
WDOG32: 32-bit Watchdog Timer
eDMA: Enhanced Direct Memory Access (eDMA) Controller Driver
© 2016 NXP Semiconductors. All rights reserved.