MCUXpresso SDK API Reference Manual  Rev 2.16.000
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
Quad Serial Peripheral Interface Driver

Overview

Data Structures

struct  QspiDQSConfig
 DQS configure features. More...
 
struct  QspiFlashTiming
 Flash timing configuration. More...
 
struct  QspiConfig
 QSPI configuration structure. More...
 
struct  _qspi_flash_config
 External flash configuration items. More...
 
struct  _qspi_transfer
 Transfer structure for QSPI. More...
 
struct  _ip_command_config
 16-bit access reg for IPCR register More...
 

Macros

#define QSPI_LUT_SEQ(cmd0, pad0, op0, cmd1, pad1, op1)
 Macro functions for LUT table.
 
#define QSPI_CMD   (0x1U)
 Macro for QSPI LUT command.
 
#define QSPI_PAD_1   (0x0U)
 Macro for QSPI PAD.
 

Typedefs

typedef enum _qspi_read_area qspi_read_area_t
 QSPI read data area, from IP FIFO or AHB buffer. More...
 
typedef enum _qspi_command_seq qspi_command_seq_t
 QSPI command sequence type.
 
typedef enum _qspi_fifo qspi_fifo_t
 QSPI buffer type.
 
typedef enum _qspi_endianness qspi_endianness_t
 QSPI transfer endianess.
 
typedef enum _qspi_dqs_phrase_shift qspi_dqs_phrase_shift_t
 Phrase shift number for DQS mode. More...
 
typedef enum
_qspi_dqs_read_sample_clock 
qspi_dqs_read_sample_clock_t
 Qspi read sampling option. More...
 
typedef struct QspiDQSConfig qspi_dqs_config_t
 DQS configure features.
 
typedef struct QspiFlashTiming qspi_flash_timing_t
 Flash timing configuration. More...
 
typedef struct QspiConfig qspi_config_t
 QSPI configuration structure.
 
typedef struct _qspi_flash_config qspi_flash_config_t
 External flash configuration items.
 
typedef struct _qspi_transfer qspi_transfer_t
 Transfer structure for QSPI.
 
typedef struct _ip_command_config ip_command_config_t
 16-bit access reg for IPCR register
 

Enumerations

enum  {
  kStatus_QSPI_Idle = MAKE_STATUS(kStatusGroup_QSPI, 0),
  kStatus_QSPI_Busy = MAKE_STATUS(kStatusGroup_QSPI, 1),
  kStatus_QSPI_Error = MAKE_STATUS(kStatusGroup_QSPI, 2)
}
 Status structure of QSPI. More...
 
enum  _qspi_read_area {
  kQSPI_ReadAHB = 0x0U,
  kQSPI_ReadIP
}
 QSPI read data area, from IP FIFO or AHB buffer. More...
 
enum  _qspi_command_seq {
  kQSPI_IPSeq = QuadSPI_SPTRCLR_IPPTRC_MASK,
  kQSPI_BufferSeq = QuadSPI_SPTRCLR_BFPTRC_MASK
}
 QSPI command sequence type. More...
 
enum  _qspi_fifo {
  kQSPI_TxFifo = QuadSPI_MCR_CLR_TXF_MASK,
  kQSPI_RxFifo = QuadSPI_MCR_CLR_RXF_MASK,
  kQSPI_AllFifo = QuadSPI_MCR_CLR_TXF_MASK | QuadSPI_MCR_CLR_RXF_MASK
}
 QSPI buffer type. More...
 
enum  _qspi_endianness {
  kQSPI_64BigEndian = 0x0U,
  kQSPI_32LittleEndian,
  kQSPI_32BigEndian,
  kQSPI_64LittleEndian
}
 QSPI transfer endianess. More...
 
enum  _qspi_error_flags {
  kQSPI_DataLearningFail = (int)QuadSPI_FR_DLPFF_MASK,
  kQSPI_TxBufferFill = QuadSPI_FR_TBFF_MASK,
  kQSPI_TxBufferUnderrun = QuadSPI_FR_TBUF_MASK,
  kQSPI_IllegalInstruction = QuadSPI_FR_ILLINE_MASK,
  kQSPI_RxBufferOverflow = QuadSPI_FR_RBOF_MASK,
  kQSPI_RxBufferDrain = QuadSPI_FR_RBDF_MASK,
  kQSPI_AHBSequenceError = QuadSPI_FR_ABSEF_MASK,
  kQSPI_AHBIllegalTransaction = QuadSPI_FR_AITEF_MASK,
  kQSPI_AHBIllegalBurstSize = QuadSPI_FR_AIBSEF_MASK,
  kQSPI_AHBBufferOverflow = QuadSPI_FR_ABOF_MASK,
  kQSPI_IPCommandTriggerDuringAHBAccess = QuadSPI_FR_IPAEF_MASK,
  kQSPI_IPCommandTriggerDuringIPAccess = QuadSPI_FR_IPIEF_MASK,
  kQSPI_IPCommandTriggerDuringAHBGrant = QuadSPI_FR_IPGEF_MASK,
  kQSPI_IPCommandTransactionFinished = QuadSPI_FR_TFF_MASK,
  kQSPI_FlagAll = (int)0x8C83F8D1U
}
 QSPI error flags. More...
 
enum  _qspi_flags {
  kQSPI_DataLearningSamplePoint = (int)QuadSPI_SR_DLPSMP_MASK,
  kQSPI_TxBufferFull = QuadSPI_SR_TXFULL_MASK,
  kQSPI_TxDMA = QuadSPI_SR_TXDMA_MASK,
  kQSPI_TxWatermark = QuadSPI_SR_TXWA_MASK,
  kQSPI_TxBufferEnoughData = QuadSPI_SR_TXEDA_MASK,
  kQSPI_RxDMA = QuadSPI_SR_RXDMA_MASK,
  kQSPI_RxBufferFull = QuadSPI_SR_RXFULL_MASK,
  kQSPI_RxWatermark = QuadSPI_SR_RXWE_MASK,
  kQSPI_AHB3BufferFull = QuadSPI_SR_AHB3FUL_MASK,
  kQSPI_AHB2BufferFull = QuadSPI_SR_AHB2FUL_MASK,
  kQSPI_AHB1BufferFull = QuadSPI_SR_AHB1FUL_MASK,
  kQSPI_AHB0BufferFull = QuadSPI_SR_AHB0FUL_MASK,
  kQSPI_AHB3BufferNotEmpty = QuadSPI_SR_AHB3NE_MASK,
  kQSPI_AHB2BufferNotEmpty = QuadSPI_SR_AHB2NE_MASK,
  kQSPI_AHB1BufferNotEmpty = QuadSPI_SR_AHB1NE_MASK,
  kQSPI_AHB0BufferNotEmpty = QuadSPI_SR_AHB0NE_MASK,
  kQSPI_AHBTransactionPending = QuadSPI_SR_AHBTRN_MASK,
  kQSPI_AHBCommandPriorityGranted = QuadSPI_SR_AHBGNT_MASK,
  kQSPI_AHBAccess = QuadSPI_SR_AHB_ACC_MASK,
  kQSPI_IPAccess = QuadSPI_SR_IP_ACC_MASK,
  kQSPI_Busy = QuadSPI_SR_BUSY_MASK,
  kQSPI_StateAll = (int)0xEF897FE7U
}
 QSPI state bit. More...
 
enum  _qspi_interrupt_enable {
  kQSPI_DataLearningFailInterruptEnable,
  kQSPI_TxBufferFillInterruptEnable = QuadSPI_RSER_TBFIE_MASK,
  kQSPI_TxBufferUnderrunInterruptEnable = QuadSPI_RSER_TBUIE_MASK,
  kQSPI_IllegalInstructionInterruptEnable,
  kQSPI_RxBufferOverflowInterruptEnable = QuadSPI_RSER_RBOIE_MASK,
  kQSPI_RxBufferDrainInterruptEnable = QuadSPI_RSER_RBDIE_MASK,
  kQSPI_AHBSequenceErrorInterruptEnable = QuadSPI_RSER_ABSEIE_MASK,
  kQSPI_AHBIllegalTransactionInterruptEnable,
  kQSPI_AHBIllegalBurstSizeInterruptEnable,
  kQSPI_AHBBufferOverflowInterruptEnable = QuadSPI_RSER_ABOIE_MASK,
  kQSPI_IPCommandTriggerDuringAHBAccessInterruptEnable,
  kQSPI_IPCommandTriggerDuringIPAccessInterruptEnable,
  kQSPI_IPCommandTriggerDuringAHBGrantInterruptEnable,
  kQSPI_IPCommandTransactionFinishedInterruptEnable,
  kQSPI_AllInterruptEnable = (int)0x8C83F8D1U
}
 QSPI interrupt enable. More...
 
enum  _qspi_dma_enable {
  kQSPI_TxBufferFillDMAEnable = QuadSPI_RSER_TBFDE_MASK,
  kQSPI_RxBufferDrainDMAEnable = QuadSPI_RSER_RBDDE_MASK,
  kQSPI_AllDDMAEnable = QuadSPI_RSER_TBFDE_MASK | QuadSPI_RSER_RBDDE_MASK
}
 QSPI DMA request flag. More...
 
enum  _qspi_dqs_phrase_shift {
  kQSPI_DQSNoPhraseShift = 0x0U,
  kQSPI_DQSPhraseShift45Degree,
  kQSPI_DQSPhraseShift90Degree,
  kQSPI_DQSPhraseShift135Degree
}
 Phrase shift number for DQS mode. More...
 
enum  _qspi_dqs_read_sample_clock {
  kQSPI_ReadSampleClkInternalLoopback = 0x0U,
  kQSPI_ReadSampleClkLoopbackFromDqsPad = 0x1U,
  kQSPI_ReadSampleClkExternalInputFromDqsPad = 0x2U
}
 Qspi read sampling option. More...
 

Driver version

#define FSL_QSPI_DRIVER_VERSION   (MAKE_VERSION(2, 2, 5))
 QSPI driver version 2.2.3. More...
 

Initialization and deinitialization

uint32_t QSPI_GetInstance (QuadSPI_Type *base)
 Get the instance number for QSPI. More...
 
void QSPI_Init (QuadSPI_Type *base, qspi_config_t *config, uint32_t srcClock_Hz)
 Initializes the QSPI module and internal state. More...
 
void QSPI_GetDefaultQspiConfig (qspi_config_t *config)
 Gets default settings for QSPI. More...
 
void QSPI_Deinit (QuadSPI_Type *base)
 Deinitializes the QSPI module. More...
 
void QSPI_SetFlashConfig (QuadSPI_Type *base, qspi_flash_config_t *config)
 Configures the serial flash parameter. More...
 
void QSPI_SetDqsConfig (QuadSPI_Type *base, qspi_dqs_config_t *config)
 Configures the serial flash DQS parameter. More...
 
void QSPI_SoftwareReset (QuadSPI_Type *base)
 Software reset for the QSPI logic. More...
 
static void QSPI_Enable (QuadSPI_Type *base, bool enable)
 Enables or disables the QSPI module. More...
 

Status

static uint32_t QSPI_GetStatusFlags (QuadSPI_Type *base)
 Gets the state value of QSPI. More...
 
static uint32_t QSPI_GetErrorStatusFlags (QuadSPI_Type *base)
 Gets QSPI error status flags. More...
 
static void QSPI_ClearErrorFlag (QuadSPI_Type *base, uint32_t mask)
 Clears the QSPI error flags. More...
 

Interrupts

static void QSPI_EnableInterrupts (QuadSPI_Type *base, uint32_t mask)
 Enables the QSPI interrupts. More...
 
static void QSPI_DisableInterrupts (QuadSPI_Type *base, uint32_t mask)
 Disables the QSPI interrupts. More...
 

DMA Control

static void QSPI_EnableDMA (QuadSPI_Type *base, uint32_t mask, bool enable)
 Enables the QSPI DMA source. More...
 
static uint32_t QSPI_GetTxDataRegisterAddress (QuadSPI_Type *base)
 Gets the Tx data register address. More...
 
uint32_t QSPI_GetRxDataRegisterAddress (QuadSPI_Type *base)
 Gets the Rx data register address used for DMA operation. More...
 

Bus Operations

static void QSPI_SetIPCommandAddress (QuadSPI_Type *base, uint32_t addr)
 Sets the IP command address. More...
 
static void QSPI_SetIPCommandSize (QuadSPI_Type *base, uint32_t size)
 Sets the IP command size. More...
 
void QSPI_ExecuteIPCommand (QuadSPI_Type *base, uint32_t index)
 Executes IP commands located in LUT table. More...
 
void QSPI_ExecuteAHBCommand (QuadSPI_Type *base, uint32_t index)
 Executes AHB commands located in LUT table. More...
 
void QSPI_UpdateLUT (QuadSPI_Type *base, uint32_t index, uint32_t *cmd)
 Updates the LUT table. More...
 
static void QSPI_ClearFifo (QuadSPI_Type *base, uint32_t mask)
 Clears the QSPI FIFO logic. More...
 
static void QSPI_ClearCommandSequence (QuadSPI_Type *base, qspi_command_seq_t seq)
 @ brief Clears the command sequence for the IP/buffer command. More...
 
static void QSPI_EnableDDRMode (QuadSPI_Type *base, bool enable)
 Enable or disable DDR mode. More...
 
void QSPI_SetReadDataArea (QuadSPI_Type *base, qspi_read_area_t area)
 @ brief Set the RX buffer readout area. More...
 
void QSPI_WriteBlocking (QuadSPI_Type *base, const uint32_t *buffer, size_t size)
 Sends a buffer of data bytes using a blocking method. More...
 
static void QSPI_WriteData (QuadSPI_Type *base, uint32_t data)
 Writes data into FIFO. More...
 
void QSPI_ReadBlocking (QuadSPI_Type *base, uint32_t *buffer, size_t size)
 Receives a buffer of data bytes using a blocking method. More...
 
uint32_t QSPI_ReadData (QuadSPI_Type *base)
 Receives data from data FIFO. More...
 

Transactional

static void QSPI_TransferSendBlocking (QuadSPI_Type *base, qspi_transfer_t *xfer)
 Writes data to the QSPI transmit buffer. More...
 
static void QSPI_TransferReceiveBlocking (QuadSPI_Type *base, qspi_transfer_t *xfer)
 Reads data from the QSPI receive buffer in polling way. More...
 

Data Structure Documentation

struct QspiDQSConfig

Data Fields

uint32_t portADelayTapNum
 Delay chain tap number selection for QSPI port A DQS.
 
qspi_dqs_phrase_shift_t shift
 Phase shift for internal DQS generation.
 
qspi_dqs_read_sample_clock_t rxSampleClock
 Read sample clock for Dqs. More...
 
bool enableDQSClkInverse
 Enable inverse clock for internal DQS generation.
 

Field Documentation

qspi_dqs_read_sample_clock_t QspiDQSConfig::rxSampleClock
struct QspiFlashTiming

Data Fields

uint32_t dataHoldTime
 Serial flash data in hold time.
 
uint32_t CSHoldTime
 Serial flash CS hold time in terms of serial flash clock cycles.
 
uint32_t CSSetupTime
 Serial flash CS setup time in terms of serial flash clock cycles.
 
struct QspiConfig

Data Fields

uint32_t clockSource
 Clock source for QSPI module.
 
uint32_t baudRate
 Serial flash clock baud rate.
 
uint8_t txWatermark
 QSPI transmit watermark value.
 
uint8_t rxWatermark
 QSPI receive watermark value. More...
 
uint32_t AHBbufferSize [FSL_FEATURE_QSPI_AHB_BUFFER_COUNT]
 AHB buffer size. More...
 
uint8_t AHBbufferMaster [FSL_FEATURE_QSPI_AHB_BUFFER_COUNT]
 AHB buffer master. More...
 
bool enableAHBbuffer3AllMaster
 Is AHB buffer3 for all master. More...
 
qspi_read_area_t area
 Which area Rx data readout.
 
bool enableQspi
 Enable QSPI after initialization.
 

Field Documentation

uint8_t QspiConfig::rxWatermark
uint32_t QspiConfig::AHBbufferSize[FSL_FEATURE_QSPI_AHB_BUFFER_COUNT]
uint8_t QspiConfig::AHBbufferMaster[FSL_FEATURE_QSPI_AHB_BUFFER_COUNT]
bool QspiConfig::enableAHBbuffer3AllMaster
struct _qspi_flash_config

Data Fields

uint32_t flashA1Size
 Flash A1 size.
 
uint32_t flashA2Size
 Flash A2 size.
 
uint32_t lookuptable [FSL_FEATURE_QSPI_LUT_DEPTH]
 Flash command in LUT.
 
uint32_t dataHoldTime
 Data line hold time. More...
 
uint32_t CSHoldTime
 CS line hold time.
 
uint32_t CSSetupTime
 CS line setup time.
 
uint32_t cloumnspace
 Column space size.
 
uint32_t dataLearnValue
 Data Learn value if enable data learn.
 
qspi_endianness_t endian
 Flash data endianess. More...
 
bool enableWordAddress
 If enable word address. More...
 

Field Documentation

uint32_t _qspi_flash_config::dataHoldTime
qspi_endianness_t _qspi_flash_config::endian
bool _qspi_flash_config::enableWordAddress
struct _qspi_transfer

Data Fields

uint32_t * data
 Pointer to data to transmit.
 
size_t dataSize
 Bytes to be transmit.
 
struct _ip_command_config

Macro Definition Documentation

#define FSL_QSPI_DRIVER_VERSION   (MAKE_VERSION(2, 2, 5))

Typedef Documentation

Enumeration Type Documentation

anonymous enum
Enumerator
kStatus_QSPI_Idle 

QSPI is in idle state.

kStatus_QSPI_Busy 

QSPI is busy.

kStatus_QSPI_Error 

Error occurred during QSPI transfer.

Enumerator
kQSPI_ReadAHB 

QSPI read from AHB buffer.

kQSPI_ReadIP 

QSPI read from IP FIFO.

Enumerator
kQSPI_IPSeq 

IP command sequence.

kQSPI_BufferSeq 

Buffer command sequence.

enum _qspi_fifo
Enumerator
kQSPI_TxFifo 

QSPI Tx FIFO.

kQSPI_RxFifo 

QSPI Rx FIFO.

kQSPI_AllFifo 

QSPI all FIFO, including Tx and Rx.

Enumerator
kQSPI_64BigEndian 

64 bits big endian

kQSPI_32LittleEndian 

32 bit little endian

kQSPI_32BigEndian 

32 bit big endian

kQSPI_64LittleEndian 

64 bit little endian

Enumerator
kQSPI_DataLearningFail 

Data learning pattern failure flag.

kQSPI_TxBufferFill 

Tx buffer fill flag.

kQSPI_TxBufferUnderrun 

Tx buffer underrun flag.

kQSPI_IllegalInstruction 

Illegal instruction error flag.

kQSPI_RxBufferOverflow 

Rx buffer overflow flag.

kQSPI_RxBufferDrain 

Rx buffer drain flag.

kQSPI_AHBSequenceError 

AHB sequence error flag.

kQSPI_AHBIllegalTransaction 

AHB illegal transaction error flag.

kQSPI_AHBIllegalBurstSize 

AHB illegal burst error flag.

kQSPI_AHBBufferOverflow 

AHB buffer overflow flag.

kQSPI_IPCommandTriggerDuringAHBAccess 

IP command trigger during AHB access error.

kQSPI_IPCommandTriggerDuringIPAccess 

IP command trigger cannot be executed.

kQSPI_IPCommandTriggerDuringAHBGrant 

IP command trigger during AHB grant error.

kQSPI_IPCommandTransactionFinished 

IP command transaction finished flag.

kQSPI_FlagAll 

All error flag.

Enumerator
kQSPI_DataLearningSamplePoint 

Data learning sample point.

kQSPI_TxBufferFull 

Tx buffer full flag.

kQSPI_TxDMA 

Tx DMA is requested or running.

kQSPI_TxWatermark 

Tx buffer watermark available.

kQSPI_TxBufferEnoughData 

Tx buffer enough data available.

kQSPI_RxDMA 

Rx DMA is requesting or running.

kQSPI_RxBufferFull 

Rx buffer full.

kQSPI_RxWatermark 

Rx buffer watermark exceeded.

kQSPI_AHB3BufferFull 

AHB buffer 3 full.

kQSPI_AHB2BufferFull 

AHB buffer 2 full.

kQSPI_AHB1BufferFull 

AHB buffer 1 full.

kQSPI_AHB0BufferFull 

AHB buffer 0 full.

kQSPI_AHB3BufferNotEmpty 

AHB buffer 3 not empty.

kQSPI_AHB2BufferNotEmpty 

AHB buffer 2 not empty.

kQSPI_AHB1BufferNotEmpty 

AHB buffer 1 not empty.

kQSPI_AHB0BufferNotEmpty 

AHB buffer 0 not empty.

kQSPI_AHBTransactionPending 

AHB access transaction pending.

kQSPI_AHBCommandPriorityGranted 

AHB command priority granted.

kQSPI_AHBAccess 

AHB access.

kQSPI_IPAccess 

IP access.

kQSPI_Busy 

Module busy.

kQSPI_StateAll 

All flags.

Enumerator
kQSPI_DataLearningFailInterruptEnable 

Data learning pattern failure interrupt enable.

kQSPI_TxBufferFillInterruptEnable 

Tx buffer fill interrupt enable.

kQSPI_TxBufferUnderrunInterruptEnable 

Tx buffer underrun interrupt enable.

kQSPI_IllegalInstructionInterruptEnable 

Illegal instruction error interrupt enable.

kQSPI_RxBufferOverflowInterruptEnable 

Rx buffer overflow interrupt enable.

kQSPI_RxBufferDrainInterruptEnable 

Rx buffer drain interrupt enable.

kQSPI_AHBSequenceErrorInterruptEnable 

AHB sequence error interrupt enable.

kQSPI_AHBIllegalTransactionInterruptEnable 

AHB illegal transaction error interrupt enable.

kQSPI_AHBIllegalBurstSizeInterruptEnable 

AHB illegal burst error interrupt enable.

kQSPI_AHBBufferOverflowInterruptEnable 

AHB buffer overflow interrupt enable.

kQSPI_IPCommandTriggerDuringAHBAccessInterruptEnable 

IP command trigger during AHB access error.

kQSPI_IPCommandTriggerDuringIPAccessInterruptEnable 

IP command trigger cannot be executed.

kQSPI_IPCommandTriggerDuringAHBGrantInterruptEnable 

IP command trigger during AHB grant error.

kQSPI_IPCommandTransactionFinishedInterruptEnable 

IP command transaction finished interrupt enable.

kQSPI_AllInterruptEnable 

All error interrupt enable.

Enumerator
kQSPI_TxBufferFillDMAEnable 

Tx buffer fill DMA.

kQSPI_RxBufferDrainDMAEnable 

Rx buffer drain DMA.

kQSPI_AllDDMAEnable 

All DMA source.

Enumerator
kQSPI_DQSNoPhraseShift 

No phase shift.

kQSPI_DQSPhraseShift45Degree 

Select 45 degree phase shift.

kQSPI_DQSPhraseShift90Degree 

Select 90 degree phase shift.

kQSPI_DQSPhraseShift135Degree 

Select 135 degree phase shift.

Enumerator
kQSPI_ReadSampleClkInternalLoopback 

Read sample clock adopts internal loopback mode.

kQSPI_ReadSampleClkLoopbackFromDqsPad 

Dummy Read strobe generated by QSPI Controller and loopback from DQS pad.

kQSPI_ReadSampleClkExternalInputFromDqsPad 

Flash provided Read strobe and input from DQS pad.

Function Documentation

uint32_t QSPI_GetInstance ( QuadSPI_Type *  base)
Parameters
baseQSPI base pointer.
void QSPI_Init ( QuadSPI_Type *  base,
qspi_config_t *  config,
uint32_t  srcClock_Hz 
)

This function enables the clock for QSPI and also configures the QSPI with the input configure parameters. Users should call this function before any QSPI operations.

Parameters
basePointer to QuadSPI Type.
configQSPI configure structure.
srcClock_HzQSPI source clock frequency in Hz.
void QSPI_GetDefaultQspiConfig ( qspi_config_t *  config)
Parameters
configQSPI configuration structure.
void QSPI_Deinit ( QuadSPI_Type *  base)

Clears the QSPI state and QSPI module registers.

Parameters
basePointer to QuadSPI Type.
void QSPI_SetFlashConfig ( QuadSPI_Type *  base,
qspi_flash_config_t *  config 
)

This function configures the serial flash relevant parameters, such as the size, command, and so on. The flash configuration value cannot have a default value. The user needs to configure it according to the QSPI features.

Parameters
basePointer to QuadSPI Type.
configFlash configuration parameters.
void QSPI_SetDqsConfig ( QuadSPI_Type *  base,
qspi_dqs_config_t *  config 
)

This function configures the serial flash DQS relevant parameters, such as the delay chain tap number, . DQS shift phase, whether need to inverse and the rxc sample clock selection.

Parameters
basePointer to QuadSPI Type.
configDqs configuration parameters.
void QSPI_SoftwareReset ( QuadSPI_Type *  base)

This function sets the software reset flags for both AHB and buffer domain and resets both AHB buffer and also IP FIFOs.

Parameters
basePointer to QuadSPI Type.
static void QSPI_Enable ( QuadSPI_Type *  base,
bool  enable 
)
inlinestatic
Parameters
basePointer to QuadSPI Type.
enableTrue means enable QSPI, false means disable.
static uint32_t QSPI_GetStatusFlags ( QuadSPI_Type *  base)
inlinestatic
Parameters
basePointer to QuadSPI Type.
Returns
status flag, use status flag to AND _qspi_flags could get the related status.
static uint32_t QSPI_GetErrorStatusFlags ( QuadSPI_Type *  base)
inlinestatic
Parameters
basePointer to QuadSPI Type.
Returns
status flag, use status flag to AND _qspi_error_flags could get the related status.
static void QSPI_ClearErrorFlag ( QuadSPI_Type *  base,
uint32_t  mask 
)
inlinestatic
Parameters
basePointer to QuadSPI Type.
maskWhich kind of QSPI flags to be cleared, a combination of _qspi_error_flags.
static void QSPI_EnableInterrupts ( QuadSPI_Type *  base,
uint32_t  mask 
)
inlinestatic
Parameters
basePointer to QuadSPI Type.
maskQSPI interrupt source.
static void QSPI_DisableInterrupts ( QuadSPI_Type *  base,
uint32_t  mask 
)
inlinestatic
Parameters
basePointer to QuadSPI Type.
maskQSPI interrupt source.
static void QSPI_EnableDMA ( QuadSPI_Type *  base,
uint32_t  mask,
bool  enable 
)
inlinestatic
Parameters
basePointer to QuadSPI Type.
maskQSPI DMA source.
enableTrue means enable DMA, false means disable.
static uint32_t QSPI_GetTxDataRegisterAddress ( QuadSPI_Type *  base)
inlinestatic

It is used for DMA operation.

Parameters
basePointer to QuadSPI Type.
Returns
QSPI Tx data register address.
uint32_t QSPI_GetRxDataRegisterAddress ( QuadSPI_Type *  base)

This function returns the Rx data register address or Rx buffer address according to the Rx read area settings.

Parameters
basePointer to QuadSPI Type.
Returns
QSPI Rx data register address.
static void QSPI_SetIPCommandAddress ( QuadSPI_Type *  base,
uint32_t  addr 
)
inlinestatic
Parameters
basePointer to QuadSPI Type.
addrIP command address.
static void QSPI_SetIPCommandSize ( QuadSPI_Type *  base,
uint32_t  size 
)
inlinestatic
Parameters
basePointer to QuadSPI Type.
sizeIP command size.
void QSPI_ExecuteIPCommand ( QuadSPI_Type *  base,
uint32_t  index 
)
Parameters
basePointer to QuadSPI Type.
indexIP command located in which LUT table index.
void QSPI_ExecuteAHBCommand ( QuadSPI_Type *  base,
uint32_t  index 
)
Parameters
basePointer to QuadSPI Type.
indexAHB command located in which LUT table index.
void QSPI_UpdateLUT ( QuadSPI_Type *  base,
uint32_t  index,
uint32_t *  cmd 
)
Parameters
basePointer to QuadSPI Type.
indexWhich LUT index needs to be located. It should be an integer divided by 4.
cmdCommand sequence array.
static void QSPI_ClearFifo ( QuadSPI_Type *  base,
uint32_t  mask 
)
inlinestatic
Parameters
basePointer to QuadSPI Type.
maskWhich kind of QSPI FIFO to be cleared.
static void QSPI_ClearCommandSequence ( QuadSPI_Type *  base,
qspi_command_seq_t  seq 
)
inlinestatic

This function can reset the command sequence.

Parameters
baseQSPI base address.
seqWhich command sequence need to reset, IP command, buffer command or both.
static void QSPI_EnableDDRMode ( QuadSPI_Type *  base,
bool  enable 
)
inlinestatic
Parameters
baseQSPI base pointer
enableTrue means enable DDR mode, false means disable DDR mode.
void QSPI_SetReadDataArea ( QuadSPI_Type *  base,
qspi_read_area_t  area 
)

This function can set the RX buffer readout, from AHB bus or IP Bus.

Parameters
baseQSPI base address.
areaQSPI Rx buffer readout area. AHB bus buffer or IP bus buffer.
void QSPI_WriteBlocking ( QuadSPI_Type *  base,
const uint32_t *  buffer,
size_t  size 
)
Note
This function blocks via polling until all bytes have been sent.
Parameters
baseQSPI base pointer
bufferThe data bytes to send
sizeThe number of data bytes to send
static void QSPI_WriteData ( QuadSPI_Type *  base,
uint32_t  data 
)
inlinestatic
Parameters
baseQSPI base pointer
dataThe data bytes to send
void QSPI_ReadBlocking ( QuadSPI_Type *  base,
uint32_t *  buffer,
size_t  size 
)
Note
This function blocks via polling until all bytes have been sent. Users shall notice that this receive size shall not bigger than 64 bytes. As this interface is used to read flash status registers. For flash contents read, please use AHB bus read, this is much more efficiency.
Parameters
baseQSPI base pointer
bufferThe data bytes to send
sizeThe number of data bytes to receive
uint32_t QSPI_ReadData ( QuadSPI_Type *  base)
Parameters
baseQSPI base pointer
Returns
The data in the FIFO.
static void QSPI_TransferSendBlocking ( QuadSPI_Type *  base,
qspi_transfer_t *  xfer 
)
inlinestatic

This function writes a continuous data to the QSPI transmit FIFO. This function is a block function and can return only when finished. This function uses polling methods.

Parameters
basePointer to QuadSPI Type.
xferQSPI transfer structure.
static void QSPI_TransferReceiveBlocking ( QuadSPI_Type *  base,
qspi_transfer_t *  xfer 
)
inlinestatic

This function reads continuous data from the QSPI receive buffer/FIFO. This function is a blocking function and can return only when finished. This function uses polling methods. Users shall notice that this receive size shall not bigger than 64 bytes. As this interface is used to read flash status registers. For flash contents read, please use AHB bus read, this is much more efficiency.

Parameters
basePointer to QuadSPI Type.
xferQSPI transfer structure.