![]() |
MCUXpresso SDK API Reference Manual
Rev 2.16.000
NXP Semiconductors
|
This document consists of sections titled with Driver Overview, Data Structures, Enumerations, Functions, etc., each with an overview list and detailed documentation. It is recommended to read the Driver Overview first for it includes a comprehensive description of the peripheral, driver and driver changes. Other sections give detailed information for APIs, enums, macros, etc., for your further reference.
Modules | |
| FlexCAN Peripheral and Driver Overview | |
| Content including 1) peripheral features, work logic and work method; 2) driver design logic and use method; 3) typical use case. | |
| The Driver Change Log | |
| The current FLEXCAN driver version is 2.1.1. | |
Data Structures | |
| struct | _flexcan_frame |
| FlexCAN message frame structure. More... | |
| struct | _flexcan_fd_frame |
| CAN FD message frame structure. More... | |
| struct | _flexcan_timing_config |
| FlexCAN protocol timing characteristic configuration structure. More... | |
| struct | _flexcan_fd_config |
| Configuration for the Flexcan CAN FD mode. More... | |
| struct | _flexcan_config |
| FlexCAN module configuration structure. More... | |
| struct | _flexcan_rx_mb_config |
| FlexCAN Receive Message Buffer configuration structure. More... | |
| struct | _flexcan_rx_fifo_config |
| FlexCAN Rx FIFO configuration structure. More... | |
| struct | _flexcan_mb_transfer |
| FlexCAN Message Buffer transfer. More... | |
| struct | _flexcan_fifo_transfer |
| FlexCAN Rx FIFO transfer. More... | |
| struct | _flexcan_handle |
| FlexCAN handle structure. More... | |
Macros | |
| #define | DLC_LENGTH_DECODE(dlc) (((dlc) <= 8U) ? (dlc) : (((dlc) <= 12U) ? (((dlc)-6U) * 4U) : (((dlc)-11U) * 16U))) |
| FlexCAN frame length helper macro. More... | |
| #define | FLEXCAN_ID_STD(id) (((uint32_t)(((uint32_t)(id)) << CAN_ID_STD_SHIFT)) & CAN_ID_STD_MASK) |
| FlexCAN Frame ID helper macro. More... | |
| #define | FLEXCAN_ID_EXT(id) |
| Extend Frame ID helper macro. More... | |
| #define | FLEXCAN_RX_MB_STD_MASK(id, rtr, ide) |
| FlexCAN Rx Message Buffer Mask helper macro. More... | |
| #define | FLEXCAN_RX_MB_EXT_MASK(id, rtr, ide) |
| Extend Rx Message Buffer Mask helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_MASK_TYPE_A(id, rtr, ide) |
| FlexCAN Rx FIFO Mask helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_MASK_TYPE_B_HIGH(id, rtr, ide) |
| Standard Rx FIFO Mask helper macro Type B upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_MASK_TYPE_B_LOW(id, rtr, ide) |
| Standard Rx FIFO Mask helper macro Type B lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_MASK_TYPE_C_HIGH(id) (((uint32_t)(id)&0x7F8) << 21) |
| Standard Rx FIFO Mask helper macro Type C upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_MASK_TYPE_C_MID_HIGH(id) (((uint32_t)(id)&0x7F8) << 13) |
| Standard Rx FIFO Mask helper macro Type C mid-upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_MASK_TYPE_C_MID_LOW(id) (((uint32_t)(id)&0x7F8) << 5) |
| Standard Rx FIFO Mask helper macro Type C mid-lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_MASK_TYPE_C_LOW(id) (((uint32_t)(id)&0x7F8) >> 3) |
| Standard Rx FIFO Mask helper macro Type C lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_MASK_TYPE_A(id, rtr, ide) |
| Extend Rx FIFO Mask helper macro Type A helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_MASK_TYPE_B_HIGH(id, rtr, ide) |
| Extend Rx FIFO Mask helper macro Type B upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_MASK_TYPE_B_LOW(id, rtr, ide) |
| Extend Rx FIFO Mask helper macro Type B lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_MASK_TYPE_C_HIGH(id) ((FLEXCAN_ID_EXT(id) & 0x1FE00000) << 3) |
| Extend Rx FIFO Mask helper macro Type C upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_MASK_TYPE_C_MID_HIGH(id) |
| Extend Rx FIFO Mask helper macro Type C mid-upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_MASK_TYPE_C_MID_LOW(id) |
| Extend Rx FIFO Mask helper macro Type C mid-lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_MASK_TYPE_C_LOW(id) ((FLEXCAN_ID_EXT(id) & 0x1FE00000) >> 21) |
| Extend Rx FIFO Mask helper macro Type C lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_FILTER_TYPE_A(id, rtr, ide) FLEXCAN_RX_FIFO_STD_MASK_TYPE_A(id, rtr, ide) |
| FlexCAN Rx FIFO Filter helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_FILTER_TYPE_B_HIGH(id, rtr, ide) |
| Standard Rx FIFO Filter helper macro Type B upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_FILTER_TYPE_B_LOW(id, rtr, ide) |
| Standard Rx FIFO Filter helper macro Type B lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_FILTER_TYPE_C_HIGH(id) |
| Standard Rx FIFO Filter helper macro Type C upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_FILTER_TYPE_C_MID_HIGH(id) |
| Standard Rx FIFO Filter helper macro Type C mid-upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_FILTER_TYPE_C_MID_LOW(id) |
| Standard Rx FIFO Filter helper macro Type C mid-lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_FILTER_TYPE_C_LOW(id) |
| Standard Rx FIFO Filter helper macro Type C lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_A(id, rtr, ide) FLEXCAN_RX_FIFO_EXT_MASK_TYPE_A(id, rtr, ide) |
| Extend Rx FIFO Filter helper macro Type A helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_B_HIGH(id, rtr, ide) |
| Extend Rx FIFO Filter helper macro Type B upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_B_LOW(id, rtr, ide) |
| Extend Rx FIFO Filter helper macro Type B lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_C_HIGH(id) |
| Extend Rx FIFO Filter helper macro Type C upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_C_MID_HIGH(id) |
| Extend Rx FIFO Filter helper macro Type C mid-upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_C_MID_LOW(id) |
| Extend Rx FIFO Filter helper macro Type C mid-lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_C_LOW(id) FLEXCAN_RX_FIFO_EXT_MASK_TYPE_C_LOW(id) |
| Extend Rx FIFO Filter helper macro Type C lower part helper macro. More... | |
Typedefs | |
| typedef enum _flexcan_frame_format | flexcan_frame_format_t |
| FlexCAN frame format. | |
| typedef enum _flexcan_frame_type | flexcan_frame_type_t |
| FlexCAN frame type. | |
| typedef enum _flexcan_clock_source | flexcan_clock_source_t |
| FlexCAN clock source. More... | |
|
typedef enum _flexcan_wake_up_source | flexcan_wake_up_source_t |
| FlexCAN wake up source. | |
|
typedef enum _flexcan_rx_fifo_filter_type | flexcan_rx_fifo_filter_type_t |
| FlexCAN Rx Fifo Filter type. | |
| typedef enum _flexcan_mb_size | flexcan_mb_size_t |
| FlexCAN Message Buffer Data Size. | |
| typedef enum _flexcan_rx_fifo_priority | flexcan_rx_fifo_priority_t |
| FlexCAN Rx FIFO priority. More... | |
| typedef struct _flexcan_frame | flexcan_frame_t |
| FlexCAN message frame structure. | |
| typedef struct _flexcan_fd_frame | flexcan_fd_frame_t |
| CAN FD message frame structure. More... | |
| typedef struct _flexcan_timing_config | flexcan_timing_config_t |
| FlexCAN protocol timing characteristic configuration structure. More... | |
| typedef struct _flexcan_fd_config | flexcan_fd_config_t |
| Configuration for the Flexcan CAN FD mode. More... | |
| typedef struct _flexcan_config | flexcan_config_t |
| FlexCAN module configuration structure. More... | |
| typedef struct _flexcan_rx_mb_config | flexcan_rx_mb_config_t |
| FlexCAN Receive Message Buffer configuration structure. More... | |
| typedef struct _flexcan_rx_fifo_config | flexcan_rx_fifo_config_t |
| FlexCAN Rx FIFO configuration structure. More... | |
| typedef struct _flexcan_mb_transfer | flexcan_mb_transfer_t |
| FlexCAN Message Buffer transfer. More... | |
| typedef struct _flexcan_fifo_transfer | flexcan_fifo_transfer_t |
| FlexCAN Rx FIFO transfer. More... | |
| typedef struct _flexcan_handle | flexcan_handle_t |
| FlexCAN handle structure definition. More... | |
| typedef void(* | flexcan_transfer_callback_t )(flexcan_handle_t *psHandle, status_t status, uint32_t result, void *pUserData) |
| FlexCAN transfer callback function. More... | |
Enumerations | |
| enum | { kStatus_FLEXCAN_TxBusy = MAKE_STATUS(kStatusGroup_FLEXCAN, 0), kStatus_FLEXCAN_TxIdle = MAKE_STATUS(kStatusGroup_FLEXCAN, 1), kStatus_FLEXCAN_TxSwitchToRx = MAKE_STATUS(kStatusGroup_FLEXCAN, 2), kStatus_FLEXCAN_RxBusy = MAKE_STATUS(kStatusGroup_FLEXCAN, 3), kStatus_FLEXCAN_RxIdle = MAKE_STATUS(kStatusGroup_FLEXCAN, 4), kStatus_FLEXCAN_RxOverflow = MAKE_STATUS(kStatusGroup_FLEXCAN, 5), kStatus_FLEXCAN_RxFifoBusy = MAKE_STATUS(kStatusGroup_FLEXCAN, 6), kStatus_FLEXCAN_RxFifoIdle = MAKE_STATUS(kStatusGroup_FLEXCAN, 7), kStatus_FLEXCAN_RxFifoOverflow = MAKE_STATUS(kStatusGroup_FLEXCAN, 8), kStatus_FLEXCAN_RxFifoWarning = MAKE_STATUS(kStatusGroup_FLEXCAN, 9), kStatus_FLEXCAN_ErrorStatus = MAKE_STATUS(kStatusGroup_FLEXCAN, 10), kStatus_FLEXCAN_WakeUp = MAKE_STATUS(kStatusGroup_FLEXCAN, 11), kStatus_FLEXCAN_UnHandled = MAKE_STATUS(kStatusGroup_FLEXCAN, 12), kStatus_FLEXCAN_RxRemote = MAKE_STATUS(kStatusGroup_FLEXCAN, 13) } |
| FlexCAN transfer status codes, used by bus operation APIs and transactional APIs as return value to indicate the current status as the API's execution result, or used in the callback to indicate transfer results. More... | |
| enum | _flexcan_frame_format { kFLEXCAN_FrameFormatStandard = 0x0U, kFLEXCAN_FrameFormatExtend = 0x1U } |
| FlexCAN frame format. More... | |
| enum | _flexcan_frame_type { kFLEXCAN_FrameTypeData = 0x0U, kFLEXCAN_FrameTypeRemote = 0x1U } |
| FlexCAN frame type. More... | |
| enum | _flexcan_clock_source { kFLEXCAN_ClkSrc0 = 0x0U, kFLEXCAN_ClkSrc1 = 0x1U } |
| FlexCAN clock source. More... | |
| enum | _flexcan_wake_up_source { kFLEXCAN_WakeupSrcUnfiltered = 0x0U, kFLEXCAN_WakeupSrcFiltered = 0x1U } |
| FlexCAN wake up source. More... | |
| enum | _flexcan_rx_fifo_filter_type { kFLEXCAN_RxFifoFilterTypeA = 0x0U, kFLEXCAN_RxFifoFilterTypeB = 0x1U, kFLEXCAN_RxFifoFilterTypeC = 0x2U, kFLEXCAN_RxFifoFilterTypeD = 0x3U } |
| FlexCAN Rx Fifo Filter type. More... | |
| enum | _flexcan_mb_size { kFLEXCAN_8BperMB = 0x0U, kFLEXCAN_16BperMB = 0x1U, kFLEXCAN_32BperMB = 0x2U, kFLEXCAN_64BperMB = 0x3U } |
| FlexCAN Message Buffer Data Size. More... | |
| enum | _flexcan_rx_fifo_priority { kFLEXCAN_RxFifoPriorityLow = 0x0U, kFLEXCAN_RxFifoPriorityHigh = 0x1U } |
| FlexCAN Rx FIFO priority. More... | |
| enum | _flexcan_interrupt_enable { kFLEXCAN_BusOffInterruptEnable = CAN_CTRL1_BOFFMSK_MASK, kFLEXCAN_ErrorInterruptEnable = CAN_CTRL1_ERRMSK_MASK, kFLEXCAN_RxWarningInterruptEnable = CAN_CTRL1_RWRNMSK_MASK, kFLEXCAN_TxWarningInterruptEnable = CAN_CTRL1_TWRNMSK_MASK, kFLEXCAN_WakeUpInterruptEnable = CAN_MCR_WAKMSK_MASK } |
| FlexCAN interrupt configuration structure, default settings all disabled. More... | |
| enum | _flexcan_status_flags { kFLEXCAN_FDStuffingError = CAN_ESR1_STFERR_FAST_MASK, kFLEXCAN_FDFormError = CAN_ESR1_FRMERR_FAST_MASK, kFLEXCAN_FDCrcError = CAN_ESR1_CRCERR_FAST_MASK, kFLEXCAN_FDBit0Error = CAN_ESR1_BIT0ERR_FAST_MASK, kFLEXCAN_FDBit1Error = (int)CAN_ESR1_BIT1ERR_FAST_MASK, kFLEXCAN_StuffingError = CAN_ESR1_STFERR_MASK, kFLEXCAN_FormError = CAN_ESR1_FRMERR_MASK, kFLEXCAN_CrcError = CAN_ESR1_CRCERR_MASK, kFLEXCAN_AckError = CAN_ESR1_ACKERR_MASK, kFLEXCAN_Bit0Error = CAN_ESR1_BIT0ERR_MASK, kFLEXCAN_Bit1Error = CAN_ESR1_BIT1ERR_MASK, kFLEXCAN_ErrorFlag, kFLEXCAN_FDErrorIntFlag = CAN_ESR1_ERRINT_FAST_MASK, kFLEXCAN_BusoffDoneIntFlag = CAN_ESR1_BOFFDONEINT_MASK, kFLEXCAN_OverrunError = CAN_ESR1_ERROVR_MASK, kFLEXCAN_TxWarningIntFlag = CAN_ESR1_TWRNINT_MASK, kFLEXCAN_RxWarningIntFlag = CAN_ESR1_RWRNINT_MASK, kFLEXCAN_BusOffIntFlag = CAN_ESR1_BOFFINT_MASK, kFLEXCAN_ErrorIntFlag = CAN_ESR1_ERRINT_MASK, kFLEXCAN_WakeUpIntFlag = CAN_ESR1_WAKINT_MASK, kFLEXCAN_SynchFlag = CAN_ESR1_SYNCH_MASK, kFLEXCAN_TxErrorWarningFlag = CAN_ESR1_TXWRN_MASK, kFLEXCAN_RxErrorWarningFlag = CAN_ESR1_RXWRN_MASK, kFLEXCAN_IdleFlag = CAN_ESR1_IDLE_MASK, kFLEXCAN_FaultConfinementFlag = CAN_ESR1_FLTCONF_MASK, kFLEXCAN_TransmittingFlag = CAN_ESR1_TX_MASK, kFLEXCAN_ReceivingFlag = CAN_ESR1_RX_MASK, kFLEXCAN_StatusAllFlags } |
| FlexCAN status flags. More... | |
| enum | _flexcan_mb_flags { kFLEXCAN_RxFifoOverflowFlag = CAN_IFLAG1_BUF7I_MASK, kFLEXCAN_RxFifoWarningFlag = CAN_IFLAG1_BUF6I_MASK, kFLEXCAN_RxFifoFrameAvlFlag = CAN_IFLAG1_BUF5I_MASK } |
| FlexCAN Rx FIFO status flags. More... | |
Functions | |
| uint32_t | FLEXCAN_GetInstance (CAN_Type *base) |
| Get the FlexCAN instance from peripheral base address. More... | |
Driver version | |
| #define | FSL_FLEXCAN_DRIVER_VERSION (MAKE_VERSION(2, 1, 2)) |
| FlexCAN driver version. More... | |
Initialization and deinitialization | |
| void | FLEXCAN_Init (CAN_Type *base, const flexcan_config_t *psConfig) |
| Initializes a FlexCAN instance with classic / FD mode supported. More... | |
| void | FLEXCAN_Deinit (CAN_Type *base) |
| De-initializes a FlexCAN instance. More... | |
| void | FLEXCAN_GetDefaultConfig (flexcan_config_t *psConfig, uint32_t u32ClkFreqHz) |
| Gets the default configuration structure. More... | |
| void | FLEXCAN_GetFDDefaultConfig (flexcan_config_t *psConfig, flexcan_fd_config_t *psFDConfig) |
| Gets the default configuration structure for Flexcan FD mode. More... | |
Freeze Mode Operation | |
| void | FLEXCAN_EnterFreezeMode (CAN_Type *base) |
| Enter FlexCAN Freeze Mode. More... | |
| void | FLEXCAN_ExitFreezeMode (CAN_Type *base) |
| Exit FlexCAN Freeze Mode. More... | |
Timing Calculation Helper Functions | |
| bool | FLEXCAN_CalculateImprovedTimingValuesWithCBT (flexcan_timing_config_t *psTimingConfig, uint32_t u32IdealSp, uint32_t u32BaudRateBps, uint32_t u32SrcClkHz) |
| Calculates the improved timing values by specific baud rates for classical CAN (use CBT register) More... | |
| bool | FLEXCAN_FDCalculateImprovedTimingValues (flexcan_timing_config_t *psTimingConfig, flexcan_timing_config_t *psFDTimingConfig, uint32_t u32BaudRateBps, uint32_t u32FDBaudRateBps, uint32_t u32SrcClkHz) |
| Calculates the improved timing values by specific baudrates for CANFD. More... | |
| bool | FLEXCAN_CalculateImprovedTimingValues (flexcan_timing_config_t *psTimingConfig, uint32_t u32BaudRateBps, uint32_t u32SrcClkHz) |
| Calculates the improved timing values by specific baud rates for classical CAN (use CTRL1 register) More... | |
Timing Configuration | |
| status_t | FLEXCAN_SetFDBaudRate (CAN_Type *base, uint32_t u32SrcClkHz, uint32_t u32BaudRateBps, uint32_t u32FDBaudRateBps) |
| Set Baud Rate of FlexCAN FD mode. More... | |
| void | FLEXCAN_SetFDTimingConfig (CAN_Type *base, const flexcan_timing_config_t *psConfig) |
| Sets the FlexCAN FD protocol timing characteristic. More... | |
| status_t | FLEXCAN_SetBaudRate (CAN_Type *base, uint32_t u32SrcClkHz, uint32_t u32BaudRateBps) |
| Set Baud Rate of FlexCAN classic mode. More... | |
| void | FLEXCAN_SetTimingConfig (CAN_Type *base, const flexcan_timing_config_t *psConfig) |
| Sets the FlexCAN protocol timing characteristic. More... | |
Message Buffer Configuration | |
| void | FLEXCAN_SetRxMbGlobalMask (CAN_Type *base, uint32_t u32RecMsgBufs) |
| Sets the FlexCAN receive message buffer global mask. More... | |
| void | FLEXCAN_SetRxFifoGlobalMask (CAN_Type *base, uint32_t u32RecFifos) |
| Sets the FlexCAN receive FIFO global mask. More... | |
| void | FLEXCAN_SetRxIndividualMask (CAN_Type *base, uint8_t u8MaskIdx, uint32_t u32Mask) |
| Sets the FlexCAN receive individual mask. More... | |
| void | FLEXCAN_SetTxMbConfig (CAN_Type *base, uint8_t u8MsgBufIdx, bool bEnable) |
| Configures a FlexCAN transmit message buffer. More... | |
| void | FLEXCAN_SetFDTxMbConfig (CAN_Type *base, uint8_t u8MsgBufIdx, bool bEnable) |
| Configures a FlexCAN transmit message buffer. More... | |
| void | FLEXCAN_SetRxMbConfig (CAN_Type *base, uint8_t u8MsgBufIdx, const flexcan_rx_mb_config_t *psRxMsgBufConfig, bool bEnable) |
| Configures a FlexCAN Receive Message Buffer. More... | |
| void | FLEXCAN_SetFDRxMbConfig (CAN_Type *base, uint8_t u8MsgBufIdx, const flexcan_rx_mb_config_t *psRxMsgBufConfig, bool bEnable) |
| Configures a FlexCAN Receive Message Buffer. More... | |
| void | FLEXCAN_SetRxFifoConfig (CAN_Type *base, const flexcan_rx_fifo_config_t *psRxFifoConfig, bool bEnable) |
| Configures the FlexCAN Rx FIFO. More... | |
Status Interface | |
| static uint32_t | FLEXCAN_GetStatusFlags (CAN_Type *base) |
| Gets the FlexCAN module interrupt flags. More... | |
| static void | FLEXCAN_ClearStatusFlags (CAN_Type *base, uint32_t u32StatusFlags) |
| Clears status flags with the provided mask. More... | |
| static void | FLEXCAN_GetBusErrCount (CAN_Type *base, uint8_t *pu8TxErrBuf, uint8_t *pu8RxErrBuf) |
| Gets the FlexCAN Bus Error Counter value. More... | |
Message Buffer Status Get/Clear Interfaces | |
| static uint32_t | FLEXCAN_GetMbStatusFlags (CAN_Type *base, uint32_t mask) |
| Gets the FlexCAN Message Buffer interrupt flags. More... | |
| static void | FLEXCAN_ClearMbStatusFlags (CAN_Type *base, uint32_t mask) |
| Clears the FlexCAN Message Buffer interrupt flags. More... | |
Interrupt Interfaces | |
| static void | FLEXCAN_EnableInterrupts (CAN_Type *base, uint32_t u32InterruptFlags) |
| Enables FlexCAN interrupts according to the provided mask. More... | |
| static void | FLEXCAN_DisableInterrupts (CAN_Type *base, uint32_t u32InterruptFlags) |
| Disables FlexCAN interrupts according to the provided mask. More... | |
Message Buffer Interrupts Interfaces | |
| static void | FLEXCAN_EnableMbInterrupts (CAN_Type *base, uint32_t mask) |
| Enables FlexCAN Message Buffer interrupts. More... | |
| static void | FLEXCAN_DisableMbInterrupts (CAN_Type *base, uint32_t mask) |
| Disables FlexCAN Message Buffer interrupts. More... | |
DMA Control Interfaces | |
| void | FLEXCAN_EnableRxFifoDMA (CAN_Type *base, bool bEnable) |
| Enables or disables the FlexCAN Rx FIFO DMA request. More... | |
| static uint32_t | FLEXCAN_GetRxFifoHeadAddr (CAN_Type *base) |
| Gets the Rx FIFO Head address. More... | |
Bus Operations | |
| static void | FLEXCAN_Enable (CAN_Type *base, bool bEnable) |
| Enables or disables the FlexCAN module operation. More... | |
| status_t | FLEXCAN_WriteTxMb (CAN_Type *base, uint8_t u8MsgBufIdx, const flexcan_frame_t *psTxFrame) |
| Writes a classic CAN frame to the Transmit Message Buffer. More... | |
| status_t | FLEXCAN_ReadRxMb (CAN_Type *base, uint8_t u8MsgBufIdx, flexcan_frame_t *psRxFrame) |
| Reads a classic CAN frame from Receive Message Buffer. More... | |
| status_t | FLEXCAN_ReadRxFifo (CAN_Type *base, flexcan_frame_t *psRxFrame) |
| Reads a FlexCAN Message from Rx FIFO. More... | |
| status_t | FLEXCAN_WriteFDTxMb (CAN_Type *base, uint8_t u8MsgBufIdx, const flexcan_fd_frame_t *psTxFrame) |
| Writes a CAN frame to the Transmit Message Buffer. More... | |
| status_t | FLEXCAN_ReadFDRxMb (CAN_Type *base, uint8_t u8MsgBufIdx, flexcan_fd_frame_t *psRxFrame) |
| Reads a CAN frame from Receive Message Buffer. More... | |
Transactional Blocking Interface | |
| status_t | FLEXCAN_TransferSendBlocking (CAN_Type *base, uint8_t u8MsgBufIdx, flexcan_frame_t *psTxFrame) |
| Performs a polling send transaction on the CAN bus. More... | |
| status_t | FLEXCAN_TransferReceiveBlocking (CAN_Type *base, uint8_t u8MsgBufIdx, flexcan_frame_t *psRxFrame) |
| Performs a polling receive transaction on the CAN bus. More... | |
| status_t | FLEXCAN_TransferReceiveFifoBlocking (CAN_Type *base, flexcan_frame_t *psRxFrame) |
| Performs a polling receive transaction from Rx FIFO on the CAN bus. More... | |
| status_t | FLEXCAN_TransferFDSendBlocking (CAN_Type *base, uint8_t u8MsgBufIdx, flexcan_fd_frame_t *psTxFrame) |
| Performs a polling send transaction on the CAN bus. More... | |
| status_t | FLEXCAN_TransferFDReceiveBlocking (CAN_Type *base, uint8_t u8MsgBufIdx, flexcan_fd_frame_t *psRxFrame) |
| Performs a polling receive transaction on the CAN bus. More... | |
Transactional Non-Blocking Interfaces | |
| void | FLEXCAN_TransferCreateHandle (CAN_Type *base, flexcan_handle_t *psHandle, flexcan_transfer_callback_t pfCallback, void *pUserData) |
| Initializes the FlexCAN handle. More... | |
| status_t | FLEXCAN_TransferSendNonBlocking (flexcan_handle_t *psHandle, flexcan_mb_transfer_t *psMsgBufXfer) |
| Sends a message using IRQ. More... | |
| status_t | FLEXCAN_TransferReceiveNonBlocking (flexcan_handle_t *psHandle, flexcan_mb_transfer_t *psMsgBufXfer) |
| Receives a message using IRQ. More... | |
| status_t | FLEXCAN_TransferReceiveFifoNonBlocking (flexcan_handle_t *psHandle, flexcan_fifo_transfer_t *psFifoXfer) |
| Receives a message from Rx FIFO using IRQ. More... | |
| uint32_t | FLEXCAN_GetTimeStamp (flexcan_handle_t *psHandle, uint8_t u8MsgBufIdx) |
| Gets the detail index of Mailbox's Timestamp by handle. More... | |
| void | FLEXCAN_TransferAbortSend (flexcan_handle_t *psHandle, uint8_t u8MsgBufIdx) |
| Aborts the interrupt driven message send process. More... | |
| void | FLEXCAN_TransferAbortReceive (flexcan_handle_t *psHandle, uint8_t u8MsgBufIdx) |
| Aborts the interrupt driven message receive process. More... | |
| void | FLEXCAN_TransferAbortReceiveFifo (flexcan_handle_t *psHandle) |
| Aborts the interrupt driven message receive from Rx FIFO process. More... | |
| void | FLEXCAN_TransferHandleIRQ (flexcan_handle_t *psHandle) |
| FlexCAN IRQ handle function. More... | |
| status_t | FLEXCAN_TransferFDSendNonBlocking (flexcan_handle_t *psHandle, flexcan_mb_transfer_t *psMsgBufXfer) |
| Sends a message using IRQ. More... | |
| status_t | FLEXCAN_TransferFDReceiveNonBlocking (flexcan_handle_t *psHandle, flexcan_mb_transfer_t *psMsgBufXfer) |
| Receives a message using IRQ. More... | |
| void | FLEXCAN_TransferFDAbortSend (flexcan_handle_t *psHandle, uint8_t u8MsgBufIdx) |
| Aborts the interrupt driven message send process. More... | |
| void | FLEXCAN_TransferFDAbortReceive (flexcan_handle_t *psHandle, uint8_t u8MsgBufIdx) |
| Aborts the interrupt driven message receive process. More... | |
| struct _flexcan_frame |
| uint32_t _flexcan_frame::bitsTimestamp |
| uint32_t _flexcan_frame::bitsLength |
| uint32_t _flexcan_frame::bitType |
| uint32_t _flexcan_frame::bitFormat |
| uint32_t _flexcan_frame::__pad0__ |
| uint32_t _flexcan_frame::bitsIdHit |
| uint32_t _flexcan_frame::bitsId |
| uint32_t _flexcan_frame::u32DataWord0 |
| uint32_t _flexcan_frame::u32DataWord1 |
| uint8_t _flexcan_frame::u8DataByte3 |
| uint8_t _flexcan_frame::u8DataByte2 |
| uint8_t _flexcan_frame::u8DataByte1 |
| uint8_t _flexcan_frame::u8DataByte0 |
| uint8_t _flexcan_frame::u8DataByte7 |
| uint8_t _flexcan_frame::u8DataByte6 |
| uint8_t _flexcan_frame::u8DataByte5 |
| uint8_t _flexcan_frame::u8DataByte4 |
| struct _flexcan_fd_frame |
| uint32_t _flexcan_fd_frame::bitsTimestamp |
| uint32_t _flexcan_fd_frame::bitsLength |
User can use DLC_LENGTH_DECODE(length) macro to get the number of valid data bytes.
| uint32_t _flexcan_fd_frame::bitType |
| uint32_t _flexcan_fd_frame::bitFormat |
| uint32_t _flexcan_fd_frame::bitSrr |
| uint32_t _flexcan_fd_frame::__pad0__ |
| uint32_t _flexcan_fd_frame::bitsCode |
| uint32_t _flexcan_fd_frame::bitEsi |
| uint32_t _flexcan_fd_frame::bitBrs |
| uint32_t _flexcan_fd_frame::bitEdl |
| uint32_t _flexcan_fd_frame::bitsId |
| uint32_t _flexcan_fd_frame::u32DataWord[16] |
| uint8_t _flexcan_fd_frame::u8DataByte3 |
| uint8_t _flexcan_fd_frame::u8DataByte2 |
| uint8_t _flexcan_fd_frame::u8DataByte1 |
| uint8_t _flexcan_fd_frame::u8DataByte0 |
| uint8_t _flexcan_fd_frame::u8DataByte7 |
| uint8_t _flexcan_fd_frame::u8DataByte6 |
| uint8_t _flexcan_fd_frame::u8DataByte5 |
| uint8_t _flexcan_fd_frame::u8DataByte4 |
| struct _flexcan_timing_config |
Data Fields | |
| uint16_t | u16PreDivider |
| Clock Pre-scaler Division Factor. More... | |
| uint8_t | u8RJumpWidth |
| Re-sync Jump Width. More... | |
| uint8_t | u8PhaseSeg1 |
| Phase Segment 1. More... | |
| uint8_t | u8PhaseSeg2 |
| Phase Segment 2. More... | |
| uint8_t | u8PropSeg |
| Propagation Segment. More... | |
| uint16_t _flexcan_timing_config::u16PreDivider |
| uint8_t _flexcan_timing_config::u8RJumpWidth |
| uint8_t _flexcan_timing_config::u8PhaseSeg1 |
| uint8_t _flexcan_timing_config::u8PhaseSeg2 |
| uint8_t _flexcan_timing_config::u8PropSeg |
| struct _flexcan_fd_config |
It only cover FD related parts.
It is used as member of flexcan_config_t to do the CAN FD specific init on init this peripheral.
| struct _flexcan_config |
Data Fields | |
| bool | bEnableTimingCalc |
| Enable or Disable the bit timing calculation in FLEXCAN_Init() API. More... | |
| uint32_t | u32BaudRateBps |
| FlexCAN baud rate in bps (for classical CAN or CANFD nominal phase). More... | |
| uint32_t | u32ClkFreqHz |
| FlexCAN peripheral clock frequency in HZ. More... | |
| flexcan_timing_config_t | sTimingConfig |
| Protocol timing configuration. More... | |
| flexcan_clock_source_t | eClkSrc |
| Clock source for FlexCAN Protocol Engine. More... | |
| uint8_t | u8MaxMsgBufNum |
| The maximum number of Message Buffers used by user. More... | |
| bool | bEnableIndividMask |
| Enable or Disable Rx Individual Mask. More... | |
| flexcan_wake_up_source_t | eWakeupSrc |
| Wake up source selection. More... | |
| bool | bEnableSelfWakeup |
| Enable or Disable Self Wakeup Mode. More... | |
| bool | bEnableLoopBack |
| Enable or Disable Loop Back Self Test Mode. More... | |
| bool | bEnableTimerSync |
| Enable or Disable Timer Synchronization. More... | |
| bool | bDisableSelfReception |
| Enable or Disable Self Reflection. More... | |
| bool | bEnableListenOnlyMode |
| Enable or Disable Listen Only Mode. More... | |
| bool | bEnableDoze |
| Enable or Disable Doze Mode. More... | |
| bool _flexcan_config::bEnableTimingCalc |
| uint32_t _flexcan_config::u32BaudRateBps |
Only meaningful when the bEnableTimingCalc is true.
| uint32_t _flexcan_config::u32ClkFreqHz |
Only meaningful when the bEnableTimingCalc is true.
| flexcan_timing_config_t _flexcan_config::sTimingConfig |
Only meaningful when the bEnableTimingCalc is false.
| flexcan_clock_source_t _flexcan_config::eClkSrc |
| uint8_t _flexcan_config::u8MaxMsgBufNum |
| bool _flexcan_config::bEnableIndividMask |
| flexcan_wake_up_source_t _flexcan_config::eWakeupSrc |
| bool _flexcan_config::bEnableSelfWakeup |
| bool _flexcan_config::bEnableLoopBack |
| bool _flexcan_config::bEnableTimerSync |
| bool _flexcan_config::bDisableSelfReception |
| bool _flexcan_config::bEnableListenOnlyMode |
| bool _flexcan_config::bEnableDoze |
| struct _flexcan_rx_mb_config |
This structure is used as the parameter of FLEXCAN_SetRxMbConfig() function. The FLEXCAN_SetRxMbConfig() function is used to configure FlexCAN Receive Message Buffer. The function abort previous receiving process, clean the Message Buffer and activate the Rx Message Buffer using given Message Buffer setting.
Data Fields | |
| uint32_t | u32Id |
| CAN Message Buffer Frame Identifier, should be set using FLEXCAN_ID_EXT() or FLEXCAN_ID_STD() macro. More... | |
| flexcan_frame_format_t | eFormat |
| CAN Frame Identifier format(Standard of Extend). More... | |
| flexcan_frame_type_t | eType |
| CAN Frame Type(Data or Remote). More... | |
| uint32_t _flexcan_rx_mb_config::u32Id |
| flexcan_frame_format_t _flexcan_rx_mb_config::eFormat |
| flexcan_frame_type_t _flexcan_rx_mb_config::eType |
| struct _flexcan_rx_fifo_config |
Data Fields | |
| uint32_t * | pu32IdFilterTable |
| Pointer to the FlexCAN Rx FIFO identifier filter table. More... | |
| uint8_t | u8IdFilterNum |
| The quantity of filter elements. More... | |
| flexcan_rx_fifo_filter_type_t | eIdFilterType |
| The FlexCAN Rx FIFO Filter type. More... | |
| flexcan_rx_fifo_priority_t | ePriority |
| The FlexCAN Rx FIFO receive priority. More... | |
| uint32_t* _flexcan_rx_fifo_config::pu32IdFilterTable |
| uint8_t _flexcan_rx_fifo_config::u8IdFilterNum |
| flexcan_rx_fifo_filter_type_t _flexcan_rx_fifo_config::eIdFilterType |
| flexcan_rx_fifo_priority_t _flexcan_rx_fifo_config::ePriority |
| struct _flexcan_mb_transfer |
Data Fields | |
| flexcan_frame_t * | psFrame |
| The buffer of CAN Message to be transfer. More... | |
| uint8_t | u8MsgBufIdx |
| The index of Message buffer used to transfer Message. More... | |
| flexcan_frame_t* _flexcan_mb_transfer::psFrame |
| uint8_t _flexcan_mb_transfer::u8MsgBufIdx |
| struct _flexcan_fifo_transfer |
Data Fields | |
| flexcan_frame_t * | psFrame |
| The buffer of CAN Message to be received from Rx FIFO. More... | |
| flexcan_frame_t* _flexcan_fifo_transfer::psFrame |
| struct _flexcan_handle |
Data Fields | |
| flexcan_transfer_callback_t | pfCallback |
| Callback function. More... | |
| void * | pUserData |
| FlexCAN callback function parameter. More... | |
| flexcan_fd_frame_t *volatile | psFDMbFrameBufs [CAN_WORD1_COUNT] |
| The buffer for received data from Message Buffers. More... | |
| flexcan_frame_t *volatile | psRxFifoFrameBuf |
| The buffer for received data from Rx FIFO. More... | |
| volatile uint8_t | u8MsgBufStates [CAN_WORD1_COUNT] |
| Message Buffer transfer state. More... | |
| volatile uint8_t | u8RxFifoState |
| Rx FIFO transfer state. More... | |
| volatile uint32_t | u32TimeStamps [CAN_WORD1_COUNT] |
| Mailbox transfer timestamp. More... | |
| flexcan_transfer_callback_t _flexcan_handle::pfCallback |
| void* _flexcan_handle::pUserData |
| flexcan_fd_frame_t* volatile _flexcan_handle::psFDMbFrameBufs[CAN_WORD1_COUNT] |
| flexcan_frame_t* volatile _flexcan_handle::psRxFifoFrameBuf |
| volatile uint8_t _flexcan_handle::u8MsgBufStates[CAN_WORD1_COUNT] |
| volatile uint8_t _flexcan_handle::u8RxFifoState |
| volatile uint32_t _flexcan_handle::u32TimeStamps[CAN_WORD1_COUNT] |
| #define FSL_FLEXCAN_DRIVER_VERSION (MAKE_VERSION(2, 1, 2)) |
| #define DLC_LENGTH_DECODE | ( | dlc | ) | (((dlc) <= 8U) ? (dlc) : (((dlc) <= 12U) ? (((dlc)-6U) * 4U) : (((dlc)-11U) * 16U))) |
| #define FLEXCAN_ID_STD | ( | id | ) | (((uint32_t)(((uint32_t)(id)) << CAN_ID_STD_SHIFT)) & CAN_ID_STD_MASK) |
Standard Frame ID helper macro.
| #define FLEXCAN_ID_EXT | ( | id | ) |
| #define FLEXCAN_RX_MB_STD_MASK | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
Standard Rx Message Buffer Mask helper macro.
| #define FLEXCAN_RX_MB_EXT_MASK | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
| #define FLEXCAN_RX_FIFO_STD_MASK_TYPE_A | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
Standard Rx FIFO Mask helper macro Type A helper macro.
| #define FLEXCAN_RX_FIFO_STD_MASK_TYPE_B_HIGH | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
| #define FLEXCAN_RX_FIFO_STD_MASK_TYPE_B_LOW | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
| #define FLEXCAN_RX_FIFO_STD_MASK_TYPE_C_HIGH | ( | id | ) | (((uint32_t)(id)&0x7F8) << 21) |
| #define FLEXCAN_RX_FIFO_STD_MASK_TYPE_C_MID_HIGH | ( | id | ) | (((uint32_t)(id)&0x7F8) << 13) |
| #define FLEXCAN_RX_FIFO_STD_MASK_TYPE_C_MID_LOW | ( | id | ) | (((uint32_t)(id)&0x7F8) << 5) |
| #define FLEXCAN_RX_FIFO_STD_MASK_TYPE_C_LOW | ( | id | ) | (((uint32_t)(id)&0x7F8) >> 3) |
| #define FLEXCAN_RX_FIFO_EXT_MASK_TYPE_A | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
| #define FLEXCAN_RX_FIFO_EXT_MASK_TYPE_B_HIGH | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
| #define FLEXCAN_RX_FIFO_EXT_MASK_TYPE_B_LOW | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
| #define FLEXCAN_RX_FIFO_EXT_MASK_TYPE_C_HIGH | ( | id | ) | ((FLEXCAN_ID_EXT(id) & 0x1FE00000) << 3) |
| #define FLEXCAN_RX_FIFO_EXT_MASK_TYPE_C_MID_HIGH | ( | id | ) |
| #define FLEXCAN_RX_FIFO_EXT_MASK_TYPE_C_MID_LOW | ( | id | ) |
| #define FLEXCAN_RX_FIFO_EXT_MASK_TYPE_C_LOW | ( | id | ) | ((FLEXCAN_ID_EXT(id) & 0x1FE00000) >> 21) |
| #define FLEXCAN_RX_FIFO_STD_FILTER_TYPE_A | ( | id, | |
| rtr, | |||
| ide | |||
| ) | FLEXCAN_RX_FIFO_STD_MASK_TYPE_A(id, rtr, ide) |
Standard Rx FIFO Filter helper macro Type A helper macro.
| #define FLEXCAN_RX_FIFO_STD_FILTER_TYPE_B_HIGH | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
| #define FLEXCAN_RX_FIFO_STD_FILTER_TYPE_B_LOW | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
| #define FLEXCAN_RX_FIFO_STD_FILTER_TYPE_C_HIGH | ( | id | ) |
| #define FLEXCAN_RX_FIFO_STD_FILTER_TYPE_C_MID_HIGH | ( | id | ) |
| #define FLEXCAN_RX_FIFO_STD_FILTER_TYPE_C_MID_LOW | ( | id | ) |
| #define FLEXCAN_RX_FIFO_STD_FILTER_TYPE_C_LOW | ( | id | ) |
| #define FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_A | ( | id, | |
| rtr, | |||
| ide | |||
| ) | FLEXCAN_RX_FIFO_EXT_MASK_TYPE_A(id, rtr, ide) |
| #define FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_B_HIGH | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
| #define FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_B_LOW | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
| #define FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_C_HIGH | ( | id | ) |
| #define FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_C_MID_HIGH | ( | id | ) |
| #define FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_C_MID_LOW | ( | id | ) |
| #define FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_C_LOW | ( | id | ) | FLEXCAN_RX_FIFO_EXT_MASK_TYPE_C_LOW(id) |
| typedef enum _flexcan_clock_source flexcan_clock_source_t |
| typedef enum _flexcan_rx_fifo_priority flexcan_rx_fifo_priority_t |
The matching process starts from the Rx MB(or Rx FIFO) with higher priority. If no MB(or Rx FIFO filter) is satisfied, the matching process goes on with the Rx FIFO(or Rx MB) with lower priority.
| typedef struct _flexcan_fd_frame flexcan_fd_frame_t |
| typedef struct _flexcan_timing_config flexcan_timing_config_t |
| typedef struct _flexcan_fd_config flexcan_fd_config_t |
It only cover FD related parts.
It is used as member of flexcan_config_t to do the CAN FD specific init on init this peripheral.
| typedef struct _flexcan_config flexcan_config_t |
| typedef struct _flexcan_rx_mb_config flexcan_rx_mb_config_t |
This structure is used as the parameter of FLEXCAN_SetRxMbConfig() function. The FLEXCAN_SetRxMbConfig() function is used to configure FlexCAN Receive Message Buffer. The function abort previous receiving process, clean the Message Buffer and activate the Rx Message Buffer using given Message Buffer setting.
| typedef struct _flexcan_rx_fifo_config flexcan_rx_fifo_config_t |
| typedef struct _flexcan_mb_transfer flexcan_mb_transfer_t |
| typedef struct _flexcan_fifo_transfer flexcan_fifo_transfer_t |
| typedef struct _flexcan_handle flexcan_handle_t |
| typedef void(* flexcan_transfer_callback_t)(flexcan_handle_t *psHandle, status_t status, uint32_t result, void *pUserData) |
The FlexCAN transfer callback returns a value from the underlying layer. If the status equals to kStatus_FLEXCAN_ErrorStatus, the result parameter is the Content of FlexCAN status register which can be used to get the working status(or error status) of FlexCAN module. If the status equals to other FlexCAN Message Buffer transfer status, the result is the index of Message Buffer that generate transfer event. If the status equals to other FlexCAN Message Buffer transfer status, the result is meaningless and should be Ignored.
| anonymous enum |
| enum _flexcan_frame_type |
| enum _flexcan_mb_size |
The matching process starts from the Rx MB(or Rx FIFO) with higher priority. If no MB(or Rx FIFO filter) is satisfied, the matching process goes on with the Rx FIFO(or Rx MB) with lower priority.
| Enumerator | |
|---|---|
| kFLEXCAN_RxFifoPriorityLow |
Matching process start from Rx Message Buffer first. |
| kFLEXCAN_RxFifoPriorityHigh |
Matching process start from Rx FIFO first. |
This structure contains the settings for all of the FlexCAN Module interrupt configurations. Note: FlexCAN Message Buffers and Rx FIFO have their own interrupts.
This provides constants for the FlexCAN status flags for use in the FlexCAN functions. Note: The CPU read action will clears all error flag in kFLEXCAN_ErrorFlag.
| enum _flexcan_mb_flags |
The FlexCAN Rx FIFO Status enumerations are used to determine the status of the Rx FIFO. Because Rx FIFO occupy the MB0 ~ MB7 (Rx Fifo filter also occupies more Message Buffer space), Rx FIFO status flags are mapped to the corresponding Message Buffer status flags.
| Enumerator | |
|---|---|
| kFLEXCAN_RxFifoOverflowFlag |
Rx FIFO overflow flag. |
| kFLEXCAN_RxFifoWarningFlag |
Rx FIFO almost full flag. |
| kFLEXCAN_RxFifoFrameAvlFlag |
Frames available in Rx FIFO flag. |
| uint32_t FLEXCAN_GetInstance | ( | CAN_Type * | base | ) |
| base | FlexCAN peripheral base address. |
| void FLEXCAN_Init | ( | CAN_Type * | base, |
| const flexcan_config_t * | psConfig | ||
| ) |
This function initializes the FlexCAN module with user-defined settings. User can call the FELXCAN_GetDefaultConfig function an starting point for the needed init configuration structure.
| base | FlexCAN peripheral base address. |
| psConfig | Pointer to the user-defined configuration structure. |
| void FLEXCAN_Deinit | ( | CAN_Type * | base | ) |
This function disables the FlexCAN module clock and sets all register values to the reset value.
| base | FlexCAN peripheral base address. |
| void FLEXCAN_GetDefaultConfig | ( | flexcan_config_t * | psConfig, |
| uint32_t | u32ClkFreqHz | ||
| ) |
This API does not provide specific classic CAN bit timing configuration values (sTimingConfig), but set bEnableTimingCalc to true by default, and it will make FLEXCAN_Init() calculate and configure bit timing parameters based on the frequency of the peripheral (u32ClkFreqHz) and classic CAN bit rate (u32BaudRateBps).
| psConfig | Pointer to the FlexCAN configuration structure. |
| u32ClkFreqHz | Flexcan peripheral clock |
| void FLEXCAN_GetFDDefaultConfig | ( | flexcan_config_t * | psConfig, |
| flexcan_fd_config_t * | psFDConfig | ||
| ) |
The function provided the default value of the data structure as code below
| psConfig | Pointer to the FlexCAN configuration structure. |
| psFDConfig | Pointer to FD configuration structure. |
| void FLEXCAN_EnterFreezeMode | ( | CAN_Type * | base | ) |
This function makes the FlexCAN work under Freeze Mode.
| base | FlexCAN peripheral base address. |
| void FLEXCAN_ExitFreezeMode | ( | CAN_Type * | base | ) |
This function makes the FlexCAN leave Freeze Mode.
| base | FlexCAN peripheral base address. |
| bool FLEXCAN_CalculateImprovedTimingValuesWithCBT | ( | flexcan_timing_config_t * | psTimingConfig, |
| uint32_t | u32IdealSp, | ||
| uint32_t | u32BaudRateBps, | ||
| uint32_t | u32SrcClkHz | ||
| ) |
| psTimingConfig | Pointer to the FlexCAN timing configuration structure. |
| u32IdealSp | The desired sample point, unit is one thousandth. (like 875, 800, 750). |
| u32BaudRateBps | The classical CAN speed in bps defined by user. |
| u32SrcClkHz | The Source clock data speed in bps. |
| bool FLEXCAN_FDCalculateImprovedTimingValues | ( | flexcan_timing_config_t * | psTimingConfig, |
| flexcan_timing_config_t * | psFDTimingConfig, | ||
| uint32_t | u32BaudRateBps, | ||
| uint32_t | u32FDBaudRateBps, | ||
| uint32_t | u32SrcClkHz | ||
| ) |
| psTimingConfig | Pointer to the FlexCAN timing configuration structure. |
| psFDTimingConfig | Pointer to the FlexCAN FD timing configuration structure. |
| u32BaudRateBps | The CANFD bus control speed in bps defined by user. |
| u32FDBaudRateBps | The CANFD bus data speed in bps defined by user. |
| u32SrcClkHz | The Source clock data speed in bps. |
| bool FLEXCAN_CalculateImprovedTimingValues | ( | flexcan_timing_config_t * | psTimingConfig, |
| uint32_t | u32BaudRateBps, | ||
| uint32_t | u32SrcClkHz | ||
| ) |
| psTimingConfig | Pointer to the FlexCAN timing configuration structure. |
| u32BaudRateBps | The classical CAN speed in bps defined by user. |
| u32SrcClkHz | The Source clock data speed in bps. |
| status_t FLEXCAN_SetFDBaudRate | ( | CAN_Type * | base, |
| uint32_t | u32SrcClkHz, | ||
| uint32_t | u32BaudRateBps, | ||
| uint32_t | u32FDBaudRateBps | ||
| ) |
This function set the baud rate of FlexCAN FD frame.
| base | FlexCAN peripheral base address. |
| u32SrcClkHz | Source Clock in Hz. |
| u32BaudRateBps | Frame Baud Rate in Bps. |
| u32FDBaudRateBps | FD frame Baud Rate in Bps. |
| kStatus_Success | Set baud rate success. |
| kStatus_Fail | Set baud rate fail. |
| void FLEXCAN_SetFDTimingConfig | ( | CAN_Type * | base, |
| const flexcan_timing_config_t * | psConfig | ||
| ) |
This function gives user settings to CAN bus timing characteristic. The function is for an experienced user. For less experienced users, call the FLEXCAN_Init() and fill the baud rate field with a desired value. This provides the default timing characteristics to the module.
Note that calling FLEXCAN_SetFDTimingConfig() overrides the baud rate set in FLEXCAN_Init().
| base | FlexCAN peripheral base address. |
| psConfig | Pointer to the timing configuration structure. |
| status_t FLEXCAN_SetBaudRate | ( | CAN_Type * | base, |
| uint32_t | u32SrcClkHz, | ||
| uint32_t | u32BaudRateBps | ||
| ) |
This function calculates the improved timing values base on specific baud rates and sets these values in timing register (CTRL1/CBT).
| base | FlexCAN peripheral base address. |
| u32SrcClkHz | Source Clock in Hz. |
| u32BaudRateBps | Desired classic CAN Baud Rate in Bps. |
| kStatus_Success | Set baud rate success. |
| kStatus_Fail | Set baud rate fail. |
| void FLEXCAN_SetTimingConfig | ( | CAN_Type * | base, |
| const flexcan_timing_config_t * | psConfig | ||
| ) |
This function gives user settings to classic CAN timing characteristic. The function is for an experienced user. For less experienced users, call the FLEXCAN_GetDefaultConfig and FLEXCAN_Init() to fill the baud rate field with auto-calculates values (base on the default baud rate). Users also can call FLEXCAN_SetBaudRate() to set auto-calculates timing values base on the desired baud rate.
| base | FlexCAN peripheral base address. |
| psConfig | Pointer to the timing configuration structure. |
| void FLEXCAN_SetRxMbGlobalMask | ( | CAN_Type * | base, |
| uint32_t | u32RecMsgBufs | ||
| ) |
This function sets the global mask for the FlexCAN message buffer in a matching process. The configuration is only effective when the Rx individual mask is disabled in the FLEXCAN_Init().
| base | FlexCAN peripheral base address. |
| u32RecMsgBufs | Rx Message Buffer Global Mask value. |
| void FLEXCAN_SetRxFifoGlobalMask | ( | CAN_Type * | base, |
| uint32_t | u32RecFifos | ||
| ) |
This function sets the global mask for FlexCAN FIFO in a matching process.
| base | FlexCAN peripheral base address. |
| u32RecFifos | Rx Fifo Global Mask value. |
| void FLEXCAN_SetRxIndividualMask | ( | CAN_Type * | base, |
| uint8_t | u8MaskIdx, | ||
| uint32_t | u32Mask | ||
| ) |
This function sets the individual mask for the FlexCAN matching process. The configuration is only effective when the Rx individual mask is enabled in the FLEXCAN_Init(). If the Rx FIFO is disabled, the individual mask is applied to the corresponding Message Buffer. If the Rx FIFO is enabled, the individual mask for Rx FIFO occupied Message Buffer is applied to the Rx Filter with the same index. Note that only the first 32 individual masks can be used as the Rx FIFO filter mask.
| base | FlexCAN peripheral base address. |
| u8MaskIdx | The Index of individual Mask. |
| u32Mask | Rx Individual Mask value. |
| void FLEXCAN_SetTxMbConfig | ( | CAN_Type * | base, |
| uint8_t | u8MsgBufIdx, | ||
| bool | bEnable | ||
| ) |
This function aborts the previous transmission, cleans the Message Buffer, and configures it as a Transmit Message Buffer.
| base | FlexCAN peripheral base address. |
| u8MsgBufIdx | The Message Buffer index. |
| bEnable | Enable/disable Tx Message Buffer.
|
| void FLEXCAN_SetFDTxMbConfig | ( | CAN_Type * | base, |
| uint8_t | u8MsgBufIdx, | ||
| bool | bEnable | ||
| ) |
This function aborts the previous transmission, cleans the Message Buffer, and configures it as a Transmit Message Buffer.
| base | FlexCAN peripheral base address. |
| u8MsgBufIdx | The Message Buffer index. |
| bEnable | Enable/disable Tx Message Buffer.
|
| void FLEXCAN_SetRxMbConfig | ( | CAN_Type * | base, |
| uint8_t | u8MsgBufIdx, | ||
| const flexcan_rx_mb_config_t * | psRxMsgBufConfig, | ||
| bool | bEnable | ||
| ) |
This function cleans a FlexCAN build-in Message Buffer and configures it as a Receive Message Buffer.
| base | FlexCAN peripheral base address. |
| u8MsgBufIdx | The Message Buffer index. |
| psRxMsgBufConfig | Pointer to the FlexCAN Message Buffer configuration structure. |
| bEnable | Enable/disable Rx Message Buffer.
|
| void FLEXCAN_SetFDRxMbConfig | ( | CAN_Type * | base, |
| uint8_t | u8MsgBufIdx, | ||
| const flexcan_rx_mb_config_t * | psRxMsgBufConfig, | ||
| bool | bEnable | ||
| ) |
This function cleans a FlexCAN build-in Message Buffer and configures it as a Receive Message Buffer.
| base | FlexCAN peripheral base address. |
| u8MsgBufIdx | The Message Buffer index. |
| psRxMsgBufConfig | Pointer to the FlexCAN Message Buffer configuration structure. |
| bEnable | Enable/disable Rx Message Buffer.
|
| void FLEXCAN_SetRxFifoConfig | ( | CAN_Type * | base, |
| const flexcan_rx_fifo_config_t * | psRxFifoConfig, | ||
| bool | bEnable | ||
| ) |
This function configures the Rx FIFO with given Rx FIFO configuration.
| base | FlexCAN peripheral base address. |
| psRxFifoConfig | Pointer to the FlexCAN Rx FIFO configuration structure. |
| bEnable | Enable/disable Rx FIFO.
|
|
inlinestatic |
This function gets all FlexCAN status flags. The flags are returned as the logical OR value of the enumerators _flexcan_status_flags. To check the specific status, compare the return value with enumerators in _flexcan_status_flags.
| base | FlexCAN peripheral base address. |
|
inlinestatic |
This function clears the FlexCAN status flags with a provided mask. An automatically cleared flag can't be cleared by this function.
| base | FlexCAN peripheral base address. |
| u32StatusFlags | The status flags to be cleared, it is logical OR value of _flexcan_status_flags. |
|
inlinestatic |
This function gets the FlexCAN Bus Error Counter value for both Tx and Rx direction. These values may be needed in the upper layer error handling.
| base | FlexCAN peripheral base address. |
| pu8TxErrBuf | Buffer to store Tx Error Counter value. |
| pu8RxErrBuf | Buffer to store Rx Error Counter value. |
|
inlinestatic |
This function gets the interrupt flags of a given Message Buffers.
| base | FlexCAN peripheral base address. |
| mask | The ORed FlexCAN Message Buffer mask. |
|
inlinestatic |
This function clears the interrupt flags of a given Message Buffers.
| base | FlexCAN peripheral base address. |
| mask | The ORed FlexCAN Message Buffer mask. |
|
inlinestatic |
This function enables the FlexCAN interrupts according to the provided mask. The mask is a logical OR of enumeration members, see _flexcan_interrupt_enable.
| base | FlexCAN peripheral base address. |
| u32InterruptFlags | The interrupts to enable. Logical OR of _flexcan_interrupt_enable. |
|
inlinestatic |
This function disables the FlexCAN interrupts according to the provided mask. The mask is a logical OR of enumeration members, see _flexcan_interrupt_enable.
| base | FlexCAN peripheral base address. |
| u32InterruptFlags | The interrupts to disable. Logical OR of _flexcan_interrupt_enable. |
|
inlinestatic |
This function enables the interrupts of given Message Buffers.
| base | FlexCAN peripheral base address. |
| mask | The ORed FlexCAN Message Buffer mask. |
|
inlinestatic |
This function disables the interrupts of given Message Buffers.
| base | FlexCAN peripheral base address. |
| mask | The ORed FlexCAN Message Buffer mask. |
| void FLEXCAN_EnableRxFifoDMA | ( | CAN_Type * | base, |
| bool | bEnable | ||
| ) |
This function enables or disables the DMA feature of FlexCAN build-in Rx FIFO.
| base | FlexCAN peripheral base address. |
| bEnable | true to enable, false to disable. |
|
inlinestatic |
This function returns the FlexCAN Rx FIFO Head address, which is mainly used for the DMA/eDMA use case.
| base | FlexCAN peripheral base address. |
|
inlinestatic |
This function enables or disables the FlexCAN module.
| base | FlexCAN base pointer. |
| bEnable | true to enable, false to disable. |
| status_t FLEXCAN_WriteTxMb | ( | CAN_Type * | base, |
| uint8_t | u8MsgBufIdx, | ||
| const flexcan_frame_t * | psTxFrame | ||
| ) |
This function writes a classic CAN frame to the specified Transmit Message Buffer and changes the Message Buffer state to start CAN Message transmit. After that the function returns immediately.
| base | FlexCAN peripheral base address. |
| u8MsgBufIdx | The FlexCAN Message Buffer index. |
| psTxFrame | Pointer to CAN message frame to be sent. |
| kStatus_Success | - Write Tx Message Buffer Successfully. |
| kStatus_Fail | - Tx Message Buffer is currently in use. |
| status_t FLEXCAN_ReadRxMb | ( | CAN_Type * | base, |
| uint8_t | u8MsgBufIdx, | ||
| flexcan_frame_t * | psRxFrame | ||
| ) |
This function reads a classic CAN frame from a specified Receive Message Buffer. The function fills a receive CAN message frame structure with just received data and activates the Message Buffer again. The function returns immediately.
| base | FlexCAN peripheral base address. |
| u8MsgBufIdx | The FlexCAN Message Buffer index. |
| psRxFrame | Pointer to CAN message frame structure for reception. |
| kStatus_Success | - Rx Message Buffer is full and has been read successfully. |
| kStatus_FLEXCAN_RxOverflow | - Rx Message Buffer is already overflowed and has been read successfully. |
| kStatus_Fail | - Rx Message Buffer is empty. |
| status_t FLEXCAN_ReadRxFifo | ( | CAN_Type * | base, |
| flexcan_frame_t * | psRxFrame | ||
| ) |
This function reads a CAN message from the FlexCAN build-in Rx FIFO.
| base | FlexCAN peripheral base address. |
| psRxFrame | Pointer to CAN message frame structure for reception. |
| kStatus_Success | - Read Message from Rx FIFO successfully. |
| kStatus_Fail | - Rx FIFO is not enabled. |
| status_t FLEXCAN_WriteFDTxMb | ( | CAN_Type * | base, |
| uint8_t | u8MsgBufIdx, | ||
| const flexcan_fd_frame_t * | psTxFrame | ||
| ) |
This function writes a CAN FD frame or classic CAN frame to the specified Transmit Message Buffer and changes the Message Buffer state to start CAN FD Message transmit. After that the function returns immediately.
| base | FlexCAN peripheral base address. |
| u8MsgBufIdx | The FlexCAN FD Message Buffer index. |
| psTxFrame | Pointer to CAN FD message frame to be sent. |
| kStatus_Success | - Write Tx Message Buffer Successfully. |
| kStatus_Fail | - Tx Message Buffer is currently in use. |
| status_t FLEXCAN_ReadFDRxMb | ( | CAN_Type * | base, |
| uint8_t | u8MsgBufIdx, | ||
| flexcan_fd_frame_t * | psRxFrame | ||
| ) |
This function reads a CAN FD frame or classic CAN frame from a specified Receive Message Buffer. The function fills a receive CAN FD message frame structure with just received data and activates the Message Buffer again. The function returns immediately.
| base | FlexCAN peripheral base address. |
| u8MsgBufIdx | The FlexCAN FD Message Buffer index. |
| psRxFrame | Pointer to CAN FD message frame structure for reception. |
| kStatus_Success | - Rx Message Buffer is full and has been read successfully. |
| kStatus_FLEXCAN_RxOverflow | - Rx Message Buffer is already overflowed and has been read successfully. |
| kStatus_Fail | - Rx Message Buffer is empty. |
| status_t FLEXCAN_TransferSendBlocking | ( | CAN_Type * | base, |
| uint8_t | u8MsgBufIdx, | ||
| flexcan_frame_t * | psTxFrame | ||
| ) |
Note that a transfer handle does not need to be created before calling this API.
| base | FlexCAN peripheral base pointer. |
| u8MsgBufIdx | The FlexCAN Message Buffer index. |
| psTxFrame | Pointer to CAN message frame to be sent. |
| kStatus_Success | - Write Tx Message Buffer Successfully. |
| kStatus_Fail | - Tx Message Buffer is currently in use. |
| status_t FLEXCAN_TransferReceiveBlocking | ( | CAN_Type * | base, |
| uint8_t | u8MsgBufIdx, | ||
| flexcan_frame_t * | psRxFrame | ||
| ) |
Note that a transfer handle does not need to be created before calling this API.
| base | FlexCAN peripheral base pointer. |
| u8MsgBufIdx | The FlexCAN Message Buffer index. |
| psRxFrame | Pointer to CAN message frame structure for reception. |
| kStatus_Success | - Rx Message Buffer is full and has been read successfully. |
| kStatus_FLEXCAN_RxOverflow | - Rx Message Buffer is already overflowed and has been read successfully. |
| kStatus_Fail | - Rx Message Buffer is empty. |
| status_t FLEXCAN_TransferReceiveFifoBlocking | ( | CAN_Type * | base, |
| flexcan_frame_t * | psRxFrame | ||
| ) |
Note that a transfer handle does not need to be created before calling this API.
| base | FlexCAN peripheral base pointer. |
| psRxFrame | Pointer to CAN message frame structure for reception. |
| kStatus_Success | - Read Message from Rx FIFO successfully. |
| kStatus_Fail | - Rx FIFO is not enabled. |
| status_t FLEXCAN_TransferFDSendBlocking | ( | CAN_Type * | base, |
| uint8_t | u8MsgBufIdx, | ||
| flexcan_fd_frame_t * | psTxFrame | ||
| ) |
Note that a transfer handle does not need to be created before calling this API.
| base | FlexCAN peripheral base pointer. |
| u8MsgBufIdx | The FlexCAN FD Message Buffer index. |
| psTxFrame | Pointer to CAN FD message frame to be sent. |
| kStatus_Success | - Write Tx Message Buffer Successfully. |
| kStatus_Fail | - Tx Message Buffer is currently in use. |
| status_t FLEXCAN_TransferFDReceiveBlocking | ( | CAN_Type * | base, |
| uint8_t | u8MsgBufIdx, | ||
| flexcan_fd_frame_t * | psRxFrame | ||
| ) |
Note that a transfer handle does not need to be created before calling this API.
| base | FlexCAN peripheral base pointer. |
| u8MsgBufIdx | The FlexCAN FD Message Buffer index. |
| psRxFrame | Pointer to CAN FD message frame structure for reception. |
| kStatus_Success | - Rx Message Buffer is full and has been read successfully. |
| kStatus_FLEXCAN_RxOverflow | - Rx Message Buffer is already overflowed and has been read successfully. |
| kStatus_Fail | - Rx Message Buffer is empty. |
| void FLEXCAN_TransferCreateHandle | ( | CAN_Type * | base, |
| flexcan_handle_t * | psHandle, | ||
| flexcan_transfer_callback_t | pfCallback, | ||
| void * | pUserData | ||
| ) |
This function initializes the FlexCAN handle, which can be used for other FlexCAN transactional APIs. Usually, for a specified FlexCAN instance, call this API once to get the initialized handle.
| base | FlexCAN peripheral base address. |
| psHandle | FlexCAN handle pointer. |
| pfCallback | The callback function. |
| pUserData | The parameter of the callback function. |
| status_t FLEXCAN_TransferSendNonBlocking | ( | flexcan_handle_t * | psHandle, |
| flexcan_mb_transfer_t * | psMsgBufXfer | ||
| ) |
This function sends a message using IRQ. This is a non-blocking function, which returns right away. When messages have been sent out, the send callback function is called.
| psHandle | FlexCAN handle pointer. |
| psMsgBufXfer | FlexCAN Message Buffer transfer structure. See the flexcan_mb_transfer_t. |
| kStatus_Success | Start Tx Message Buffer sending process successfully. |
| kStatus_Fail | Write Tx Message Buffer failed. |
| kStatus_FLEXCAN_TxBusy | Tx Message Buffer is in use. |
| status_t FLEXCAN_TransferReceiveNonBlocking | ( | flexcan_handle_t * | psHandle, |
| flexcan_mb_transfer_t * | psMsgBufXfer | ||
| ) |
This function receives a message using IRQ. This is non-blocking function, which returns right away. When the message has been received, the receive callback function is called.
| psHandle | FlexCAN handle pointer. |
| psMsgBufXfer | FlexCAN Message Buffer transfer structure. See the flexcan_mb_transfer_t. |
| kStatus_Success | - Start Rx Message Buffer receiving process successfully. |
| kStatus_FLEXCAN_RxBusy | - Rx Message Buffer is in use. |
| status_t FLEXCAN_TransferReceiveFifoNonBlocking | ( | flexcan_handle_t * | psHandle, |
| flexcan_fifo_transfer_t * | psFifoXfer | ||
| ) |
This function receives a message using IRQ. This is a non-blocking function, which returns right away. When all messages have been received, the receive callback function is called.
| psHandle | FlexCAN handle pointer. |
| psFifoXfer | FlexCAN Rx FIFO transfer structure. See the flexcan_fifo_transfer_t. |
| kStatus_Success | - Start Rx FIFO receiving process successfully. |
| kStatus_FLEXCAN_RxFifoBusy | - Rx FIFO is currently in use. |
| uint32_t FLEXCAN_GetTimeStamp | ( | flexcan_handle_t * | psHandle, |
| uint8_t | u8MsgBufIdx | ||
| ) |
Then function can only be used when calling non-blocking Data transfer (TX/RX) API, After TX/RX data transfer done (User can get the status by handler's callback function), we can get the detail index of Mailbox's timestamp by handle, Detail non-blocking data transfer API (TX/RX) contain. -FLEXCAN_TransferSendNonBlocking -FLEXCAN_TransferFDSendNonBlocking -FLEXCAN_TransferReceiveNonBlocking -FLEXCAN_TransferFDReceiveNonBlocking -FLEXCAN_TransferReceiveFifoNonBlocking
| psHandle | FlexCAN handle pointer. |
| u8MsgBufIdx | The FlexCAN FD Message Buffer index. |
| the | index of mailbox 's timestamp stored in the handle. |
| void FLEXCAN_TransferAbortSend | ( | flexcan_handle_t * | psHandle, |
| uint8_t | u8MsgBufIdx | ||
| ) |
This function aborts the interrupt driven message send process.
| psHandle | FlexCAN handle pointer. |
| u8MsgBufIdx | The FlexCAN Message Buffer index. |
| void FLEXCAN_TransferAbortReceive | ( | flexcan_handle_t * | psHandle, |
| uint8_t | u8MsgBufIdx | ||
| ) |
This function aborts the interrupt driven message receive process.
| psHandle | FlexCAN handle pointer. |
| u8MsgBufIdx | The FlexCAN Message Buffer index. |
| void FLEXCAN_TransferAbortReceiveFifo | ( | flexcan_handle_t * | psHandle | ) |
This function aborts the interrupt driven message receive from Rx FIFO process.
| psHandle | FlexCAN handle pointer. |
| void FLEXCAN_TransferHandleIRQ | ( | flexcan_handle_t * | psHandle | ) |
This function handles the FlexCAN Error, the Message Buffer, and the Rx FIFO IRQ request.
| psHandle | FlexCAN handle pointer. |
| status_t FLEXCAN_TransferFDSendNonBlocking | ( | flexcan_handle_t * | psHandle, |
| flexcan_mb_transfer_t * | psMsgBufXfer | ||
| ) |
This function sends a message (classic CAN frame or CAN FD frame) using IRQ. This is a non-blocking function, which returns right away. When messages have been sent out, the send callback function is called.
| psHandle | FlexCAN handle pointer. |
| psMsgBufXfer | FlexCAN FD Message Buffer transfer structure. See the flexcan_mb_transfer_t. |
| kStatus_Success | Start Tx Message Buffer sending process successfully. |
| kStatus_Fail | Write Tx Message Buffer failed. |
| kStatus_FLEXCAN_TxBusy | Tx Message Buffer is in use. |
| status_t FLEXCAN_TransferFDReceiveNonBlocking | ( | flexcan_handle_t * | psHandle, |
| flexcan_mb_transfer_t * | psMsgBufXfer | ||
| ) |
This function receives a message using IRQ. This is non-blocking function, which returns right away. When the message has been received, the receive callback function is called.
| psHandle | FlexCAN handle pointer. |
| psMsgBufXfer | FlexCAN FD Message Buffer transfer structure. See the flexcan_mb_transfer_t. |
| kStatus_Success | - Start Rx Message Buffer receiving process successfully. |
| kStatus_FLEXCAN_RxBusy | - Rx Message Buffer is in use. |
| void FLEXCAN_TransferFDAbortSend | ( | flexcan_handle_t * | psHandle, |
| uint8_t | u8MsgBufIdx | ||
| ) |
This function aborts the interrupt driven message send process.
| psHandle | FlexCAN handle pointer. |
| u8MsgBufIdx | The FlexCAN FD Message Buffer index. |
| void FLEXCAN_TransferFDAbortReceive | ( | flexcan_handle_t * | psHandle, |
| uint8_t | u8MsgBufIdx | ||
| ) |
This function aborts the interrupt driven message receive process.
| psHandle | FlexCAN handle pointer. |
| u8MsgBufIdx | The FlexCAN FD Message Buffer index. |