MCUXpresso SDK API Reference Manual  Rev 2.16.000
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
Reset Driver

Overview

Reset driver supports peripheral reset and system reset.

Macros

#define ADC_RSTS
 

Typedefs

typedef enum _SYSCON_RSTn SYSCON_RSTn_t
 Enumeration for peripheral reset control bits. More...
 

Enumerations

enum  _SYSCON_RSTn {
  kROM_RST_SHIFT_RSTn = (0 | (1U)),
  kSRAM_CTRL1_RST_SHIFT_RSTn = (0 | (3U)),
  kSRAM_CTRL2_RST_SHIFT_RSTn = (0 | (4U)),
  kSRAM_CTRL3_RST_SHIFT_RSTn = (0 | (5U)),
  kSRAM_CTRL4_RST_SHIFT_RSTn = (0 | (6U)),
  kFLASH_RST_SHIFT_RSTn = (0 | (7U)),
  kFMC_RST_SHIFT_RSTn = (0 | (8U)),
  kFLEXSPI_RST_SHIFT_RSTn = (0 | (10U)),
  kMUX_RST_SHIFT_RSTn = (0 | (11U)),
  kIOCON_RST_SHIFT_RSTn = (0 | (13U)),
  kGPIO0_RST_SHIFT_RSTn = (0 | (14U)),
  kGPIO1_RST_SHIFT_RSTn = (0 | (15U)),
  kGPIO2_RST_SHIFT_RSTn = (0 | (16U)),
  kGPIO3_RST_SHIFT_RSTn = (0 | (17U)),
  kPINT_RST_SHIFT_RSTn = (0 | (18U)),
  kGINT_RST_SHIFT_RSTn = (0 | (19U)),
  kDMA0_RST_SHIFT_RSTn = (0 | (20U)),
  kCRC_RST_SHIFT_RSTn = (0 | (21U)),
  kWWDT_RST_SHIFT_RSTn = (0 | (22U)),
  kRTC_RST_SHIFT_RSTn = (0 | (23U)),
  kMAILBOX_RST_SHIFT_RSTn = (0 | (26U)),
  kADC0_RST_SHIFT_RSTn = (0 | (27U)),
  kADC1_RST_SHIFT_RSTn = (0 | (28U)),
  kDAC0_RST_SHIFT_RSTn = (0 | (29U)),
  kMRT_RST_SHIFT_RSTn = (0x10000 | (0U)),
  kOSTIMER_RST_SHIFT_RSTn = (0x10000 | (1U)),
  kSCT_RST_SHIFT_RSTn = (0x10000 | (2U)),
  kMCAN_RST_SHIFT_RSTn = (0x10000 | (7U)),
  kUTICK_RST_SHIFT_RSTn = (0x10000 | (10U)),
  kFC0_RST_SHIFT_RSTn = (0x10000 | (11U)),
  kFC1_RST_SHIFT_RSTn = (0x10000 | (12U)),
  kFC2_RST_SHIFT_RSTn = (0x10000 | (13U)),
  kFC3_RST_SHIFT_RSTn = (0x10000 | (14U)),
  kFC4_RST_SHIFT_RSTn = (0x10000 | (15U)),
  kFC5_RST_SHIFT_RSTn = (0x10000 | (16U)),
  kFC6_RST_SHIFT_RSTn = (0x10000 | (17U)),
  kFC7_RST_SHIFT_RSTn = (0x10000 | (18U)),
  kDMIC_RST_SHIFT_RSTn = (0x10000 | (19U)),
  kCTIMER2_RST_SHIFT_RSTn = (0x10000 | (22U)),
  kUSB0_DEV_RST_SHIFT_RSTn = (0x10000 | (25U)),
  kCTIMER0_RST_SHIFT_RSTn = (0x10000 | (26U)),
  kCTIMER1_RST_SHIFT_RSTn = (0x10000 | (27U)),
  kDMA1_RST_SHIFT_RSTn = (0x20000 | (1U)),
  kCMP_RST_SHIFT_RSTn = (0x20000 | (2U)),
  kFREQME_RST_SHIFT_RSTn = (0x20000 | (8U)),
  kCDOG_RST_SHIFT_RSTn = (0x20000 | (11U)),
  kRNG_RST_SHIFT_RSTn = (0x20000 | (13U)),
  kSYSCTL_RST_SHIFT_RSTn = (0x20000 | (15U)),
  kUSB0HMR_RST_SHIFT_RSTn = (0x20000 | (16U)),
  kUSB0HSL_RST_SHIFT_RSTn = (0x20000 | (17U)),
  kCSS_RST_SHIFT_RSTn = (0x20000 | (18U)),
  kPOWERQUAD_RST_SHIFT_RSTn = (0x20000 | (19U)),
  kCTIMER3_RST_SHIFT_RSTn = (0x20000 | (21U)),
  kCTIMER4_RST_SHIFT_RSTn = (0x20000 | (22U)),
  kPUF_RST_SHIFT_RSTn = (0x20000 | (23U)),
  kPKC_RST_SHIFT_RSTn = (0x20000 | (24U)),
  kANACTRL_RST_SHIFT_RSTn = (0x20000 | (27U)),
  kHSLSPI_RST_SHIFT_RSTn = (0x20000 | (28U)),
  kGPIOSEC_RST_SHIFT_RSTn = (0x20000 | (29U)),
  kGPIO_SEC_INT_RST_SHIFT_RSTn = (0x20000 | (30U)),
  kI3C0_RST_SHIFT_RSTn = (0x30000 | (0U)),
  kENC0_RST_SHIFT_RSTn = (0x30000 | (3U)),
  kENC1_RST_SHIFT_RSTn = (0x30000 | (4U)),
  kPWM0_RST_SHIFT_RSTn = (0x30000 | (5U)),
  kPWM1_RST_SHIFT_RSTn = (0x30000 | (6U)),
  kAOI0_RST_SHIFT_RSTn = (0x30000 | (7U)),
  kAOI1_RST_SHIFT_RSTn = (0x30000 | (8U)),
  kFTM0_RST_SHIFT_RSTn = (0x30000 | (9U)),
  kDAC1_RST_SHIFT_RSTn = (0x30000 | (10U)),
  kDAC2_RST_SHIFT_RSTn = (0x30000 | (11U)),
  kOPAMP0_RST_SHIFT_RSTn = (0x30000 | (12U)),
  kOPAMP1_RST_SHIFT_RSTn = (0x30000 | (13U)),
  kOPAMP2_RST_SHIFT_RSTn = (0x30000 | (14U)),
  kHSCMP0_RST_SHIFT_RSTn = (0x30000 | (15U)),
  kHSCMP1_RST_SHIFT_RSTn = (0x30000 | (16U)),
  kHSCMP2_RST_SHIFT_RSTn = (0x30000 | (17U)),
  kVREF_RST_SHIFT_RSTn = (0x30000 | (18U))
}
 Enumeration for peripheral reset control bits. More...
 

Functions

void RESET_SetPeripheralReset (reset_ip_name_t peripheral)
 Assert reset to peripheral. More...
 
void RESET_ClearPeripheralReset (reset_ip_name_t peripheral)
 Clear reset to peripheral. More...
 
void RESET_PeripheralReset (reset_ip_name_t peripheral)
 Reset peripheral module. More...
 
static void RESET_ReleasePeripheralReset (reset_ip_name_t peripheral)
 Release peripheral module. More...
 

Driver version

#define FSL_RESET_DRIVER_VERSION   (MAKE_VERSION(2, 4, 0))
 reset driver version 2.4.0
 

Macro Definition Documentation

#define ADC_RSTS
Value:
{ \
} /* Reset bits for ADC peripheral */
Definition: fsl_reset.h:62
Definition: fsl_reset.h:61

Array initializers with peripheral reset bits

Typedef Documentation

Defines the enumeration for peripheral reset control bits in PRESETCTRL/ASYNCPRESETCTRL registers

Enumeration Type Documentation

Defines the enumeration for peripheral reset control bits in PRESETCTRL/ASYNCPRESETCTRL registers

Enumerator
kROM_RST_SHIFT_RSTn 

ROM reset control .

kSRAM_CTRL1_RST_SHIFT_RSTn 

SRAM Controller 1 reset control .

kSRAM_CTRL2_RST_SHIFT_RSTn 

SRAM Controller 2 reset control .

kSRAM_CTRL3_RST_SHIFT_RSTn 

SRAM Controller 3 reset control .

kSRAM_CTRL4_RST_SHIFT_RSTn 

SRAM Controller 4 reset control .

kFLASH_RST_SHIFT_RSTn 

FLASH reset control .

kFMC_RST_SHIFT_RSTn 

FMC reset control .

kFLEXSPI_RST_SHIFT_RSTn 

FLEXSPI reset control .

kMUX_RST_SHIFT_RSTn 

MUX reset control .

kIOCON_RST_SHIFT_RSTn 

IOCON reset control .

kGPIO0_RST_SHIFT_RSTn 

GPIO0 reset control .

kGPIO1_RST_SHIFT_RSTn 

GPIO1 reset control .

kGPIO2_RST_SHIFT_RSTn 

GPIO2 reset control .

kGPIO3_RST_SHIFT_RSTn 

GPIO3 reset control .

kPINT_RST_SHIFT_RSTn 

PINT reset control .

kGINT_RST_SHIFT_RSTn 

GINT reset control .

kDMA0_RST_SHIFT_RSTn 

DMA0 reset control .

kCRC_RST_SHIFT_RSTn 

CRC reset control .

kWWDT_RST_SHIFT_RSTn 

WWDT reset control .

kRTC_RST_SHIFT_RSTn 

RTC reset control .

kMAILBOX_RST_SHIFT_RSTn 

MAILBOX reset control .

kADC0_RST_SHIFT_RSTn 

ADC0 reset control .

kADC1_RST_SHIFT_RSTn 

ADC1 reset control .

kDAC0_RST_SHIFT_RSTn 

DAC0 reset control .

kMRT_RST_SHIFT_RSTn 

MRT reset control .

kOSTIMER_RST_SHIFT_RSTn 

OSTIMER reset control .

kSCT_RST_SHIFT_RSTn 

SCT reset control .

kMCAN_RST_SHIFT_RSTn 

MCAN reset control .

kUTICK_RST_SHIFT_RSTn 

UTICK reset control .

kFC0_RST_SHIFT_RSTn 

FC0 reset control .

kFC1_RST_SHIFT_RSTn 

FC1 reset control .

kFC2_RST_SHIFT_RSTn 

FC2 reset control .

kFC3_RST_SHIFT_RSTn 

FC3 reset control .

kFC4_RST_SHIFT_RSTn 

FC4 reset control .

kFC5_RST_SHIFT_RSTn 

FC5 reset control .

kFC6_RST_SHIFT_RSTn 

FC6 reset control .

kFC7_RST_SHIFT_RSTn 

FC7 reset control .

kDMIC_RST_SHIFT_RSTn 

DMIC reset control .

kCTIMER2_RST_SHIFT_RSTn 

TIMER2 reset control .

kUSB0_DEV_RST_SHIFT_RSTn 

USB0_DEV reset control .

kCTIMER0_RST_SHIFT_RSTn 

TIMER0 reset control .

kCTIMER1_RST_SHIFT_RSTn 

TIMER1 reset control .

kDMA1_RST_SHIFT_RSTn 

DMA1 reset control .

kCMP_RST_SHIFT_RSTn 

CMP reset control .

kFREQME_RST_SHIFT_RSTn 

FREQME reset control .

kCDOG_RST_SHIFT_RSTn 

Code Watchdog reset control

kRNG_RST_SHIFT_RSTn 

RNG reset control .

kSYSCTL_RST_SHIFT_RSTn 

SYSCTL reset control .

kUSB0HMR_RST_SHIFT_RSTn 

USB0HMR reset control

kUSB0HSL_RST_SHIFT_RSTn 

USB0HSL reset control

kCSS_RST_SHIFT_RSTn 

CSS reset control .

kPOWERQUAD_RST_SHIFT_RSTn 

PowerQuad reset control .

kCTIMER3_RST_SHIFT_RSTn 

TIMER3 reset control .

kCTIMER4_RST_SHIFT_RSTn 

TIMER4 reset control .

kPUF_RST_SHIFT_RSTn 

PUF reset control

kPKC_RST_SHIFT_RSTn 

PKC reset control .

kANACTRL_RST_SHIFT_RSTn 

ANACTRL reset control .

kHSLSPI_RST_SHIFT_RSTn 

HS LSPI reset control

kGPIOSEC_RST_SHIFT_RSTn 

GPIO_SEC reset control .

kGPIO_SEC_INT_RST_SHIFT_RSTn 

GPIO secure int reset control .

kI3C0_RST_SHIFT_RSTn 

I3C0 reset control .

kENC0_RST_SHIFT_RSTn 

ENC0 reset control .

kENC1_RST_SHIFT_RSTn 

ENC1 reset control .

kPWM0_RST_SHIFT_RSTn 

PWM0 reset control .

kPWM1_RST_SHIFT_RSTn 

PWM1 reset control .

kAOI0_RST_SHIFT_RSTn 

AOI0 reset control .

kAOI1_RST_SHIFT_RSTn 

AOI1 reset control .

kFTM0_RST_SHIFT_RSTn 

FTM0 reset control .

kDAC1_RST_SHIFT_RSTn 

DAC1 reset control .

kDAC2_RST_SHIFT_RSTn 

DAC2 reset control .

kOPAMP0_RST_SHIFT_RSTn 

OPAMP0 reset control .

kOPAMP1_RST_SHIFT_RSTn 

OPAMP1 reset control .

kOPAMP2_RST_SHIFT_RSTn 

OPAMP2 reset control .

kHSCMP0_RST_SHIFT_RSTn 

HSCMP0 reset control .

kHSCMP1_RST_SHIFT_RSTn 

HSCMP1 reset control .

kHSCMP2_RST_SHIFT_RSTn 

HSCMP2 reset control .

kVREF_RST_SHIFT_RSTn 

VREF reset control .

Function Documentation

void RESET_SetPeripheralReset ( reset_ip_name_t  peripheral)

Asserts reset signal to specified peripheral module.

Parameters
peripheralAssert reset to this peripheral. The enum argument contains encoding of reset register and reset bit position in the reset register.
void RESET_ClearPeripheralReset ( reset_ip_name_t  peripheral)

Clears reset signal to specified peripheral module, allows it to operate.

Parameters
peripheralClear reset to this peripheral. The enum argument contains encoding of reset register and reset bit position in the reset register.
void RESET_PeripheralReset ( reset_ip_name_t  peripheral)

Reset peripheral module.

Parameters
peripheralPeripheral to reset. The enum argument contains encoding of reset register and reset bit position in the reset register.
static void RESET_ReleasePeripheralReset ( reset_ip_name_t  peripheral)
inlinestatic

Release peripheral module.

Parameters
peripheralPeripheral to release. The enum argument contains encoding of reset register and reset bit position in the reset register.