![]() |
MCUXpresso SDK API Reference Manual
Rev 2.16.000
NXP Semiconductors
|
Macros | |
| #define | USB_DEVICE_STATUS_SIZE (0x02U) |
| Defines USB device status size when the host request to get device status. | |
| #define | USB_INTERFACE_STATUS_SIZE (0x02U) |
| Defines USB device interface status size when the host request to get interface status. | |
| #define | USB_ENDPOINT_STATUS_SIZE (0x02U) |
| Defines USB device endpoint status size when the host request to get endpoint status. | |
| #define | USB_CONFIGURE_SIZE (0X01U) |
| Defines USB device configuration size when the host request to get current configuration. | |
| #define | USB_INTERFACE_SIZE (0X01U) |
| Defines USB device interface alternate setting size when the host request to get interface alternate setting. | |
| #define | USB_GET_STATUS_DEVICE_MASK (0x03U) |
| Defines USB device status mask. | |
| #define | USB_GET_STATUS_INTERFACE_MASK (0x03U) |
| Defines USB device interface status mask. | |
| #define | USB_GET_STATUS_ENDPOINT_MASK (0x03U) |
| Defines USB device endpoint status mask. | |
Typedefs | |
|
typedef enum _usb_device_control_read_write_sequence | usb_device_control_read_write_sequence_t |
| Control read and write sequence. | |
Enumerations | |
| enum | _usb_device_control_read_write_sequence { kUSB_DeviceControlPipeSetupStage = 0U, kUSB_DeviceControlPipeDataStage, kUSB_DeviceControlPipeStatusStage } |
| Control read and write sequence. More... | |
Functions | |
| usb_status_t | USB_DeviceControlPipeInit (usb_device_handle handle) |
| Initialize the control pipes. More... | |
| usb_status_t USB_DeviceControlPipeInit | ( | usb_device_handle | handle | ) |
The function is used to initialize the control pipes. This function should be called when event kUSB_DeviceEventBusReset is received.
| handle | The device handle. |