MCUXpresso SDK API Reference Manual  Rev 2.16.000
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
Log backend ring buffer

Overview

This chapter describes the log backend ring buffer. All APIs provided by the component should be called explicitly by up layer. For examples, if the ring buffer is used as backend of the log component, the function LOG_InitBackendRingbuffer should be called explicitly.

Data Structures

struct  log_backend_ring_buffer_config
 ring buffer configuration structure More...
 

Typedefs

typedef struct
log_backend_ring_buffer_config 
log_backend_ring_buffer_config_t
 ring buffer configuration structure
 

Functions

void LOG_InitBackendRingbuffer (log_backend_ring_buffer_config_t *config)
 Initializes the backend ringbuffer for log component. More...
 
void LOG_DeinitBackendRingbuffer (void)
 De-initializes the backend ringbuffer for log component. More...
 

Data Structure Documentation

struct log_backend_ring_buffer_config

Data Fields

uint8_t * ringBuffer
 ring buffer address
 
size_t ringBufferLength
 ring buffer length
 

Function Documentation

void LOG_InitBackendRingbuffer ( log_backend_ring_buffer_config_t *  config)

This function initializes the backend ringbuffer for log component. The function should be called in application layer. The function should be called after the log component has been initialized (the function LOG_Init has been called).

Parameters
configRing buffer configuration for backend ring buffer.
void LOG_DeinitBackendRingbuffer ( void  )

This function de-initializes the backend ringbuffer for log component.