MCUXpresso SDK API Reference Manual  Rev 2.16.000
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
Serial_port_uart

Overview

Data Structures

struct  _serial_spi_master_config
 spi master user configure structure. More...
 
struct  _serial_spi_slave_config
 spi slave user configure structure. More...
 
struct  _serial_spi_transfer
 spi transfer structure More...
 

Macros

#define SERIAL_PORT_SPI_MASTER_HANDLE_SIZE   (HAL_SPI_MASTER_HANDLE_SIZE)
 serial port uart handle size
 
#define SERIAL_USE_CONFIGURE_STRUCTURE   (0U)
 Enable or disable the confgure structure pointer.
 
#define SERIAL_PORT_UART_DMA_RECEIVE_DATA_LENGTH   (64U)
 serial port uart handle size
 
#define SERIAL_USE_CONFIGURE_STRUCTURE   (0U)
 Enable or disable the confgure structure pointer.
 

Typedefs

typedef enum
_serial_spi_clock_polarity 
serial_spi_clock_polarity_t
 spi clock polarity configuration. More...
 
typedef enum
_serial_spi_clock_phase 
serial_spi_clock_phase_t
 spi clock phase configuration. More...
 
typedef enum
_serial_spi_shift_direction 
serial_spi_shift_direction_t
 spi data shifter direction options. More...
 
typedef struct
_serial_spi_master_config 
serial_spi_master_config_t
 spi master user configure structure. More...
 
typedef struct
_serial_spi_slave_config 
serial_spi_slave_config_t
 spi slave user configure structure. More...
 
typedef struct _serial_spi_transfer serial_spi_transfer_t
 spi transfer structure
 
typedef enum
_serial_port_uart_parity_mode 
serial_port_uart_parity_mode_t
 serial port uart parity mode
 
typedef enum
_serial_port_uart_stop_bit_count 
serial_port_uart_stop_bit_count_t
 serial port uart stop bit count
 

Enumerations

enum  _serial_spi_clock_polarity {
  kSerial_SpiClockPolarityActiveHigh = 0x0U,
  kSerial_SpiClockPolarityActiveLow
}
 spi clock polarity configuration. More...
 
enum  _serial_spi_clock_phase {
  kSerial_SpiClockPhaseFirstEdge = 0x0U,
  kSerial_SpiClockPhaseSecondEdge
}
 spi clock phase configuration. More...
 
enum  _serial_spi_shift_direction {
  kSerial_SpiMsbFirst = 0x0U,
  kSerial_SpiLsbFirst
}
 spi data shifter direction options. More...
 
enum  _serial_port_uart_parity_mode {
  kSerialManager_UartParityDisabled = 0x0U,
  kSerialManager_UartParityEven = 0x2U,
  kSerialManager_UartParityOdd = 0x3U
}
 serial port uart parity mode More...
 
enum  _serial_port_uart_stop_bit_count {
  kSerialManager_UartOneStopBit = 0U,
  kSerialManager_UartTwoStopBit = 1U
}
 serial port uart stop bit count More...
 

Data Structure Documentation

struct _serial_spi_master_config

Data Fields

uint32_t srcClock_Hz
 Clock source for spi in Hz.
 
uint32_t baudRate_Bps
 Baud Rate for spi in Hz.
 
serial_spi_clock_polarity_t polarity
 Clock polarity.
 
serial_spi_clock_phase_t phase
 Clock phase.
 
serial_spi_shift_direction_t direction
 MSB or LSB.
 
uint8_t instance
 Instance of the spi.
 
bool enableMaster
 Enable spi at initialization time.
 
uint32_t configFlags
 Transfer config Flags.
 
struct _serial_spi_slave_config

Data Fields

hal_spi_clock_polarity_t polarity
 Clock polarity.
 
hal_spi_clock_phase_t phase
 Clock phase.
 
hal_spi_shift_direction_t direction
 MSB or LSB.
 
uint8_t instance
 Instance of the spi.
 
bool enableSlave
 Enable spi at initialization time.
 
uint32_t configFlags
 Transfer config Flags.
 
struct _serial_spi_transfer

Data Fields

uint8_t * txData
 Send buffer.
 
uint8_t * rxData
 Receive buffer.
 
size_t dataSize
 Transfer bytes.
 
uint32_t flags
 spi control flag. More...
 

Field Documentation

uint32_t _serial_spi_transfer::flags

Typedef Documentation

Enumeration Type Documentation

Enumerator
kSerial_SpiClockPolarityActiveHigh 

Active-high spi clock (idles low).

kSerial_SpiClockPolarityActiveLow 

Active-low spi clock (idles high).

Enumerator
kSerial_SpiClockPhaseFirstEdge 

First edge on SPSCK occurs at the middle of the first cycle of a data transfer.

kSerial_SpiClockPhaseSecondEdge 

First edge on SPSCK occurs at the start of the first cycle of a data transfer.

Enumerator
kSerial_SpiMsbFirst 

Data transfers start with most significant bit.

kSerial_SpiLsbFirst 

Data transfers start with least significant bit.

Enumerator
kSerialManager_UartParityDisabled 

Parity disabled.

kSerialManager_UartParityEven 

Parity even enabled.

kSerialManager_UartParityOdd 

Parity odd enabled.

Enumerator
kSerialManager_UartOneStopBit 

One stop bit.

kSerialManager_UartTwoStopBit 

Two stop bits.