MCUXpresso SDK API Reference Manual  Rev 2.16.000
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
Usb_device_ch9

Overview

Macros

#define USB_DEVICE_STATUS_SIZE   (0x02U)
 Defines USB device status size when the host request to get device status.
 
#define USB_INTERFACE_STATUS_SIZE   (0x02U)
 Defines USB device interface status size when the host request to get interface status.
 
#define USB_ENDPOINT_STATUS_SIZE   (0x02U)
 Defines USB device endpoint status size when the host request to get endpoint status.
 
#define USB_CONFIGURE_SIZE   (0X01U)
 Defines USB device configuration size when the host request to get current configuration.
 
#define USB_INTERFACE_SIZE   (0X01U)
 Defines USB device interface alternate setting size when the host request to get interface alternate setting.
 
#define USB_GET_STATUS_DEVICE_MASK   (0x03U)
 Defines USB device status mask.
 
#define USB_GET_STATUS_INTERFACE_MASK   (0x03U)
 Defines USB device interface status mask.
 
#define USB_GET_STATUS_ENDPOINT_MASK   (0x03U)
 Defines USB device endpoint status mask.
 

Typedefs

typedef enum
_usb_device_control_read_write_sequence 
usb_device_control_read_write_sequence_t
 Control read and write sequence.
 

Enumerations

enum  _usb_device_control_read_write_sequence {
  kUSB_DeviceControlPipeSetupStage = 0U,
  kUSB_DeviceControlPipeDataStage,
  kUSB_DeviceControlPipeStatusStage
}
 Control read and write sequence. More...
 

Functions

usb_status_t USB_DeviceControlPipeInit (usb_device_handle handle)
 Initialize the control pipes. More...
 

Enumeration Type Documentation

Enumerator
kUSB_DeviceControlPipeSetupStage 

Setup stage.

kUSB_DeviceControlPipeDataStage 

Data stage.

kUSB_DeviceControlPipeStatusStage 

status stage

Function Documentation

usb_status_t USB_DeviceControlPipeInit ( usb_device_handle  handle)

The function is used to initialize the control pipes. This function should be called when event kUSB_DeviceEventBusReset is received.

Parameters
handleThe device handle.
Returns
A USB error code or kStatus_USB_Success.