![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
sdio card function CIS
#include <fsl_sdmmc_spec.h>
Data Fields | |
uint8_t | funcID |
function ID | |
uint8_t | funcInfo |
function info | |
uint8_t | ioVersion |
level of application specification this io support | |
uint32_t | cardPSN |
product serial number | |
uint32_t | ioCSASize |
avaliable CSA size for io | |
uint8_t | ioCSAProperty |
CSA property. | |
uint16_t | ioMaxBlockSize |
io max transfer data size | |
uint32_t | ioOCR |
io ioeration condition | |
uint8_t | ioOPMinPwr |
min current in operation mode | |
uint8_t | ioOPAvgPwr |
average current in operation mode | |
uint8_t | ioOPMaxPwr |
max current in operation mode | |
uint8_t | ioSBMinPwr |
min current in standby mode | |
uint8_t | ioSBAvgPwr |
average current in standby mode | |
uint8_t | ioSBMaxPwr |
max current in standby mode | |
uint16_t | ioMinBandWidth |
io min transfer bandwidth | |
uint16_t | ioOptimumBandWidth |
io optimum transfer bandwidth | |
uint16_t | ioReadyTimeout |
timeout value from enalbe to ready | |
uint16_t | ioHighCurrentAvgCurrent |
the average peak current (mA) when IO operating in high current mode | |
uint16_t | ioHighCurrentMaxCurrent |
the max peak current (mA) when IO operating in high current mode | |
uint16_t | ioLowCurrentAvgCurrent |
the average peak current (mA) when IO operating in lower current mode | |
uint16_t | ioLowCurrentMaxCurrent |
the max peak current (mA) when IO operating in lower current mode | |