MCUXpresso SDK API Reference Manual  Rev 2.16.000
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
Reset Driver

Overview

Reset driver supports peripheral reset and system reset.

Macros

#define FLASH_RSTS_N
 

Typedefs

typedef enum _SYSCON_RSTn SYSCON_RSTn_t
 Enumeration for peripheral reset control bits. More...
 

Enumerations

enum  _SYSCON_RSTn {
  kFLASH_RST_N_SHIFT_RSTn = 0 | 4U,
  kI2C0_RST_N_SHIFT_RSTn = 0 | 5U,
  kGPIO0_RST_N_SHIFT_RSTn = 0 | 6U,
  kSWM_RST_N_SHIFT_RSTn = 0 | 7U,
  kWKT_RST_N_SHIFT_RSTn = 0 | 9U,
  kMRT_RST_N_SHIFT_RSTn = 0 | 10U,
  kSPI0_RST_N_SHIFT_RSTn = 0 | 11U,
  kCRC_RST_SHIFT_RSTn = 0 | 13U,
  kUART0_RST_N_SHIFT_RSTn = 0 | 14U,
  kUART1_RST_N_SHIFT_RSTn = 0 | 15U,
  kIOCON_RST_N_SHIFT_RSTn = 0 | 18U,
  kACMP_RST_N_SHIFT_RSTn = 0 | 19U,
  kI2C1_RST_N_SHIFT_RSTn = 0 | 21U,
  kADC_RST_N_SHIFT_RSTn = 0 | 24U,
  kCTIMER0_RST_N_SHIFT_RSTn = 0 | 25U,
  kDAC0_RST_N_SHIFT_RSTn = 0 | 27U,
  kGPIOINT_RST_N_SHIFT_RSTn = 0 | 28U,
  kCAPT_RST_N_SHIFT_RSTn = 65536 | 0U,
  kFRG0_RST_N_SHIFT_RSTn = 65536 | 3U,
  kPLU_RST_N_SHIFT_RSTn = 65536 | 5U
}
 Enumeration for peripheral reset control bits. More...
 

Functions

void RESET_SetPeripheralReset (reset_ip_name_t peripheral)
 Assert reset to peripheral. More...
 
void RESET_ClearPeripheralReset (reset_ip_name_t peripheral)
 Clear reset to peripheral. More...
 
void RESET_PeripheralReset (reset_ip_name_t peripheral)
 Reset peripheral module. More...
 
static void RESET_ReleasePeripheralReset (reset_ip_name_t peripheral)
 Release peripheral module. More...
 

Driver version

#define FSL_RESET_DRIVER_VERSION   (MAKE_VERSION(2, 4, 0))
 reset driver version 2.4.0
 

Macro Definition Documentation

#define FLASH_RSTS_N
Value:
{ \
} /* Reset bits for Flash peripheral */
Definition: fsl_reset.h:39

Array initializers with peripheral reset bits

Typedef Documentation

Defines the enumeration for peripheral reset control bits in PRESETCTRL/ASYNCPRESETCTRL registers

Enumeration Type Documentation

Defines the enumeration for peripheral reset control bits in PRESETCTRL/ASYNCPRESETCTRL registers

Enumerator
kFLASH_RST_N_SHIFT_RSTn 

Flash controller reset control

kI2C0_RST_N_SHIFT_RSTn 

I2C0 reset control

kGPIO0_RST_N_SHIFT_RSTn 

GPIO0 reset control

kSWM_RST_N_SHIFT_RSTn 

SWM reset control

kWKT_RST_N_SHIFT_RSTn 

Self-wake-up timer(WKT) reset control

kMRT_RST_N_SHIFT_RSTn 

Multi-rate timer(MRT) reset control

kSPI0_RST_N_SHIFT_RSTn 

SPI0 reset control.

kCRC_RST_SHIFT_RSTn 

CRC reset control

kUART0_RST_N_SHIFT_RSTn 

UART0 reset control

kUART1_RST_N_SHIFT_RSTn 

UART1 reset control

kIOCON_RST_N_SHIFT_RSTn 

IOCON reset control

kACMP_RST_N_SHIFT_RSTn 

Analog comparator reset control

kI2C1_RST_N_SHIFT_RSTn 

I2C1 reset control

kADC_RST_N_SHIFT_RSTn 

ADC reset control

kCTIMER0_RST_N_SHIFT_RSTn 

CTIMER0 reset control

kDAC0_RST_N_SHIFT_RSTn 

DAC0 reset control

kGPIOINT_RST_N_SHIFT_RSTn 

GPIOINT reset control

kCAPT_RST_N_SHIFT_RSTn 

Capacitive Touch reset control

kFRG0_RST_N_SHIFT_RSTn 

Fractional baud rate generator 0 reset control

kPLU_RST_N_SHIFT_RSTn 

PLU reset control

Function Documentation

void RESET_SetPeripheralReset ( reset_ip_name_t  peripheral)

Asserts reset signal to specified peripheral module.

Parameters
peripheralAssert reset to this peripheral. The enum argument contains encoding of reset register and reset bit position in the reset register.
void RESET_ClearPeripheralReset ( reset_ip_name_t  peripheral)

Clears reset signal to specified peripheral module, allows it to operate.

Parameters
peripheralClear reset to this peripheral. The enum argument contains encoding of reset register and reset bit position in the reset register.
void RESET_PeripheralReset ( reset_ip_name_t  peripheral)

Reset peripheral module.

Parameters
peripheralPeripheral to reset. The enum argument contains encoding of reset register and reset bit position in the reset register.
static void RESET_ReleasePeripheralReset ( reset_ip_name_t  peripheral)
inlinestatic

Release peripheral module.

Parameters
peripheralPeripheral to release. The enum argument contains encoding of reset register and reset bit position in the reset register.