MCUXpresso SDK API Reference Manual  Rev 2.16.000
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
AOI:Combinational logic inputs Driver

Overview

This document consists of sections titled with Driver Overview, Data Structures, Enumerations, Functions, etc., each with an overview list and detailed documentation. It is recommended to read the Driver Overview first for it includes a comprehensive description of the peripheral, driver and driver changes. Other sections give detailed information for APIs, enums, macros, etc., for your further reference.

Modules

 AOI Peripheral and Driver Overview
 Content including 1) features; 2) driver design logic and use method; 3) typical use case.
 
 The Driver Change Log
 The current AOI driver version is 2.0.0.
 

Data Structures

struct  aoi_event_config_t
 AOI event configuration structure. More...
 

Enumerations

enum  aoi_input_config_t {
  kAOI_LogicZero = 0x0U,
  kAOI_InputSignal = 0x1U,
  kAOI_InvInputSignal = 0x2U,
  kAOI_LogicOne = 0x3U
}
 AOI input configurations. More...
 
enum  aoi_event_t {
  kAOI_Event0 = 0x0U,
  kAOI_Event1 = 0x1U,
  kAOI_Event2 = 0x2U,
  kAOI_Event3 = 0x3U,
  KAOI_EventMax = 0x4U
}
 AOI event indexes, where an event is the collection of the four product terms (0, 1, 2, and 3) and the four signal inputs (A, B, C, and D). More...
 

Driver version

#define FSL_AOI_DRIVER_VERSION   (MAKE_VERSION(2, 0, 0))
 Version 2.0.0. More...
 

AOI Initialization

void AOI_Init (AOI_Type *base)
 Initializes an AOI instance for operation. More...
 
void AOI_Deinit (AOI_Type *base)
 Deinitializes an AOI instance for operation. More...
 

AOI Get Set Operation

void AOI_GetEventLogicConfig (AOI_Type *base, aoi_event_t eEvent, aoi_event_config_t *psEventconfig)
 Gets the Boolean evaluation associated. More...
 
void AOI_SetEventLogicConfig (AOI_Type *base, aoi_event_t eEvent, const aoi_event_config_t *psEventconfig)
 Configures an AOI event. More...
 

Data Structure Documentation

struct aoi_event_config_t

Defines structure _aoi_event_config and use the AOI_SetEventLogicConfig() function to make whole event configuration.

Data Fields

aoi_input_config_t PT0AC
 Product term 0 input A.
 
aoi_input_config_t PT0BC
 Product term 0 input B.
 
aoi_input_config_t PT0CC
 Product term 0 input C.
 
aoi_input_config_t PT0DC
 Product term 0 input D.
 
aoi_input_config_t PT1AC
 Product term 1 input A.
 
aoi_input_config_t PT1BC
 Product term 1 input B.
 
aoi_input_config_t PT1CC
 Product term 1 input C.
 
aoi_input_config_t PT1DC
 Product term 1 input D.
 
aoi_input_config_t PT2AC
 Product term 2 input A.
 
aoi_input_config_t PT2BC
 Product term 2 input B.
 
aoi_input_config_t PT2CC
 Product term 2 input C.
 
aoi_input_config_t PT2DC
 Product term 2 input D.
 
aoi_input_config_t PT3AC
 Product term 3 input A.
 
aoi_input_config_t PT3BC
 Product term 3 input B.
 
aoi_input_config_t PT3CC
 Product term 3 input C.
 
aoi_input_config_t PT3DC
 Product term 3 input D.
 

Macro Definition Documentation

#define FSL_AOI_DRIVER_VERSION   (MAKE_VERSION(2, 0, 0))

Enumeration Type Documentation

The selection item represents the Boolean evaluations.

Enumerator
kAOI_LogicZero 

Forces the input to logical zero.

kAOI_InputSignal 

Passes the input signal.

kAOI_InvInputSignal 

Inverts the input signal.

kAOI_LogicOne 

Forces the input to logical one.

Enumerator
kAOI_Event0 

Event 0 index.

kAOI_Event1 

Event 1 index.

kAOI_Event2 

Event 2 index.

kAOI_Event3 

Event 3 index.

KAOI_EventMax 

Max event.

Function Documentation

void AOI_Init ( AOI_Type *  base)

Reserved function, enable clock preparation.

Parameters
baseAOI peripheral address.
void AOI_Deinit ( AOI_Type *  base)

Reserved function, disable clock preparation.

Parameters
baseAOI peripheral address.
void AOI_GetEventLogicConfig ( AOI_Type *  base,
aoi_event_t  eEvent,
aoi_event_config_t *  psEventconfig 
)

This function returns the Boolean evaluation associated.

Example:

aoi_event_config_t demoEventLogicStruct;
AOI_GetEventLogicConfig(AOI, kAOI_Event0, &demoEventLogicStruct);
Parameters
baseAOI peripheral address.
eEventIndex of the event which will be set of type aoi_event_t.
psEventconfigSelected input configuration.
void AOI_SetEventLogicConfig ( AOI_Type *  base,
aoi_event_t  eEvent,
const aoi_event_config_t *  psEventconfig 
)

This function configures an AOI event according to the aoiEventConfig structure. This function configures all inputs (A, B, C, and D) of all product terms (0, 1, 2, and 3) of a desired event.

Example:

aoi_event_config_t demoEventLogicStruct;
demoEventLogicStruct.PT0AC = kAOI_InvInputSignal;
demoEventLogicStruct.PT0BC = kAOI_InputSignal;
demoEventLogicStruct.PT0CC = kAOI_LogicOne;
demoEventLogicStruct.PT0DC = kAOI_LogicOne;
demoEventLogicStruct.PT1AC = kAOI_LogicZero;
demoEventLogicStruct.PT1BC = kAOI_LogicOne;
demoEventLogicStruct.PT1CC = kAOI_LogicOne;
demoEventLogicStruct.PT1DC = kAOI_LogicOne;
demoEventLogicStruct.PT2AC = kAOI_LogicZero;
demoEventLogicStruct.PT2BC = kAOI_LogicOne;
demoEventLogicStruct.PT2CC = kAOI_LogicOne;
demoEventLogicStruct.PT2DC = kAOI_LogicOne;
demoEventLogicStruct.PT3AC = kAOI_LogicZero;
demoEventLogicStruct.PT3BC = kAOI_LogicOne;
demoEventLogicStruct.PT3CC = kAOI_LogicOne;
demoEventLogicStruct.PT3DC = kAOI_LogicOne;
AOI_SetEventLogicConfig(AOI, kAOI_Event0,&demoEventLogicStruct);
Parameters
baseAOI peripheral address.
eEventEvent which will be configured of type aoi_event_t.
psEventconfigPointer to type aoi_event_config_t structure. The user is responsible for filling out the members of this structure and passing the pointer to this function.