![]() |
MCUXpresso SDK API Reference Manual
Rev 2.16.000
NXP Semiconductors
|
Data Structures | |
| struct | _fmc_flash_signature |
| Defines the generated 128-bit signature. More... | |
| struct | _fmc_config |
| fmc config structure. More... | |
Typedefs | |
| typedef struct _fmc_flash_signature | fmc_flash_signature_t |
| Defines the generated 128-bit signature. More... | |
| typedef struct _fmc_config | fmc_config_t |
| fmc config structure. More... | |
Enumerations | |
| enum | { kFMC_SignatureGenerationDoneFlag = FMC_FMSTAT_SIG_DONE_MASK } |
| fmc peripheral flag. More... | |
| struct _fmc_flash_signature |
| struct _fmc_config |
| typedef struct _fmc_flash_signature fmc_flash_signature_t |
| typedef struct _fmc_config fmc_config_t |