MCUXpresso SDK API Reference Manual  Rev 2.16.000
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
API Reference
Here is a list of all modules:
[detail level 123]
oADC16: 16-bit SAR Analog-to-Digital Converter Driver
oC90TFS Flash Driver
|oFtftx CACHE Driver
|oFtftx FLASH Driver
|oFtftx FLEXNVM Driver
|oftfx controller
||\ftfx utilities
|\ftfx feature
| \ftfx adapter
oCMP: Analog Comparator Driver
oCRC: Cyclic Redundancy Check Driver
oClock Driver
|\System Clock Generator (SCG)
oCommon Driver
oDAC: Digital-to-Analog Converter Driver
oDMAMUX: Direct Memory Access Multiplexer Driver
oDebug Console
|oSemihosting
|\debug console configurationThe configuration is used for debug console only
oFlexIO: FlexIO Driver
|oFlexIO Camera Driver
||\FlexIO eDMA Camera Driver
|oFlexIO Driver
|oFlexIO I2C Master Driver
|oFlexIO I2S Driver
||\FlexIO eDMA I2S Driver
|oFlexIO MCU Interface LCD Driver
||\FlexIO eDMA MCU Interface LCD DriverSDK provide eDMA transactional APIs to transfer data using eDMA, the eDMA method is similar with interrupt transactional method
|oFlexIO SPI Driver
||\FlexIO eDMA SPI Driver
|\FlexIO UART Driver
| \FlexIO eDMA UART Driver
oGPIO: General-Purpose Input/Output Driver
|oFGPIO Driver
|\GPIO Driver
oINTMUX: Interrupt Multiplexer Driver
oLLWU: Low-Leakage Wakeup Unit Driver
oLPI2C: Low Power Inter-Integrated Circuit Driver
|oLPI2C CMSIS Driver
|oLPI2C FreeRTOS Driver
|oLPI2C Master DMA Driver
|oLPI2C Master Driver
|\LPI2C Slave Driver
oLPIT: Low-Power Interrupt Timer
oLPSPI: Low Power Serial Peripheral Interface
|oLPSPI CMSIS Driver
|oLPSPI FreeRTOS Driver
|oLPSPI Peripheral driver
|\LPSPI eDMA Driver
oLPTMR: Low-Power Timer
oLPUART: Low Power Universal Asynchronous Receiver/Transmitter Driver
|oLPUART CMSIS Driver
|oLPUART Driver
|oLPUART FreeRTOS Driver
|\LPUART eDMA Driver
oMMDVSQ: Memory-Mapped Divide and Square Root
oNotification Framework
oPMC: Power Management Controller
oPORT: Port Control and Interrupts
oRCM: Reset Control Module Driver
oRTC: Real Time Clock
oSIM: System Integration Module Driver
oSMC: System Mode Controller Driver
oSerial Manager
|oSerial Port USB
||\USB Device Configuration
|\Serial Port Uart
oShell
oSmart Card
|oSmart Card EMVSIM Driver
|oSmart Card PHY Driver
|oSmart Card PHY EMVSIM Driver
|oSmart Card PHY GPIO Driver
|oSmart Card PHY TDA8035 Driver
|oSmart Card PHY USIM W
|oSmart Card UART Driver
|\Smart Card USIM Driver
oTPM: Timer PWM Module
oTRGMUX: Trigger Mux Driver
oTRNG: True Random Number Generator
oTSI: Touch Sensing Input
oTSTMR: Timestamp Timer Driver
oVREF: Voltage Reference Driver
oWDOG32: 32-bit Watchdog Timer
\eDMA: Enhanced Direct Memory Access (eDMA) Controller Driver