![]() |
MCUXpresso SDK API Reference Manual
Rev 2.16.000
NXP Semiconductors
|
This document consists of sections titled with Driver Overview, Data Structures, Enumerations, Functions, etc., each with an overview list and detailed documentation. It is recommended to read the Driver Overview first for it includes a comprehensive description of the peripheral, driver and driver changes. Other sections give detailed information for APIs, enums, macros, etc., for your further reference.
Modules | |
| AOI Peripheral and Driver Overview | |
| Content including 1) features; 2) driver design logic and use method; 3) typical use case. | |
| The Driver Change Log | |
| The current AOI driver version is 2.0.0. | |
Data Structures | |
| struct | aoi_event_config_t |
| AOI event configuration structure. More... | |
Enumerations | |
| enum | aoi_input_config_t { kAOI_LogicZero = 0x0U, kAOI_InputSignal = 0x1U, kAOI_InvInputSignal = 0x2U, kAOI_LogicOne = 0x3U } |
| AOI input configurations. More... | |
| enum | aoi_event_t { kAOI_Event0 = 0x0U, kAOI_Event1 = 0x1U, kAOI_Event2 = 0x2U, kAOI_Event3 = 0x3U, KAOI_EventMax = 0x4U } |
| AOI event indexes, where an event is the collection of the four product terms (0, 1, 2, and 3) and the four signal inputs (A, B, C, and D). More... | |
Driver version | |
| #define | FSL_AOI_DRIVER_VERSION (MAKE_VERSION(2, 0, 0)) |
| Version 2.0.0. More... | |
AOI Initialization | |
| void | AOI_Init (AOI_Type *base) |
| Initializes an AOI instance for operation. More... | |
| void | AOI_Deinit (AOI_Type *base) |
| Deinitializes an AOI instance for operation. More... | |
AOI Get Set Operation | |
| void | AOI_GetEventLogicConfig (AOI_Type *base, aoi_event_t eEvent, aoi_event_config_t *psEventconfig) |
| Gets the Boolean evaluation associated. More... | |
| void | AOI_SetEventLogicConfig (AOI_Type *base, aoi_event_t eEvent, const aoi_event_config_t *psEventconfig) |
| Configures an AOI event. More... | |
| struct aoi_event_config_t |
Defines structure _aoi_event_config and use the AOI_SetEventLogicConfig() function to make whole event configuration.
Data Fields | |
| aoi_input_config_t | PT0AC |
| Product term 0 input A. | |
| aoi_input_config_t | PT0BC |
| Product term 0 input B. | |
| aoi_input_config_t | PT0CC |
| Product term 0 input C. | |
| aoi_input_config_t | PT0DC |
| Product term 0 input D. | |
| aoi_input_config_t | PT1AC |
| Product term 1 input A. | |
| aoi_input_config_t | PT1BC |
| Product term 1 input B. | |
| aoi_input_config_t | PT1CC |
| Product term 1 input C. | |
| aoi_input_config_t | PT1DC |
| Product term 1 input D. | |
| aoi_input_config_t | PT2AC |
| Product term 2 input A. | |
| aoi_input_config_t | PT2BC |
| Product term 2 input B. | |
| aoi_input_config_t | PT2CC |
| Product term 2 input C. | |
| aoi_input_config_t | PT2DC |
| Product term 2 input D. | |
| aoi_input_config_t | PT3AC |
| Product term 3 input A. | |
| aoi_input_config_t | PT3BC |
| Product term 3 input B. | |
| aoi_input_config_t | PT3CC |
| Product term 3 input C. | |
| aoi_input_config_t | PT3DC |
| Product term 3 input D. | |
| #define FSL_AOI_DRIVER_VERSION (MAKE_VERSION(2, 0, 0)) |
| enum aoi_input_config_t |
| enum aoi_event_t |
| void AOI_Init | ( | AOI_Type * | base | ) |
Reserved function, enable clock preparation.
| base | AOI peripheral address. |
| void AOI_Deinit | ( | AOI_Type * | base | ) |
Reserved function, disable clock preparation.
| base | AOI peripheral address. |
| void AOI_GetEventLogicConfig | ( | AOI_Type * | base, |
| aoi_event_t | eEvent, | ||
| aoi_event_config_t * | psEventconfig | ||
| ) |
This function returns the Boolean evaluation associated.
Example:
| base | AOI peripheral address. |
| eEvent | Index of the event which will be set of type aoi_event_t. |
| psEventconfig | Selected input configuration. |
| void AOI_SetEventLogicConfig | ( | AOI_Type * | base, |
| aoi_event_t | eEvent, | ||
| const aoi_event_config_t * | psEventconfig | ||
| ) |
This function configures an AOI event according to the aoiEventConfig structure. This function configures all inputs (A, B, C, and D) of all product terms (0, 1, 2, and 3) of a desired event.
Example:
| base | AOI peripheral address. |
| eEvent | Event which will be configured of type aoi_event_t. |
| psEventconfig | Pointer to type aoi_event_config_t structure. The user is responsible for filling out the members of this structure and passing the pointer to this function. |