MCUXpresso SDK API Reference Manual  Rev 2.16.001
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages

Overview

Data Structures

struct  edma_core_mp_t
 edma core channel struture definition More...
 
struct  edma_core_channel_t
 edma core channel struture definition More...
 
struct  edma5_core_tcd_t
 edma5 core TCD struture definition More...
 
struct  edma4_core_tcd_t
 edma4 core TCD struture definition More...
 
struct  edma_core_tcd_t
 edma core TCD struture definition More...
 

Macros

#define DMA_ERR_DBE_FLAG   DMA_MP_ES_DBE_MASK
 DMA error flag.
 
#define DMA_CLEAR_DONE_STATUS(base, channel)   (EDMA_CHANNEL_BASE(base, channel)->CH_CSR |= DMA_CH_CSR_DONE_MASK)
 get/clear DONE bit
 
#define DMA_ENABLE_ERROR_INT(base, channel)   (EDMA_CHANNEL_BASE(base, channel)->CH_CSR |= DMA_CH_CSR_EEI_MASK)
 enable/disable error interupt
 
#define DMA_CLEAR_ERROR_STATUS(base, channel)   (EDMA_CHANNEL_BASE(base, channel)->CH_ES |= DMA_CH_ES_ERR_MASK)
 get/clear error status
 
#define DMA_CLEAR_INT_STATUS(base, channel)   (EDMA_CHANNEL_BASE(base, channel)->CH_INT = DMA_CH_INT_INT_MASK)
 get/clear INT status
 
#define DMA_ENABLE_MAJOR_INT(base, channel)   (EDMA_TCD_CSR(EDMA_TCD_BASE(base, channel), EDMA_TCD_TYPE(base)) |= DMA_CSR_INTMAJOR_MASK)
 enable/dsiable MAJOR/HALF INT
 
#define EDMA_TCD_ALIGN_SIZE   (32U)
 EDMA tcd align size.
 
#define EDMA_BASE(base)
 EDMA base address convert macro.
 
#define EDMA_TCD_TYPE(x)   FSL_FEATURE_EDMA_TCD_TYPEn(x)
 EDMA TCD type macro.
 
#define EDMA_TCD_SADDR(tcd, flag)   (((edma4_core_tcd_t *)(&(tcd)->TCD_REGS.edma4_tcd))->SADDR)
 EDMA TCD address convert macro.
 

Typedefs

typedef edma_core_channel_t EDMA_ChannelType
 EDMA typedef.
 

Enumerations

enum  edma_tcd_type_t {
  kEDMA_EDMA4Flag = 0x0U,
  kEDMA_EDMA5Flag = 0x1U
}
 eDMA tcd flag type More...
 

Data Structure Documentation

struct edma_core_mp_t

Data Fields

__IO uint32_t MP_CSR
 
__IO uint32_t MP_ES
 
__IO uint32_t MP_INT_LOW
 
__I uint32_t MP_INT_HIGH
 
__I uint32_t MP_HRS_LOW
 
__I uint32_t MP_HRS_HIGH
 
__IO uint32_t MP_STOPCH
 
__I uint32_t MP_SSR_LOW
 
__I uint32_t MP_SSR_HIGH
 
__IO uint32_t CH_GRPRI [64]
 
__IO uint32_t CH_MUX [64]
 
__IO uint32_t CH_PROT [64]
 

Field Documentation

__IO uint32_t edma_core_mp_t::MP_CSR

Channel Control and Status, array offset: 0x10000, array step: 0x10000

__IO uint32_t edma_core_mp_t::MP_ES

Channel Error Status, array offset: 0x10004, array step: 0x10000

__IO uint32_t edma_core_mp_t::MP_INT_LOW

Channel Control and Status, array offset: 0x10008, array step: 0x10000

__I uint32_t edma_core_mp_t::MP_INT_HIGH

Channel Control and Status, array offset: 0x1000C, array step: 0x10000

__I uint32_t edma_core_mp_t::MP_HRS_LOW

Channel Control and Status, array offset: 0x10010, array step: 0x10000

__I uint32_t edma_core_mp_t::MP_HRS_HIGH

Channel Control and Status, array offset: 0x10014, array step: 0x10000

__IO uint32_t edma_core_mp_t::MP_STOPCH

Channel Control and Status, array offset: 0x10020, array step: 0x10000

__I uint32_t edma_core_mp_t::MP_SSR_LOW

Channel Control and Status, array offset: 0x10030, array step: 0x10000

__I uint32_t edma_core_mp_t::MP_SSR_HIGH

Channel Control and Status, array offset: 0x10034, array step: 0x10000

__IO uint32_t edma_core_mp_t::CH_GRPRI[64]

Channel Control and Status, array offset: 0x10100, array step: 0x10000

__IO uint32_t edma_core_mp_t::CH_MUX[64]

Channel Control and Status, array offset: 0x10200, array step: 0x10000

__IO uint32_t edma_core_mp_t::CH_PROT[64]

Channel Control and Status, array offset: 0x10400, array step: 0x10000

struct edma_core_channel_t

Data Fields

__IO uint32_t CH_CSR
 
__IO uint32_t CH_ES
 
__IO uint32_t CH_INT
 
__IO uint32_t CH_SBR
 
__IO uint32_t CH_PRI
 
__IO uint32_t CH_MATTR
 
__IO uint32_t CH_MUX
 
__IO uint16_t CH_MATTR
 

Field Documentation

__IO uint32_t edma_core_channel_t::CH_CSR

Channel Control and Status, array offset: 0x10000, array step: 0x10000

__IO uint32_t edma_core_channel_t::CH_ES

Channel Error Status, array offset: 0x10004, array step: 0x10000

__IO uint32_t edma_core_channel_t::CH_INT

Channel Interrupt Status, array offset: 0x10008, array step: 0x10000

__IO uint32_t edma_core_channel_t::CH_SBR

Channel System Bus, array offset: 0x1000C, array step: 0x10000

__IO uint32_t edma_core_channel_t::CH_PRI

Channel Priority, array offset: 0x10010, array step: 0x10000

__IO uint32_t edma_core_channel_t::CH_MATTR

Memory Attributes Register, array offset: 0x10018, array step: 0x8000

__IO uint32_t edma_core_channel_t::CH_MUX

Channel Multiplexor Configuration, array offset: 0x10014, array step: 0x10000

__IO uint16_t edma_core_channel_t::CH_MATTR

Memory Attributes Register, array offset: 0x10018, array step: 0x8000

struct edma5_core_tcd_t

Data Fields

__IO uint32_t SADDR
 SADDR register, used to save source address.
 
__IO uint32_t SADDR_HIGH
 SADDR HIGH register, used to save source address.
 
__IO uint16_t SOFF
 SOFF register, save offset bytes every transfer.
 
__IO uint16_t ATTR
 ATTR register, source/destination transfer size and modulo.
 
__IO uint32_t NBYTES
 Nbytes register, minor loop length in bytes.
 
__IO uint32_t SLAST
 SLAST register.
 
__IO uint32_t SLAST_SDA_HIGH
 SLAST SDA HIGH register.
 
__IO uint32_t DADDR
 DADDR register, used for destination address.
 
__IO uint32_t DADDR_HIGH
 DADDR HIGH register, used for destination address.
 
__IO uint32_t DLAST_SGA
 DLASTSGA register, next tcd address used in scatter-gather mode.
 
__IO uint32_t DLAST_SGA_HIGH
 DLASTSGA HIGH register, next tcd address used in scatter-gather mode.
 
__IO uint16_t DOFF
 DOFF register, used for destination offset.
 
__IO uint16_t CITER
 CITER register, current minor loop numbers, for unfinished minor loop. More...
 
__IO uint16_t CSR
 CSR register, for TCD control status.
 
__IO uint16_t BITER
 BITER register, begin minor loop count. More...
 
uint8_t RESERVED [16]
 Aligned 64 bytes.
 

Field Documentation

__IO uint16_t edma5_core_tcd_t::CITER
__IO uint16_t edma5_core_tcd_t::BITER
struct edma4_core_tcd_t

Data Fields

__IO uint32_t SADDR
 SADDR register, used to save source address.
 
__IO uint16_t SOFF
 SOFF register, save offset bytes every transfer.
 
__IO uint16_t ATTR
 ATTR register, source/destination transfer size and modulo.
 
__IO uint32_t NBYTES
 Nbytes register, minor loop length in bytes.
 
__IO uint32_t SLAST
 SLAST register.
 
__IO uint32_t DADDR
 DADDR register, used for destination address.
 
__IO uint16_t DOFF
 DOFF register, used for destination offset.
 
__IO uint16_t CITER
 CITER register, current minor loop numbers, for unfinished minor loop. More...
 
__IO uint32_t DLAST_SGA
 DLASTSGA register, next tcd address used in scatter-gather mode.
 
__IO uint16_t CSR
 CSR register, for TCD control status.
 
__IO uint16_t BITER
 BITER register, begin minor loop count. More...
 

Field Documentation

__IO uint16_t edma4_core_tcd_t::CITER
__IO uint16_t edma4_core_tcd_t::BITER
struct edma_core_tcd_t

Enumeration Type Documentation

Enumerator
kEDMA_EDMA4Flag 

Data access for eDMA4 transfers.

kEDMA_EDMA5Flag 

Instruction access for eDMA4 transfers.