MCUXpresso SDK API Reference Manual  Rev 2.16.100
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
Reset Driver

Overview

Reset driver supports peripheral reset and system reset.

Macros

#define ADC_RSTS
 

Enumerations

enum  SYSCON_RSTn_t {
  kFMU_RST_SHIFT_RSTn = 0 | 9U,
  kMUX_RST_SHIFT_RSTn = 0 | 12U,
  kPORT0_RST_SHIFT_RSTn = 0 | 13U,
  kPORT1_RST_SHIFT_RSTn = 0 | 14U,
  kPORT2_RST_SHIFT_RSTn = 0 | 15U,
  kPORT3_RST_SHIFT_RSTn = 0 | 16U,
  kPORT4_RST_SHIFT_RSTn = 0 | 17U,
  kGPIO0_RST_SHIFT_RSTn = 0 | 19U,
  kGPIO1_RST_SHIFT_RSTn = 0 | 20U,
  kGPIO2_RST_SHIFT_RSTn = 0 | 21U,
  kGPIO3_RST_SHIFT_RSTn = 0 | 22U,
  kGPIO4_RST_SHIFT_RSTn = 0 | 23U,
  kPINT_RST_SHIFT_RSTn = 0 | 25U,
  kDMA0_RST_SHIFT_RSTn = 0 | 26U,
  kCRC_RST_SHIFT_RSTn = 0 | 27U,
  kMRT_RST_SHIFT_RSTn = 65536 | 0U,
  kOSTIMER_RST_SHIFT_RSTn = 65536 | 1U,
  kADC0_RST_SHIFT_RSTn = 65536 | 3U,
  kADC1_RST_SHIFT_RSTn = 65536 | 4U,
  kUTICK_RST_SHIFT_RSTn = 65536 | 10U,
  kFC0_RST_SHIFT_RSTn = 65536 | 11U,
  kFC1_RST_SHIFT_RSTn = 65536 | 12U,
  kFC2_RST_SHIFT_RSTn = 65536 | 13U,
  kFC3_RST_SHIFT_RSTn = 65536 | 14U,
  kFC4_RST_SHIFT_RSTn = 65536 | 15U,
  kFC5_RST_SHIFT_RSTn = 65536 | 16U,
  kFC6_RST_SHIFT_RSTn = 65536 | 17U,
  kFC7_RST_SHIFT_RSTn = 65536 | 18U,
  kMICFIL_RST_SHIFT_RSTn = 65536 | 21U,
  kCTIMER2_RST_SHIFT_RSTn = 65536 | 22U,
  kUSB0_FS_DCD_RST_SHIFT_RSTn = 65536 | 24U,
  kCTIMER0_RST_SHIFT_RSTn = 65536 | 26U,
  kCTIMER1_RST_SHIFT_RSTn = 65536 | 27U,
  kSMART_DMA_RST_SHIFT_RSTn = 65536 | 31U,
  kDMA1_RST_SHIFT_RSTn = 131072 | 1U,
  kUSDHC_RST_SHIFT_RSTn = 131072 | 3U,
  kFLEXIO_RST_SHIFT_RSTn = 131072 | 4U,
  kSAI0_RST_SHIFT_RSTn = 131072 | 5U,
  kSAI1_RST_SHIFT_RSTn = 131072 | 6U,
  kTRO_RST_SHIFT_RSTn = 131072 | 7U,
  kFREQME_RST_SHIFT_RSTn = 131072 | 8U,
  kTRNG_RST_SHIFT_RSTn = 131072 | 13U,
  kFLEXCAN0_RST_SHIFT_RSTn = 131072 | 14U,
  kFLEXCAN1_RST_SHIFT_RSTn = 131072 | 15U,
  kUSB_HS_RST_SHIFT_RSTn = 131072 | 16U,
  kUSB_HS_PHY_RST_SHIFT_RSTn = 131072 | 17U,
  kCTIMER3_RST_SHIFT_RSTn = 131072 | 21U,
  kCTIMER4_RST_SHIFT_RSTn = 131072 | 22U,
  kPUF_RST_SHIFT_RSTn = 131072 | 23U,
  kPKC_RST_SHIFT_RSTn = 131072 | 24U,
  kSM3_RST_SHIFT_RSTn = 131072 | 30U,
  kI3C0_RST_SHIFT_RSTn = 196608 | 0U,
  kI3C1_RST_SHIFT_RSTn = 196608 | 1U,
  kQDC0_RST_SHIFT_RSTn = 196608 | 4U,
  kQDC1_RST_SHIFT_RSTn = 196608 | 5U,
  kPWM0_RST_SHIFT_RSTn = 196608 | 6U,
  kPWM1_RST_SHIFT_RSTn = 196608 | 7U,
  kAOI0_RST_SHIFT_RSTn = 196608 | 8U,
  kVREF_RST_SHIFT_RSTn = 196608 | 19U,
  kEWM_RST_SHIFT_RSTn = 196608 | 23U,
  kEIM_RST_SHIFT_RSTn = 196608 | 24U
}
 Enumeration for peripheral reset control bits. More...
 

Functions

void RESET_SetPeripheralReset (reset_ip_name_t peripheral)
 Assert reset to peripheral. More...
 
void RESET_ClearPeripheralReset (reset_ip_name_t peripheral)
 Clear reset to peripheral. More...
 
void RESET_PeripheralReset (reset_ip_name_t peripheral)
 Reset peripheral module. More...
 
static void RESET_ReleasePeripheralReset (reset_ip_name_t peripheral)
 Release peripheral module. More...
 

Driver version

#define FSL_RESET_DRIVER_VERSION   (MAKE_VERSION(2, 4, 0))
 reset driver version 2.4.0
 

Macro Definition Documentation

#define ADC_RSTS
Value:
{ \
} /* Reset bits for ADC peripheral */
Definition: fsl_reset.h:57
Definition: fsl_reset.h:58

Array initializers with peripheral reset bits

Enumeration Type Documentation

Defines the enumeration for peripheral reset control bits in PRESETCTRL/ASYNCPRESETCTRL registers

Enumerator
kFMU_RST_SHIFT_RSTn 

Flash management unit reset control

kMUX_RST_SHIFT_RSTn 

Input mux reset control

kPORT0_RST_SHIFT_RSTn 

PORT0 reset control

kPORT1_RST_SHIFT_RSTn 

PORT1 reset control

kPORT2_RST_SHIFT_RSTn 

PORT2 reset control

kPORT3_RST_SHIFT_RSTn 

PORT3 reset control

kPORT4_RST_SHIFT_RSTn 

PORT4 reset control

kGPIO0_RST_SHIFT_RSTn 

GPIO0 reset control

kGPIO1_RST_SHIFT_RSTn 

GPIO1 reset control

kGPIO2_RST_SHIFT_RSTn 

GPIO2 reset control

kGPIO3_RST_SHIFT_RSTn 

GPIO3 reset control

kGPIO4_RST_SHIFT_RSTn 

GPIO4 reset control

kPINT_RST_SHIFT_RSTn 

Pin interrupt (PINT) reset control

kDMA0_RST_SHIFT_RSTn 

DMA0 reset control

kCRC_RST_SHIFT_RSTn 

CRC reset control

kMRT_RST_SHIFT_RSTn 

Multi-rate timer (MRT) reset control

kOSTIMER_RST_SHIFT_RSTn 

OSTimer reset control

kADC0_RST_SHIFT_RSTn 

ADC0 reset control

kADC1_RST_SHIFT_RSTn 

ADC1 reset control

kUTICK_RST_SHIFT_RSTn 

Micro-tick timer reset control

kFC0_RST_SHIFT_RSTn 

Flexcomm Interface 0 reset control

kFC1_RST_SHIFT_RSTn 

Flexcomm Interface 1 reset control

kFC2_RST_SHIFT_RSTn 

Flexcomm Interface 2 reset control

kFC3_RST_SHIFT_RSTn 

Flexcomm Interface 3 reset control

kFC4_RST_SHIFT_RSTn 

Flexcomm Interface 4 reset control

kFC5_RST_SHIFT_RSTn 

Flexcomm Interface 5 reset control

kFC6_RST_SHIFT_RSTn 

Flexcomm Interface 6 reset control

kFC7_RST_SHIFT_RSTn 

Flexcomm Interface 7 reset control

kMICFIL_RST_SHIFT_RSTn 

Flexcomm Interface 7 reset control

kCTIMER2_RST_SHIFT_RSTn 

CTimer 2 reset control

kUSB0_FS_DCD_RST_SHIFT_RSTn 

USB0-FS DCD reset control

kCTIMER0_RST_SHIFT_RSTn 

CTimer 0 reset control

kCTIMER1_RST_SHIFT_RSTn 

CTimer 1 reset control

kSMART_DMA_RST_SHIFT_RSTn 

SmartDMA reset control

kDMA1_RST_SHIFT_RSTn 

DMA1 reset control

kUSDHC_RST_SHIFT_RSTn 

uSDHC reset control

kFLEXIO_RST_SHIFT_RSTn 

FLEXIO reset control

kSAI0_RST_SHIFT_RSTn 

SAI0 reset control

kSAI1_RST_SHIFT_RSTn 

SAI1 reset control

kTRO_RST_SHIFT_RSTn 

TRO reset control

kFREQME_RST_SHIFT_RSTn 

FREQME reset control

kTRNG_RST_SHIFT_RSTn 

TRNG reset control

kFLEXCAN0_RST_SHIFT_RSTn 

Flexcan0 reset control

kFLEXCAN1_RST_SHIFT_RSTn 

Flexcan1 reset control

kUSB_HS_RST_SHIFT_RSTn 

USB HS reset control

kUSB_HS_PHY_RST_SHIFT_RSTn 

USB HS PHY reset control

kCTIMER3_RST_SHIFT_RSTn 

CTimer 3 reset control

kCTIMER4_RST_SHIFT_RSTn 

CTimer 4 reset control

kPUF_RST_SHIFT_RSTn 

PUF reset control

kPKC_RST_SHIFT_RSTn 

PKC reset control

kSM3_RST_SHIFT_RSTn 

SM3 reset control

kI3C0_RST_SHIFT_RSTn 

I3C0 reset control

kI3C1_RST_SHIFT_RSTn 

I3C1 reset control

kQDC0_RST_SHIFT_RSTn 

QDC0 reset control

kQDC1_RST_SHIFT_RSTn 

QDC1 reset control

kPWM0_RST_SHIFT_RSTn 

PWM0 reset control

kPWM1_RST_SHIFT_RSTn 

PWM1 reset control

kAOI0_RST_SHIFT_RSTn 

AOI0 reset control

kVREF_RST_SHIFT_RSTn 

VREF reset control

kEWM_RST_SHIFT_RSTn 

EWM reset control

kEIM_RST_SHIFT_RSTn 

EIM reset control

Function Documentation

void RESET_SetPeripheralReset ( reset_ip_name_t  peripheral)

Asserts reset signal to specified peripheral module.

Parameters
peripheralAssert reset to this peripheral. The enum argument contains encoding of reset register and reset bit position in the reset register.
void RESET_ClearPeripheralReset ( reset_ip_name_t  peripheral)

Clears reset signal to specified peripheral module, allows it to operate.

Parameters
peripheralClear reset to this peripheral. The enum argument contains encoding of reset register and reset bit position in the reset register.
void RESET_PeripheralReset ( reset_ip_name_t  peripheral)

Reset peripheral module.

Parameters
peripheralPeripheral to reset. The enum argument contains encoding of reset register and reset bit position in the reset register.
static void RESET_ReleasePeripheralReset ( reset_ip_name_t  peripheral)
inlinestatic

Release peripheral module.

Parameters
peripheralPeripheral to release. The enum argument contains encoding of reset register and reset bit position in the reset register.