MCUXpresso SDK API Reference Manual  Rev 2.16.100
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
API Reference
Here is a list of all modules:
[detail level 123]
oADC16: 16-bit SAR Analog-to-Digital Converter Driver
oC90TFS Flash Driver
|oFtftx CACHE Driver
|oFtftx FLASH Driver
|oFtftx FLEXNVM Driver
|oftfx controller
||\ftfx utilities
|\ftfx feature
| \ftfx adapter
oCMP: Analog Comparator Driver
oCOP: Watchdog Driver
oCards: Secure Digital Card/Embedded MultiMedia Card/SDIO Card
|oSDMMC Common
|\SDMMC HOST Driver
oClock Driver
|\Multipurpose Clock Generator Lite (MCGLITE)
oCommon Driver
oDAC: Digital-to-Analog Converter Driver
oDMA: Direct Memory Access Controller Driver
oDMAMUX: Direct Memory Access Multiplexer Driver
oDebug Console
|oSemihosting
|\debug console configurationThe configuration is used for debug console only
oFlexIO: FlexIO Driver
|oFlexIO Driver
|oFlexIO I2C Master Driver
|oFlexIO I2S Driver
||\FlexIO DMA I2S Driver
|oFlexIO SPI Driver
||\FlexIO DMA SPI Driver
|\FlexIO UART Driver
| \FlexIO DMA UART Driver
oGPIO: General-Purpose Input/Output Driver
|oFGPIO Driver
|\GPIO Driver
oI2C: Inter-Integrated Circuit Driver
|oI2C CMSIS Driver
|oI2C DMA Driver
|oI2C Driver
|\I2C FreeRTOS Driver
oLLWU: Low-Leakage Wakeup Unit Driver
oLPTMR: Low-Power Timer
oLPUART: Low Power Universal Asynchronous Receiver/Transmitter Driver
|oLPUART CMSIS Driver
|oLPUART DMA Driver
|oLPUART Driver
|\LPUART FreeRTOS Driver
oNotification Framework
oPIT: Periodic Interrupt Timer
oPMC: Power Management Controller
oPORT: Port Control and Interrupts
oRCM: Reset Control Module Driver
oRTC: Real Time Clock
oSAI: Serial Audio Interface
|oSAI DMA Driver
|\SAI Driver
oSIM: System Integration Module Driver
oSLCD: Segment LCD Driver
oSMC: System Mode Controller Driver
oSPI based Secure Digital Card (SDSPI)
oSPI: Serial Peripheral Interface Driver
|oSPI CMSIS driver
|oSPI DMA Driver
|oSPI Driver
|\SPI FreeRTOS driver
oSerial Manager
|oSerial Port USB
||\USB Device Configuration
|\Serial Port Uart
oShell
oTPM: Timer PWM Module
oUART: Universal Asynchronous Receiver/Transmitter Driver
|oUART CMSIS Driver
|oUART DMA Driver
|oUART Driver
|\UART FreeRTOS Driver
\VREF: Voltage Reference Driver