![]() |
MCUXpresso SDK API Reference Manual
Rev 2.16.100
NXP Semiconductors
|
Reset driver supports peripheral reset and system reset.
Macros | |
| #define | RST_CTL0_PSCCTL0 0 |
| Reset control registers index. | |
| #define | CRC_RSTS |
Typedefs | |
| typedef RSTCTL_RSTn_t | reset_ip_name_t |
| IP reset handle. | |
Enumerations | |
| enum | RSTCTL_RSTn_t { kPOWERQUAD_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 8U, kPKC_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 9U, kELS_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 10U, kPUF_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 11U, kFLEXSPI_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 16U, kHPU_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 20U, kUSB_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 22U, kSCT_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 24U, kAON_MEM_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 25U, kGDMA_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 28U, kDMA0_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 29U, kDMA1_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 30U, kSDIO_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 31U, kELS_APB_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL1 << 8) | 0U, kELS_GDET_REF_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL1 << 8) | 1U, kSDIO_SLV_SHIFT_RSTn = (RST_CTL0_PSCCTL1 << 8) | 2U, kGAU_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL1 << 8) | 16U, kOTP_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL1 << 8) | 17U, kSECURE_GPIO_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL1 << 8) | 24U, kENET_IPG_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL1 << 8) | 25U, kENET_IPG_S_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL1 << 8) | 26U, kTRNG_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL1 << 8) | 27U, kUTICK_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL2 << 8) | 0U, kWWDT_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL2 << 8) | 1U, kUSIM_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL2 << 8) | 2U, kFREEMRT_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL2 << 8) | 26U, kLCDIC_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL2 << 8) | 27U, kFC0_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL0 << 8) | 8U, kFC1_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL0 << 8) | 9U, kFC2_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL0 << 8) | 10U, kFC3_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL0 << 8) | 11U, kFC14_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL0 << 8) | 22U, kDMIC_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL0 << 8) | 24U, kOSEVENT_TIMER_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL0 << 8) | 27U, kHSGPIO0_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL1 << 8) | 0U, kHSGPIO1_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL1 << 8) | 1U, kCRC_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL1 << 8) | 16U, kFREQME_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL1 << 8) | 31U, kCT32B0_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL2 << 8) | 0U, kCT32B1_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL2 << 8) | 1U, kCT32B2_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL2 << 8) | 2U, kCT32B3_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL2 << 8) | 3U, kCT32B4_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL2 << 8) | 4U, kMRT_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL2 << 8) | 8U, kPINT_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL2 << 8) | 30U, kINPUTMUX_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL2 << 8) | 31U } |
| Enumeration for peripheral reset control bits. More... | |
Functions | |
| void | RESET_SetPeripheralReset (reset_ip_name_t peripheral) |
| Assert reset to peripheral. More... | |
| void | RESET_ClearPeripheralReset (reset_ip_name_t peripheral) |
| Clear reset to peripheral. More... | |
| void | RESET_PeripheralReset (reset_ip_name_t peripheral) |
| Reset peripheral module. More... | |
| static void | RESET_ReleasePeripheralReset (reset_ip_name_t peripheral) |
| Release peripheral module. More... | |
Driver version | |
| #define | FSL_RESET_DRIVER_VERSION (MAKE_VERSION(2, 1, 1)) |
| reset driver version 2.1.1. More... | |
| #define FSL_RESET_DRIVER_VERSION (MAKE_VERSION(2, 1, 1)) |
| #define CRC_RSTS |
Array initializers with peripheral reset bits
| enum RSTCTL_RSTn_t |
Defines the enumeration for peripheral reset control bits in RSTCLTx registers
| void RESET_SetPeripheralReset | ( | reset_ip_name_t | peripheral | ) |
Asserts reset signal to specified peripheral module.
| peripheral | Assert reset to this peripheral. The enum argument contains encoding of reset register and reset bit position in the reset register. |
| void RESET_ClearPeripheralReset | ( | reset_ip_name_t | peripheral | ) |
Clears reset signal to specified peripheral module, allows it to operate.
| peripheral | Clear reset to this peripheral. The enum argument contains encoding of reset register and reset bit position in the reset register. |
| void RESET_PeripheralReset | ( | reset_ip_name_t | peripheral | ) |
Reset peripheral module.
| peripheral | Peripheral to reset. The enum argument contains encoding of reset register and reset bit position in the reset register. |
|
inlinestatic |
Release peripheral module.
| peripheral | Peripheral to release. The enum argument contains encoding of reset register and reset bit position in the reset register. |