![]() |
MCUXpresso SDK API Reference Manual
Rev 2.16.100
NXP Semiconductors
|
Macros | |
| #define | SERIAL_PORT_UART_DMA_RECEIVE_DATA_LENGTH (64U) |
| serial port uart handle size | |
| #define | SERIAL_USE_CONFIGURE_STRUCTURE (0U) |
| Enable or disable the confgure structure pointer. | |
Typedefs | |
|
typedef enum _serial_port_uart_parity_mode | serial_port_uart_parity_mode_t |
| serial port uart parity mode | |
|
typedef enum _serial_port_uart_stop_bit_count | serial_port_uart_stop_bit_count_t |
| serial port uart stop bit count | |
Enumerations | |
| enum | _serial_port_uart_parity_mode { kSerialManager_UartParityDisabled = 0x0U, kSerialManager_UartParityEven = 0x2U, kSerialManager_UartParityOdd = 0x3U } |
| serial port uart parity mode More... | |
| enum | _serial_port_uart_stop_bit_count { kSerialManager_UartOneStopBit = 0U, kSerialManager_UartTwoStopBit = 1U } |
| serial port uart stop bit count More... | |