MCUXpresso SDK API Reference Manual  Rev 2.16.100
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
RGPIO: Rapid General-Purpose Input/Output Driver

Overview

Modules

 FGPIO Driver
 
 RGPIO Driver
 

Data Structures

struct  rgpio_pin_config_t
 The RGPIO pin configuration structure. More...
 

Enumerations

enum  rgpio_pin_direction_t {
  kRGPIO_DigitalInput = 0U,
  kRGPIO_DigitalOutput = 1U
}
 RGPIO direction definition. More...
 
enum  rgpio_interrupt_sel_t {
  kRGPIO_InterruptOutput0 = 0x0U,
  kRGPIO_InterruptOutput1 = 0x1U,
  kRGPIO_InterruptOutput2 = 0x2U,
  kRGPIO_InterruptOutput3 = 0x3U
}
 Configures the interrupt generation condition. More...
 
enum  rgpio_interrupt_config_t {
  kRGPIO_InterruptOrDMADisabled = 0x0U,
  kRGPIO_DMARisingEdge = 0x1U,
  kRGPIO_DMAFallingEdge = 0x2U,
  kRGPIO_DMAEitherEdge = 0x3U,
  kRGPIO_FlagRisingEdge = 0x05U,
  kRGPIO_FlagFallingEdge = 0x06U,
  kRGPIO_FlagEitherEdge = 0x07U,
  kRGPIO_InterruptLogicZero = 0x8U,
  kRGPIO_InterruptRisingEdge = 0x9U,
  kRGPIO_InterruptFallingEdge = 0xAU,
  kRGPIO_InterruptEitherEdge = 0xBU,
  kRGPIO_InterruptLogicOne = 0xCU,
  kRGPIO_ActiveHighTriggerOutputEnable = 0xDU,
  kRGPIO_ActiveLowTriggerOutputEnable = 0xEU
}
 Configures the interrupt generation condition. More...
 

Driver version

#define FSL_RGPIO_DRIVER_VERSION   (MAKE_VERSION(2, 1, 0))
 RGPIO driver version 2.1.0. More...
 

Data Structure Documentation

struct rgpio_pin_config_t

Each pin can only be configured as either an output pin or an input pin at a time. If configured as an input pin, leave the outputConfig unused. Note that in some use cases, the corresponding port property should be configured in advance with the PORT_SetPinConfig().

Data Fields

rgpio_pin_direction_t pinDirection
 RGPIO direction, input or output.
 
uint8_t outputLogic
 Set a default output logic, which has no use in input.
 

Macro Definition Documentation

#define FSL_RGPIO_DRIVER_VERSION   (MAKE_VERSION(2, 1, 0))

Enumeration Type Documentation

Enumerator
kRGPIO_DigitalInput 

Set current pin as digital input.

kRGPIO_DigitalOutput 

Set current pin as digital output.

Enumerator
kRGPIO_InterruptOutput0 

Interrupt/DMA request/trigger output 0.

kRGPIO_InterruptOutput1 

Interrupt/DMA request/trigger output 1.

kRGPIO_InterruptOutput2 

Interrupt/DMA request/trigger output 2.

kRGPIO_InterruptOutput3 

Interrupt/DMA request/trigger output 3.

Enumerator
kRGPIO_InterruptOrDMADisabled 

Interrupt/DMA request is disabled.

kRGPIO_DMARisingEdge 

DMA request on rising edge.

kRGPIO_DMAFallingEdge 

DMA request on falling edge.

kRGPIO_DMAEitherEdge 

DMA request on either edge.

kRGPIO_FlagRisingEdge 

Flag sets on rising edge.

kRGPIO_FlagFallingEdge 

Flag sets on falling edge.

kRGPIO_FlagEitherEdge 

Flag sets on either edge.

kRGPIO_InterruptLogicZero 

Interrupt when logic zero.

kRGPIO_InterruptRisingEdge 

Interrupt on rising edge.

kRGPIO_InterruptFallingEdge 

Interrupt on falling edge.

kRGPIO_InterruptEitherEdge 

Interrupt on either edge.

kRGPIO_InterruptLogicOne 

Interrupt when logic one.

kRGPIO_ActiveHighTriggerOutputEnable 

Enable active high-trigger output.

kRGPIO_ActiveLowTriggerOutputEnable 

Enable active low-trigger output.