MCUXpresso SDK API Reference Manual  Rev 2.16.100
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
Xbar

Overview

Data Structures

struct  xbar_info_t
 Find the instance index from base address and register offset mappings. More...
 
struct  xbar_control_config_t
 Defines the configuration structure of the XBAR control register. More...
 

Enumerations

enum  xbar_active_edge_t {
  kXBAR_EdgeNone = 0U,
  kXBAR_EdgeRising = 1U,
  kXBAR_EdgeFalling = 2U,
  kXBAR_EdgeRisingAndFalling = 3U
}
 XBAR active edge for detection. More...
 
enum  xbar_request_t {
  kXBAR_RequestDisable = 0U,
  kXBAR_RequestDMAEnable = 1U,
  kXBAR_RequestInterruptEnable = 2U
}
 Defines the XBAR DMA and interrupt configurations. More...
 

XBAR functional Operation

void XBAR_Init (xbar_instance_t xbarInstance)
 Initializes the XBAR modules. More...
 
void XBAR_Deinit (xbar_instance_t xbarInstance)
 Shutdown the XBAR modules. More...
 
status_t XBAR_SetSignalsConnection (xbar_input_signal_t input, xbar_output_signal_t output)
 Set connection between the selected XBAR_IN[*] input and the XBAR_OUT[*] output signal. More...
 
status_t XBAR_ClearOutputStatusFlag (xbar_output_signal_t output)
 Clears the edge detection status flags. More...
 
status_t XBAR_GetOutputStatusFlag (xbar_output_signal_t output, bool *flag)
 Gets the active edge detection status. More...
 
status_t XBAR_SetOutputSignalConfig (xbar_output_signal_t output, const xbar_control_config_t *controlConfig)
 Configures the XBAR control register. More...
 

Data Structure Documentation

struct xbar_info_t
struct xbar_control_config_t

This structure keeps the configuration of XBAR control register for one output. Control registers are available only for a few outputs. Not every XBAR module has control registers.

Data Fields

xbar_active_edge_t activeEdge
 Active edge to be detected. More...
 
xbar_request_t requestType
 Selects DMA/Interrupt request. More...
 

Field Documentation

xbar_active_edge_t xbar_control_config_t::activeEdge
xbar_request_t xbar_control_config_t::requestType

Enumeration Type Documentation

Enumerator
kXBAR_EdgeNone 

Edge detection status bit never asserts.

kXBAR_EdgeRising 

Edge detection status bit asserts on rising edges.

kXBAR_EdgeFalling 

Edge detection status bit asserts on falling edges.

kXBAR_EdgeRisingAndFalling 

Edge detection status bit asserts on rising and falling edges.

Enumerator
kXBAR_RequestDisable 

Interrupt and DMA are disabled.

kXBAR_RequestDMAEnable 

DMA enabled, interrupt disabled.

kXBAR_RequestInterruptEnable 

Interrupt enabled, DMA disabled.

Function Documentation

void XBAR_Init ( xbar_instance_t  xbarInstance)

This function un-gates the XBAR clock.

Parameters
xbarInstanceXBAR peripheral address.
void XBAR_Deinit ( xbar_instance_t  xbarInstance)

This function disables XBAR clock.

Parameters
xbarInstanceXBAR peripheral address.
status_t XBAR_SetSignalsConnection ( xbar_input_signal_t  input,
xbar_output_signal_t  output 
)

This function connects the XBAR input to the selected XBAR output. If more than one XBAR module is available, only the inputs and outputs from the same module can be connected.

Example:

XBAR_SetSignalsConnection(kXBAR_DSC1_InputLogicLow, kXBAR_DSC1_OutputTriggerSyncIn0);
Parameters
inputXBAR input signal.
outputXBAR output signal.
Return values
kStatus_SuccessSignal connection set successfully.
kStatus_InvalidArgumentFailed because of invalid argument.
status_t XBAR_ClearOutputStatusFlag ( xbar_output_signal_t  output)
Parameters
outputXBAR output signal.
Return values
kStatus_SuccessSignal connection set successfully.
kStatus_InvalidArgumentFailed because of invalid argument.
status_t XBAR_GetOutputStatusFlag ( xbar_output_signal_t  output,
bool *  flag 
)

This function gets the active edge detect status of all XBAR_OUTs. If the active edge occurs, the return value is asserted. When the interrupt or the DMA functionality is enabled for the XBAR_OUTx, this field is 1 when the interrupt or DMA request is asserted and 0 when the interrupt or DMA request has been cleared.

Parameters
outputXBAR output signal.
flagget XBAR output status flag.
Return values
kStatus_SuccessSignal connection set successfully.
kStatus_InvalidArgumentFailed because of invalid argument.
status_t XBAR_SetOutputSignalConfig ( xbar_output_signal_t  output,
const xbar_control_config_t *  controlConfig 
)

This function configures an XBAR control register. The active edge detection and the DMA/IRQ function on the corresponding XBAR output can be set.

Example:

XBAR_SetOutputSignalConfig(kXBARA_OutputDMAMUX18, &userConfig);
Parameters
outputXBAR output signal.
controlConfigPointer to structure that keeps configuration of control register.
Return values
kStatus_SuccessSignal connection set successfully.
kStatus_InvalidArgumentFailed because of invalid argument.