![]() |
MCUXpresso SDK API Reference Manual
Rev 2.16.100
NXP Semiconductors
|
Group for API/Data structure of common usage.
Functions | |
| uint16_t | NETC_SIGetVsiIndex (netc_vsi_number_t vsi) |
| Get the VSI index. More... | |
| static void | NETC_IPFInit (NETC_SW_ENETC_Type *base, const netc_ipf_config_t *config) |
| Set layer2/3 Dos configuration. More... | |
| void | NETC_PSFPKcProfileInit (NETC_SW_ENETC_Type *base, const netc_isi_kc_rule_t *rule, bool enKcPair1) |
| Initialize the Ingress Stream Identification Key construction rule profiles. More... | |
| void | NETC_RxVlanCInit (NETC_SW_ENETC_Type *base, const netc_vlan_classify_config_t *config, bool enRtag) |
| Initialize the customer vlan type. More... | |
| void | NETC_RxQosCInit (NETC_SW_ENETC_Type *base, const netc_qos_classify_profile_t *profile, bool enProfile1) |
| Initialize the ingress QoS classification. More... | |
| uint16_t NETC_SIGetVsiIndex | ( | netc_vsi_number_t | vsi | ) |
| vsi | The VSI number. |
|
inlinestatic |
| base | |
| config |
| void NETC_PSFPKcProfileInit | ( | NETC_SW_ENETC_Type * | base, |
| const netc_isi_kc_rule_t * | rule, | ||
| bool | enKcPair1 | ||
| ) |
| base | |
| rule | |
| enKcPair1 |
| void NETC_RxVlanCInit | ( | NETC_SW_ENETC_Type * | base, |
| const netc_vlan_classify_config_t * | config, | ||
| bool | enRtag | ||
| ) |
| base | |
| config | |
| enRtag |
| void NETC_RxQosCInit | ( | NETC_SW_ENETC_Type * | base, |
| const netc_qos_classify_profile_t * | profile, | ||
| bool | enProfile1 | ||
| ) |
| base | |
| profile | |
| enProfile1 |