MCUXpresso SDK API Reference Manual  Rev 2.16.001
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages

Overview

Macros

#define HASHCRYPT_MODE_SHA1   0x1
 Algorithm definitions correspond with the values for Mode field in Control register !
 

Typedefs

typedef enum _hashcrypt_algo_t hashcrypt_algo_t
 Algorithm used for Hashcrypt operation.
 

Enumerations

enum  _hashcrypt_algo_t {
  kHASHCRYPT_Sha1 = HASHCRYPT_MODE_SHA1,
  kHASHCRYPT_Sha256 = HASHCRYPT_MODE_SHA256,
  kHASHCRYPT_Aes = HASHCRYPT_MODE_AES
}
 Algorithm used for Hashcrypt operation. More...
 

Functions

void HASHCRYPT_Init (HASHCRYPT_Type *base)
 Enables clock and disables reset for HASHCRYPT peripheral. More...
 
void HASHCRYPT_Deinit (HASHCRYPT_Type *base)
 Disables clock for HASHCRYPT peripheral. More...
 

Driver version

#define FSL_HASHCRYPT_DRIVER_VERSION   (MAKE_VERSION(2, 2, 15))
 HASHCRYPT driver version. More...
 

Macro Definition Documentation

#define FSL_HASHCRYPT_DRIVER_VERSION   (MAKE_VERSION(2, 2, 15))

Version 2.2.15.

Current version: 2.2.15

Change log:

  • Version 2.0.0
    • Initial version
  • Version 2.0.1
    • Support loading AES key from unaligned address
  • Version 2.0.2
    • Support loading AES key from unaligned address for different compiler and core variants
  • Version 2.0.3
    • Remove SHA512 and AES ICB algorithm definitions
  • Version 2.0.4
    • Add SHA context switch support
  • Version 2.1.0
    • Update the register name and macro to align with new header.
  • Version 2.1.1
    • Fix MISRA C-2012.
  • Version 2.1.2
    • Support loading AES input data from unaligned address.
  • Version 2.1.3
    • Fix MISRA C-2012.
  • Version 2.1.4
    • Fix context switch cannot work when switching from AES.
  • Version 2.1.5
    • Add data synchronization barrier inside hashcrypt_sha_ldm_stm_16_words() to prevent possible optimization issue.
  • Version 2.2.0
    • Add AES-OFB and AES-CFB mixed IP/SW modes.
  • Version 2.2.1
    • Add data synchronization barrier inside hashcrypt_sha_ldm_stm_16_words() prevent compiler from reordering memory write when -O2 or higher is used.
  • Version 2.2.2
    • Add data synchronization barrier inside hashcrypt_sha_ldm_stm_16_words() to fix optimization issue
  • Version 2.2.3
    • Added check for size in hashcrypt_aes_one_block to prevent overflowing COUNT field in MEMCTRL register, if its bigger than COUNT field do a multiple runs.
  • Version 2.2.4
    • In all HASHCRYPT_AES_xx functions have been added setting CTRL_MODE bitfield to 0 after processing data, which decreases power consumption.
  • Version 2.2.5
    • Add data synchronization barrier and instruction synchronization barrier inside hashcrypt_sha_process_message_data() to fix optimization issue
  • Version 2.2.6
    • Add data synchronization barrier inside HASHCRYPT_SHA_Update() and hashcrypt_get_data() function to fix optimization issue on MDK and ARMGCC release targets
  • Version 2.2.7
    • Add data synchronization barrier inside HASHCRYPT_SHA_Update() to fix optimization issue on MCUX IDE release target
  • Version 2.2.8
    • Unify hashcrypt hashing behavior between aligned and unaligned input data
  • Version 2.2.9
    • Add handling of set ERROR bit in the STATUS register
  • Version 2.2.10
    • Fix missing error statement in hashcrypt_save_running_hash()
  • Version 2.2.11
    • Fix incorrect SHA-256 calculation for long messages with reload
  • Version 2.2.12
    • Fix hardfault issue on the Keil compiler due to unaligned memcpy() input on some optimization levels
  • Version 2.2.13
    • Added function hashcrypt_seed_prng() which loading random number into PRNG_SEED register before AES operation for SCA protection
  • Version 2.2.14
    • Modify function hashcrypt_get_data() to prevent issue with unaligned access
  • Version 2.2.15
    • Add wait on DIGEST BIT inside hashcrypt_sha_one_block() to fix issues with some optimization flags

Enumeration Type Documentation

Enumerator
kHASHCRYPT_Sha1 

SHA_1.

kHASHCRYPT_Sha256 

SHA_256.

kHASHCRYPT_Aes 

AES.

Function Documentation

void HASHCRYPT_Init ( HASHCRYPT_Type *  base)

Enable clock and disable reset for HASHCRYPT.

Parameters
baseHASHCRYPT base address
void HASHCRYPT_Deinit ( HASHCRYPT_Type *  base)

Disable clock and enable reset.

Parameters
baseHASHCRYPT base address