MCUXpresso SDK API Reference Manual  Rev 2.14.030
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
Serial Port Uart

Overview

Macros

#define SERIAL_PORT_UART_DMA_RECEIVE_DATA_LENGTH   (64U)
 serial port uart handle size
 
#define SERIAL_USE_CONFIGURE_STRUCTURE   (0U)
 Enable or disable the confgure structure pointer.
 

Enumerations

enum  serial_port_uart_parity_mode_t {
  kSerialManager_UartParityDisabled = 0x0U,
  kSerialManager_UartParityEven = 0x2U,
  kSerialManager_UartParityOdd = 0x3U
}
 serial port uart parity mode More...
 
enum  serial_port_uart_stop_bit_count_t {
  kSerialManager_UartOneStopBit = 0U,
  kSerialManager_UartTwoStopBit = 1U
}
 serial port uart stop bit count More...
 

Enumeration Type Documentation

Enumerator
kSerialManager_UartParityDisabled 

Parity disabled.

kSerialManager_UartParityEven 

Parity even enabled.

kSerialManager_UartParityOdd 

Parity odd enabled.

Enumerator
kSerialManager_UartOneStopBit 

One stop bit.

kSerialManager_UartTwoStopBit 

Two stop bits.