MCUXpresso SDK API Reference Manual  Rev. 0
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
SDIOC HOST adapter Driver

Overview

Data Structures

struct  sdmmchost_cmd_t
 sdmmc host command structure definition More...
 
struct  sdmmchost_data_t
 sdmmc host data structure definition More...
 
struct  sdmmchost_transfer_t
 sdmmc host data structure definition More...
 
struct  sdmmchost_t
 sdmmc host handler More...
 

Macros

#define FSL_SDMMC_HOST_ADAPTER_VERSION   (MAKE_VERSION(2U, 0U, 0U)) /*2.0.0*/
 Middleware adapter version. More...
 
#define SDMMCHOST_SUPPORT_HIGH_SPEED   (1U)
 host capability
 
#define SDMMCHOST_INSTANCE_SUPPORT_8_BIT_WIDTH(host)   0U
 sdmmc host instance capability
 
#define SDMMCHOST_DMA_DESCRIPTOR_BUFFER_ALIGN_SIZE   1U
 SDMMC host dma descriptor buffer address align size.
 

Enumerations

enum  _sdmmchost_endian_mode {
  kSDMMCHOST_EndianModeBig = 0U,
  kSDMMCHOST_EndianModeHalfWordBig = 1U,
  kSDMMCHOST_EndianModeLittle = 2U
}
 host Endian mode corresponding to driver define More...
 
enum  {
  kCARD_ResponseTypeNone = 0U,
  kCARD_ResponseTypeR1 = 1U,
  kCARD_ResponseTypeR1b = 2U,
  kCARD_ResponseTypeR2 = 3U,
  kCARD_ResponseTypeR3 = 4U,
  kCARD_ResponseTypeR4 = 5U,
  kCARD_ResponseTypeR5 = 6U,
  kCARD_ResponseTypeR5b = 7U,
  kCARD_ResponseTypeR6 = 8U,
  kCARD_ResponseTypeR7 = 9U
}
 The command response type. More...
 

SDIOC host controller function

void SDMMCHOST_SetCardBusWidth (sdmmchost_t *host, uint32_t dataBusWidth)
 set data bus width. More...
 
static void SDMMCHOST_SendCardActive (sdmmchost_t *host)
 Send initilization active 80 clocks to card. More...
 
uint32_t SDMMCHOST_SetCardClock (sdmmchost_t *host, uint32_t targetClock)
 Set card bus clock. More...
 
static bool SDMMCHOST_IsCardBusy (sdmmchost_t *host)
 check card status by DATA0. More...
 
static void SDMMCHOST_EnableCardInt (sdmmchost_t *host, bool enable)
 enable card interrupt. More...
 
status_t SDMMCHOST_CardIntInit (sdmmchost_t *host, void *sdioInt)
 card interrupt function. More...
 
status_t SDMMCHOST_CardDetectInit (sdmmchost_t *host, void *cd)
 card detect init function. More...
 
status_t SDMMCHOST_PollingCardDetectStatus (sdmmchost_t *host, uint32_t waitCardStatus, uint32_t timeout)
 Detect card insert, only need for SD cases. More...
 
uint32_t SDMMCHOST_CardDetectStatus (sdmmchost_t *host)
 card detect status. More...
 
status_t SDMMCHOST_Init (sdmmchost_t *host)
 Init host controller. More...
 
void SDMMCHOST_Deinit (sdmmchost_t *host)
 Deinit host controller. More...
 
void SDMMCHOST_SetCardPower (sdmmchost_t *host, bool enable)
 host power off card function. More...
 
status_t SDMMCHOST_TransferFunction (sdmmchost_t *host, sdmmchost_transfer_t *content)
 host transfer function. More...
 
void SDMMCHOST_Reset (sdmmchost_t *host)
 host reset function. More...
 

Data Structure Documentation

struct sdmmchost_cmd_t

Data Fields

uint32_t index
 Command index. More...
 
uint32_t argument
 Command argument. More...
 
uint8_t type
 command type
 
uint32_t responseType
 Command response type. More...
 
uint32_t responseErrorFlags
 Response error flag, which need to check the command reponse. More...
 
uint32_t response [4U]
 pointer registered by application to receive command response
 

Field Documentation

uint32_t sdmmchost_cmd_t::index
uint32_t sdmmchost_cmd_t::argument
uint32_t sdmmchost_cmd_t::responseType
uint32_t sdmmchost_cmd_t::responseErrorFlags
struct sdmmchost_data_t

Data Fields

bool enableAutoCommand12
 Enable auto CMD12. More...
 
uint32_t blockCount
 Block count. More...
 
uint32_t blockSize
 Block size. More...
 
uint32_t * txData
 Data buffer to write. More...
 
uint32_t * rxData
 Buffer to save data read. More...
 

Field Documentation

bool sdmmchost_data_t::enableAutoCommand12
uint32_t sdmmchost_data_t::blockCount
uint32_t sdmmchost_data_t::blockSize
uint32_t* sdmmchost_data_t::txData
uint32_t* sdmmchost_data_t::rxData
struct sdmmchost_transfer_t
struct sdmmchost_t

Data Fields

SDIOC_Type * base
 host controller base address
 
uint32_t sourceClock_HZ
 host controller source clock
 
uint32_t endianMode
 host endian mode
 
sdioc_handle_t handle
 host controller handler
 
sdmmc_osa_event_t hostEvent
 host event handler
 
void * cd
 card detect
 
void * cardInt
 call back function for card interrupt
 

Macro Definition Documentation

#define FSL_SDMMC_HOST_ADAPTER_VERSION   (MAKE_VERSION(2U, 0U, 0U)) /*2.0.0*/

Enumeration Type Documentation

Enumerator
kSDMMCHOST_EndianModeBig 

Big endian mode.

kSDMMCHOST_EndianModeHalfWordBig 

Half word big endian mode.

kSDMMCHOST_EndianModeLittle 

Little endian mode.

anonymous enum

Defines the command response type from card to host controller.

Enumerator
kCARD_ResponseTypeNone 

Response type: none.

kCARD_ResponseTypeR1 

Response type: R1.

kCARD_ResponseTypeR1b 

Response type: R1b.

kCARD_ResponseTypeR2 

Response type: R2.

kCARD_ResponseTypeR3 

Response type: R3.

kCARD_ResponseTypeR4 

Response type: R4.

kCARD_ResponseTypeR5 

Response type: R5.

kCARD_ResponseTypeR5b 

Response type: R5b.

kCARD_ResponseTypeR6 

Response type: R6.

kCARD_ResponseTypeR7 

Response type: R7.

Function Documentation

void SDMMCHOST_SetCardBusWidth ( sdmmchost_t *  host,
uint32_t  dataBusWidth 
)
Parameters
hosthost handler
dataBusWidthdata bus width
static void SDMMCHOST_SendCardActive ( sdmmchost_t *  host)
inlinestatic
Parameters
hosthost handler
uint32_t SDMMCHOST_SetCardClock ( sdmmchost_t *  host,
uint32_t  targetClock 
)
Parameters
hosthost handler
targetClocktarget clock frequency
Return values
actualclock frequency can be reach.
static bool SDMMCHOST_IsCardBusy ( sdmmchost_t *  host)
inlinestatic
Parameters
hosthost handler
Return values
trueis busy, false is idle.
static void SDMMCHOST_EnableCardInt ( sdmmchost_t *  host,
bool  enable 
)
inlinestatic
Parameters
hosthost handler
enabletrue is enable, false is disable.
status_t SDMMCHOST_CardIntInit ( sdmmchost_t *  host,
void *  sdioInt 
)
Parameters
hosthost handler
sdioIntcard interrupt configuration
status_t SDMMCHOST_CardDetectInit ( sdmmchost_t *  host,
void *  cd 
)
Parameters
hosthost handler
cdcard detect configuration
status_t SDMMCHOST_PollingCardDetectStatus ( sdmmchost_t *  host,
uint32_t  waitCardStatus,
uint32_t  timeout 
)
Parameters
hosthost handler
waitCardStatusstatus which user want to wait
timeoutwait time out.
Return values
kStatus_Successdetect card insert
kStatus_Failcard insert event fail
uint32_t SDMMCHOST_CardDetectStatus ( sdmmchost_t *  host)
Parameters
hosthost handler
Return values
kSD_Inserted,kSD_Removed
status_t SDMMCHOST_Init ( sdmmchost_t *  host)
Parameters
hosthost handler
Return values
kStatus_Successhost init success
kStatus_Failevent fail
void SDMMCHOST_Deinit ( sdmmchost_t *  host)
Parameters
hosthost handler
void SDMMCHOST_SetCardPower ( sdmmchost_t *  host,
bool  enable 
)
Parameters
hosthost handler
enabletrue is power on, false is power down.
status_t SDMMCHOST_TransferFunction ( sdmmchost_t *  host,
sdmmchost_transfer_t *  content 
)
Parameters
hosthost handler
contenttransfer content.
void SDMMCHOST_Reset ( sdmmchost_t *  host)
Parameters
hosthost handler