![]()  | 
  
    MCUXpresso SDK API Reference Manual
    Rev. 0
    
   NXP Semiconductors 
   | 
 
MMC card boot configuration definition. More...
#include <fsl_sdmmc_spec.h>
Data Fields | |
| bool | enableBootAck | 
| Enable boot ACK.  | |
| mmc_boot_partition_enable_t | bootPartition | 
| Boot partition.  | |
| mmc_boot_timing_mode_t | bootTimingMode | 
| boot mode  | |
| mmc_data_bus_width_t | bootDataBusWidth | 
| Boot data bus width.  | |
| bool | retainBootbusCondition | 
| If retain boot bus width and boot mode conditions.  | |
| bool | pwrBootConfigProtection | 
Disable the change of boot configuration register bits from at this point  until next power cycle or next H/W reset operation   | |
| bool | premBootConfigProtection | 
| Disable the change of boot configuration register bits permanently.  | |
| mmc_boot_partition_wp_t | bootPartitionWP | 
| boot partition write protect configurations  | |