![]()  | 
  
    MCUXpresso SDK API Reference Manual
    Rev. 0
    
   NXP Semiconductors 
   | 
 
MMC card CSD register. More...
#include <fsl_sdmmc_spec.h>
Data Fields | |
| uint8_t | csdStructureVersion | 
| CSD structure [127:126].  | |
| uint8_t | systemSpecificationVersion | 
| System specification version [125:122].  | |
| uint8_t | dataReadAccessTime1 | 
| Data read access-time 1 [119:112].  | |
| uint8_t | dataReadAccessTime2 | 
| Data read access-time 2 in CLOCK cycles (NSAC*100) [111:104].  | |
| uint8_t | transferSpeed | 
| Max.  More... | |
| uint16_t | cardCommandClass | 
| card command classes [95:84]  | |
| uint8_t | readBlockLength | 
| Max.  More... | |
| uint16_t | flags | 
| Contain flags in _mmc_csd_flag.  | |
| uint16_t | deviceSize | 
| Device size [73:62].  | |
| uint8_t | readCurrentVddMin | 
| Max.  More... | |
| uint8_t | readCurrentVddMax | 
| Max.  More... | |
| uint8_t | writeCurrentVddMin | 
| Max.  More... | |
| uint8_t | writeCurrentVddMax | 
| Max.  More... | |
| uint8_t | deviceSizeMultiplier | 
| Device size multiplier [49:47].  | |
| uint8_t | eraseGroupSize | 
| Erase group size [46:42].  | |
| uint8_t | eraseGroupSizeMultiplier | 
| Erase group size multiplier [41:37].  | |
| uint8_t | writeProtectGroupSize | 
| Write protect group size [36:32].  | |
| uint8_t | defaultEcc | 
| Manufacturer default ECC [30:29].  | |
| uint8_t | writeSpeedFactor | 
| Write speed factor [28:26].  | |
| uint8_t | maxWriteBlockLength | 
| Max.  More... | |
| uint8_t | fileFormat | 
| File format [11:10].  | |
| uint8_t | eccCode | 
| ECC code [9:8].  | |
| uint8_t mmc_csd_t::transferSpeed | 
bus clock frequency [103:96]
| uint8_t mmc_csd_t::readBlockLength | 
read data block length [83:80]
| uint8_t mmc_csd_t::readCurrentVddMin | 
read current @ VDD min [61:59]
| uint8_t mmc_csd_t::readCurrentVddMax | 
read current @ VDD max [58:56]
| uint8_t mmc_csd_t::writeCurrentVddMin | 
write current @ VDD min [55:53]
| uint8_t mmc_csd_t::writeCurrentVddMax | 
write current @ VDD max [52:50]
| uint8_t mmc_csd_t::maxWriteBlockLength | 
write data block length [25:22]