![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
SD card CSD register.
#include <fsl_sdmmc_spec.h>
Data Fields | |
| uint8_t | csdStructure |
| CSD structure [127:126]. | |
| uint8_t | dataReadAccessTime1 |
| Data read access-time-1 [119:112]. | |
| uint8_t | dataReadAccessTime2 |
| Data read access-time-2 in clock cycles (NSAC*100) [111:104]. | |
| uint8_t | transferSpeed |
| Maximum data transfer rate [103:96]. | |
| uint16_t | cardCommandClass |
| Card command classes [95:84]. | |
| uint8_t | readBlockLength |
| Maximum read data block length [83:80]. | |
| uint16_t | flags |
| Flags in _sd_csd_flag. | |
| uint32_t | deviceSize |
| Device size [73:62]. | |
| uint8_t | readCurrentVddMin |
| Maximum read current at VDD min [61:59]. | |
| uint8_t | readCurrentVddMax |
| Maximum read current at VDD max [58:56]. | |
| uint8_t | writeCurrentVddMin |
| Maximum write current at VDD min [55:53]. | |
| uint8_t | writeCurrentVddMax |
| Maximum write current at VDD max [52:50]. | |
| uint8_t | deviceSizeMultiplier |
| Device size multiplier [49:47]. | |
| uint8_t | eraseSectorSize |
| Erase sector size [45:39]. | |
| uint8_t | writeProtectGroupSize |
| Write protect group size [38:32]. | |
| uint8_t | writeSpeedFactor |
| Write speed factor [28:26]. | |
| uint8_t | writeBlockLength |
| Maximum write data block length [25:22]. | |
| uint8_t | fileFormat |
| File format [11:10]. | |