![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
MMC card boot configuration definition. More...
#include <fsl_sdmmc_spec.h>
Data Fields | |
| bool | enableBootAck |
| Enable boot ACK. | |
| mmc_boot_partition_enable_t | bootPartition |
| Boot partition. | |
| mmc_boot_timing_mode_t | bootTimingMode |
| boot mode | |
| mmc_data_bus_width_t | bootDataBusWidth |
| Boot data bus width. | |
| bool | retainBootbusCondition |
| If retain boot bus width and boot mode conditions. | |
| bool | pwrBootConfigProtection |
Disable the change of boot configuration register bits from at this point until next power cycle or next H/W reset operation | |
| bool | premBootConfigProtection |
| Disable the change of boot configuration register bits permanently. | |
| mmc_boot_partition_wp_t | bootPartitionWP |
| boot partition write protect configurations | |