![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
sdio card function CIS
#include <fsl_sdmmc_spec.h>
Data Fields | |
| uint8_t | funcID |
| function ID | |
| uint8_t | funcInfo |
| function info | |
| uint8_t | ioVersion |
| level of application specification this io support | |
| uint32_t | cardPSN |
| product serial number | |
| uint32_t | ioCSASize |
| avaliable CSA size for io | |
| uint8_t | ioCSAProperty |
| CSA property. | |
| uint16_t | ioMaxBlockSize |
| io max transfer data size | |
| uint32_t | ioOCR |
| io ioeration condition | |
| uint8_t | ioOPMinPwr |
| min current in operation mode | |
| uint8_t | ioOPAvgPwr |
| average current in operation mode | |
| uint8_t | ioOPMaxPwr |
| max current in operation mode | |
| uint8_t | ioSBMinPwr |
| min current in standby mode | |
| uint8_t | ioSBAvgPwr |
| average current in standby mode | |
| uint8_t | ioSBMaxPwr |
| max current in standby mode | |
| uint16_t | ioMinBandWidth |
| io min transfer bandwidth | |
| uint16_t | ioOptimumBandWidth |
| io optimum transfer bandwidth | |
| uint16_t | ioReadyTimeout |
| timeout value from enalbe to ready | |
| uint16_t | ioHighCurrentAvgCurrent |
the average peak current (mA) when IO operating in high current mode | |
| uint16_t | ioHighCurrentMaxCurrent |
the max peak current (mA) when IO operating in high current mode | |
| uint16_t | ioLowCurrentAvgCurrent |
the average peak current (mA) when IO operating in lower current mode | |
| uint16_t | ioLowCurrentMaxCurrent |
the max peak current (mA) when IO operating in lower current mode | |