erpc_server_dac_adc
Overview
This example demonstrates usage of eRPC between PC and board using UART transport layer. Board acts like a server and the PC as client. When server starts, it waits for data being send from client over UART. Server then performs action (DAC/ADC conversion, light LEDs, read data from magnetometer senzor) and sends result data back to client (or lights LED).
eRPC documentation
eRPC specific files are stored in: middleware\multicore\erpc eRPC documentation is stored in: middleware\multicore\erpc\doc eRPC is open-source project stored on github: https://github.com/EmbeddedRPC/erpc eRPC documentation can be also found in: http://embeddedrpc.github.io
Running with i.MX7D Sabre SD board
First, download L4.1.15_2.0.0_iMX6UL7D board support package from nxp.com
Then uncompress it and locate file fsl-image-validation-imx-imx7dsabresd.sdcard
Insert an SD card and run: sudo dd if=fsl-image-validation-imx-imx7dsabresd.sdcard of=/dev/mmcblk0 bs=1M
Flush disk IO operations, run command: sync
Download enum34, erpc and pyserial packages from pypi, uncompress them and copy to /home/root, respective links are: - enum34: https://pypi.python.org/packages/bf/3e/31d502c25302814a7c2f1d3959d2a3b3f78e509002ba91aea64993936876/enum34-1.1.6.tar.gz#md5=5f13a0841a61f7fc295c514490d120d0 - erpc: https://pypi.python.org/packages/fd/0d/64425e9d5258fa5ea9cef7de879e3ae8be6c0d50a7e215ba791d0a32d77e/erpc–1.4.0.tar.gz#md5=1387082dab3af4067fdfe01c98b09dee - pyserial: https://pypi.python.org/packages/df/c9/d9da7fafaf2a2b323d20eee050503ab08237c16b0119c7bbf1597d53f793/pyserial-2.7.tar.gz#md5=794506184df83ef2290de0d18803dd11
Insert SD card in the board, connect to USB debug console
Once you boot and login (user root), enter enum34, erpc and pyserial directories and run in each of them: python setup.py install
now you can use: python run.py -p
-b , to run the example