Bluetooth LE host stack and applications
The Bluetooth LE Host Stack component provides an implementation for a Bluetooth LE mandatory and some optional, proprietary, and experimental features. The Bluetooth LE Host Stack component provides application examples, services, and profiles.
Main features supported:
Automotive Compliance
MISRA Compliance
HIS CCM <= 20
Advanced Secure Mode
Enhanced ATT
GATT Caching
Bluetooth LE Host GCC Libraries
Bluetooth LE Host IAR Libraries
Bluetooth LE Host Peripheral Libraries
Bluetooth LE Central Libraries
Bluetooth LE Host Full Host Features Libraries
Bluetooth LE Host Optional Features Libraries
Bluetooth LE Host Mandatory Features Libraries
Bare-metal and FreeRTOS Support
Bluetooth LE Privacy Support
CCC Sample Applications
Enhanced Notifications
Dynamic Database
OTA Support - Sample Applications
Decision based Advertising Filtering (DBAF) - Experimental feature
Advertising Coding Selection (ACS) - Experimental feature
Channel Sounding - Experimental feature with controlled access (contact your NXP representative for access)
Bluetooth LE Controller main and experimental features and capabilities described below are supported by the Bluetooth LE Host.
Note: For evaluating DBAF and ACS experimental features, replace the Bluetooth LE Host default example projects libraries with the libraries from the SDK folder ..\middleware\wireless\bluetooth\host\lib_exp and enable the features in the application. The Radio Subsystem (NBU) Firmware with experimental features is required.
Parent topic:Wireless connectivity middleware overview