Logo
24.12.00
MCUXpresso SDK Project v: latest
Document Release Versions
latest
24.12.00-pvw2
24.12.00

Introduction

  • MCUXpresso SDK
  • Setup

Getting Started

  • Github Repository
  • Zip Package

User Guide

  • Examples
  • Middlewares
  • RTOS
  • Boards

Development

  • Architecture
  • Developing with MCUXpresso SDK
  • Build And Configuration System
  • Documentation

Releases

  • Release Notes
mcuxsdk
  • Docs / 24.12.00 »
  • GenFSK link layer
  • Open on Repo Report an issue with this page

GenFSK link layer

The Generic FSK protocol enables radio operation using a custom GFSK/GMSK or MSK modulation format.

Main Features supported:

  • Highly configurable packet structure

  • Optimized Sequence Command Set

  • High-precision timebase to maintain network timing

  • Two timer-compare mechanisms for Interrupt Generation and Sequence Launching

  • Hardware automation for packet transmit and receive, CRC and Whitening

  • Up to four network addresses to synchronize to, can be 8-bit, 16-bit or 32-bit

  • Packet Lengths up to 2047 Bytes

  • Support complex auto-sequence, like CCA before TX, Auto-ACK, TR.

  • Many operating modes can support the sending and receiving of multiple protocol packets, such as Bluetooth LE.

Parent topic:Wireless connectivity middleware overview


Copyright 2024, NXP. Last generated on Jan 14, 2025 21:30+0100; branch release/24.12.00, revision 6882aee11e11747f412eb2989d080206781ea9ce.