Overview
This is a MCU bridge app demo. Need to use with ncp_bridge application.
Prepare the Demo
Generate ncp_host_app application. For example: go to bin/generator/batch_v2. run ‘ruby all_rdrw610.rb -p ncp_host_app’ to generate ncp_host_app.
Compile ncp_host_app through IAR/ARMGCC tool chain.
Download the program to board A.
Download ncp_bridge application to board B.
Connect board A and board B with FLEXCOMM0.
Connect board A/B to Windows/Ubuntu device through MCU-LINK.
Open serial port of board A(MCU-LINK) in Windows/Ubuntu device.
Running the demo
Enter ‘help’ in the terminal to get help information.
help wlan-scan get-scan-result wlan-connect
get-scan-result wlan-disconnect ping [c <packet_count>] <ip_address> get-ping-result iperf [s|su|c |cu |a|] [options] get-iperf-result Enter command
#wlan-scan
#get-scan-result
3 networks found: 94:10:3E:02:60:F0 [nxp_mrvl] channel: 1 rssi: -25 dBm security: OPEN
94:10:3E:02:60:F1 [nxp_mrvl_5ghz] channel: 36 rssi: -39 dBm security: WPA/WPA2 Mixed
90:72:40:21:B3:1A [apple_g] channel: 11 rssi: -51 dBm security: WPA3 SAE
#wlan-connect net-5g
#get-connect-result
Already connected to an AP: SSID = {net-5g} IPv4 Address: {192.168.0.97}
#wlan-disconnect
Already disconnect to network
#ping 192.168.0.1 c 20
#get-ping-result
— ping statistics — 20 packets transmitted, 20 packets received, 0% packets loss
#iperf c 192.168.0.1 t 20
#get-iperf-result
TCP_DONE_CLIENT (TX) Local address : 192.168.0.97 Port : 49153 Remote address : 192.168.0.128 Port : 5001 Bytes Transferred 106642804 Duration (ms) 20000 BandWidth (Mbit/sec) 42