Hardware requirements
Type-C USB cable
FRDM-MCXA276 board
Personal Computer
An encoder with PHASE A/B signals.
Board settings
For pin connection between board and encoder, J3_3 -> kINPUTMUX_TrigIn3ToQdc0Phasea -> EQDC_PHA J3_1 -> kINPUTMUX_TrigIn10ToQdc0Phaseb -> EQDC_PHB J1_3 -> kINPUTMUX_TrigIn5ToQdc0Index -> EQDC_INDEX
Prepare the Demo
Connect a Type-C USB cable between the host PC and the MCU-Link USB port on the target board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo
${ANCHOR}