Hardware requirements
Mini/micro USB cable
KW45B41Z-EVK Board
Personal Computer
Board settings
Remove JP5 3-4,short JP5 5-6.
Prepare the Demo
Connect the micro and mini USB cable between the PC host and the USB ports on the board.
Open a serial terminal on PC for the serial device with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo
The following lines are printed to the serial terminal when the demo program is executed.
VREF example
ADC Full Range: 65536
Default (Factory) trim value is :15
Use trim value: 0
ADC conversion result: 19861
Expected voltage on VREF_OUT: 1.000V
Actual voltage on VREF_OUT: 1.000V
Use trim value: 1
ADC conversion result: 21827
Expected voltage on VREF_OUT: 1.100V
Actual voltage on VREF_OUT: 1.099V
Use trim value: 2
ADC conversion result: 23812
Expected voltage on VREF_OUT: 1.200V
Actual voltage on VREF_OUT: 1.199V
Use trim value: 3
ADC conversion result: 25792
Expected voltage on VREF_OUT: 1.300V
Actual voltage on VREF_OUT: 1.299V
Use trim value: 4
ADC conversion result: 27776
Expected voltage on VREF_OUT: 1.400V
Actual voltage on VREF_OUT: 1.399V
Use trim value: 5
ADC conversion result: 29741
Expected voltage on VREF_OUT: 1.500V
Actual voltage on VREF_OUT: 1.498V
Use trim value: 6
ADC conversion result: 31790
Expected voltage on VREF_OUT: 1.600V
Actual voltage on VREF_OUT: 1.601V
Use trim value: 7
ADC conversion result: 33734
Expected voltage on VREF_OUT: 1.700V
Actual voltage on VREF_OUT: 1.699V
Use trim value: 8
ADC conversion result: 35763
Expected voltage on VREF_OUT: 1.800V
Actual voltage on VREF_OUT: 1.801V
Use trim value: 9
ADC conversion result: 37699
Expected voltage on VREF_OUT: 1.900V
Actual voltage on VREF_OUT: 1.898V
Use trim value: 10
ADC conversion result: 39667
Expected voltage on VREF_OUT: 2.000V
Actual voltage on VREF_OUT: 1.997V
Use trim value: 11
ADC conversion result: 41632
Expected voltage on VREF_OUT: 2.100V
Actual voltage on VREF_OUT: 2.096V