Hardware requirements
Type-C USB cable
KW47-LOC Board
Personal Computer
Board settings
No special settings are required.
Prepare the Demo
Connect a USB cable between the host PC and the LOC board J3.
Open a serial terminal on PC for the serial device with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo
The following lines are printed to the serial terminal when the demo program is executed.
Status=DD000001, Reply=AA000002
Test 1: CFFT 32 F16 Test Passed: Status=DD000002, Reply=AA000003
Test 2: CFFT 512 F32 Test Passed: Status=DD000003, Reply=AA000004
Test 3: IFFT 1024 F16 Test Passed: Status=DD000004, Reply=AA000005
Test 4: IFFT 256 F32 Test Passed: Status=DD000005, Reply=AA000006