ele_crypto_baseline_api

Overview

The ELE Crypto Example project is a demonstration program that uses the MCUX SDK software to perform crypto operations with EdgeLock Enclave (ELE) and usage of its services with direct use of Messaging Unit driver.

Running the demo

Example output on terminal:

EdgeLock Enclave Sub-System crypto base API example:

****************** Initialize EdgeLock services *********** EdgeLock services initialized successfully.

****************** Get FW status ELE ********************** Get FW status successfully. Status: 0x0 This means no ELE FW in place

****************** Start RNG ****************************** EdgeLock RNG Start success. EdgeLock RNG ready to use.

****************** Get FW version ELE ********************* Get FW version successfully. Version: 0xb0300 Bit 27 of fwversion is not set - this means response come from ROM

****************** Load EdgeLock FW *********************** EdgeLock FW loaded and authenticated successfully.

****************** Get FW version ELE ********************* Get FW version successfully. Version: 0x8010010 Bit 27 is set - this means response come from FW Bit 24 is not set - BASE FW is running

****************** Get FW status ELE ********************** Get FW status successfully. Status: 0x1 This means ELE FW is authenticated and operational

****************** Read common fuse *********************** Fuse read successfully. Value of EARLY_FUSES_PGRM is 1.

****************** PING ELE ******************************* Ping ELE successfully.

****************** Generate IEE Key Blob ****************** IEE key blob generated successfully.

****************** Load IEE Key Blob ********************** IEE key blob loaded successfully.

****************** Get Info ******************************* Get Info from ELE successfully. SOC ID number 0x1180

****************** ELE clock change start ***************** ELE clock change start completed successfully.

****************** ELE clock change finish **************** ELE clock change finish completed successfully.

ELE clock is now 100Mhz as expected.

****************** Device attestation ********************* Device attestation completed successfully.

****************** BBSM (Battery-Backed Security Module) ** BBSM register write completed successfully. BBSM register read success, value=cafecafe Get ELE Events successfully Set ELE Event policy successfully Get ELE Events successfully ELE Event triggered successfully

End of Example with SUCCESS!!

End of Example with SUCCESS!!

Supported Boards