fxls8974cf_poll
Overview
The FXLS8974CF POLL example application demonstrates the use of the FXLS8974CF sensor in polling Mode using I2C interface.The example demonstrates configuration sensor registers reguired to put the sensor in Poll Mode and read out samples. The polls for dataready and when samples are available sensor reads samples.
Supported Boards
MIMXRT700-EVK