lwip_dhcp_enet_qos_bm
Overview
The lwip_dhcp demo application demonstrates a DHCP demo on the lwIP TCP/IP stack.The application acts as a DHCP client and prints the status as it is progressing.Once the interface is being bound to an IP address obtained from DHCP server, address information is printed.