Firmware version: 18.99.2.p66.30 to 18.99.3.p10.5 {#topic_15072620-ea91-45c8-87ff-d296062ccccc}

Component

Description

Wi-Fi

  • STAUT not sending Neighbor Advertisement packet after receiving Neighbor Solicitation packet from Ex-AP.
  • Antenna selection time exceeds configured evaluation time

Bluetooth

  • When DUT works as CIS source and CIS Offset is 612us, high packet drops observed which affects the audio streaming.
  • For BIS Source Use Cases, Periodic Interval and ISO Interval should be multiple of each other value.
  • In 1-CIS and 2-CIS, Continuous Audio Glitches are observed with 96 kbps bit rate.

Parent topic:Bug fixes and/or feature enhancements