Mobile AP throughput {#topic_da109e9b-f620-40cf-83d6-aa75b5146818}
External client: Apple MacBook Air
Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
39 |
44 |
57 |
59 |
WPA2-AES |
39 |
45 |
58 |
59 |
WPA3-SAE |
39 |
44 |
58 |
59 |
Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
56 |
61 |
111 |
97 |
WPA2-AES |
53 |
57 |
107 |
95 |
WPA3-SAE |
53 |
58 |
107 |
95 |
Mobile AP mode throughput - AN Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
42 |
46 |
61 |
62 |
WPA2-AES |
41 |
47 |
61 |
62 |
WPA3-SAE |
41 |
46 |
61 |
62 |
Mobile AP mode throughput - AN Mode | 5 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
57 |
74 |
116 |
119 |
WPA2-AES |
55 |
60 |
112 |
99 |
WPA3-SAE |
55 |
60 |
113 |
99 |
Parent topic:Wi-Fi throughput