STA throughput {#topic_efe7f285-e70d-464d-bb9a-7e9c23d30c4b}
External APs: ASUS AX88U
STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
41 |
50 |
57 |
61 |
WPA2-AES |
41 |
50 |
58 |
61 |
WPA3-SAE |
41 |
50 |
58 |
61 |
STA mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
62 |
83 |
121 |
124 |
WPA2-AES |
61 |
82 |
120 |
126 |
WPA3-SAE |
60 |
82 |
120 |
126 |
STA mode throughput - AN Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
43 |
52 |
60 |
64 |
WPA2-AES |
43 |
52 |
61 |
64 |
WPA3-SAE |
43 |
52 |
60 |
65 |
STA mode throughput - AN Mode | 5 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
64 |
87 |
126 |
125 |
WPA2-AES |
63 |
85 |
125 |
120 |
WPA3-SAE |
63 |
80 |
125 |
123 |
STA mode throughput - AC Mode | 5 GHz Band | 20 MHz (VHT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
48 |
60 |
73 |
78 |
WPA2-AES |
47 |
60 |
73 |
77 |
WPA3-SAE |
47 |
60 |
73 |
77 |
STA mode throughput - AC Mode | 5 GHz Band | 40 MHz (VHT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
68 |
96 |
161 |
157 |
WPA2-AES |
69 |
92 |
160 |
155 |
WPA3-SAE |
70 |
94 |
160 |
155 |
STA mode throughput - AC Mode | 5 GHz Band | 80 MHz (VHT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
82 |
110 |
213 |
195 |
WPA2-AES |
80 |
103 |
216 |
187 |
WPA3-SAE |
80 |
102 |
214 |
188 |
Parent topic:Wi-Fi throughput