Throughput test setup {#topic_0189ff7b-35ce-4711-86ff-e492e2042b10}

  • Environment: Shield Room - Over the Air

  • External Access Point: Asus-AX88U

  • DUT: W8801 Murata (Module: 2DS M.2) with EVK-MIMXRT1060 platform

  • DUT Power Source: External power supply

  • External Client: IW620-Kestrel

  • Channel: 6

  • Wi-Fi application: wifi_cli

  • Compiler used to build application: armgcc

  • Compiler Version: gcc-arm-none-eabi-13.2

  • iPerf commands used in test:

TCP TX

iperf -c <remote_ip> -t 60

TCP RX

iperf -s

UDP TX

iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120

Note: The default rate is 100 Mbps.

UDP RX

iperf -s -u -B <local_ip>

Note: Read more about the throughput test setup and topology in 2.

The throughput numbers are captured with the default configurations.

Parent topic:Wi-Fi throughput