FRDM-K22F

Overview

.Form-factor compatible with the Arduino R3 pin layout.Peripherals enable rapid prototyping, including a 6-axis digital accelerometer and magnetometer to create full eCompass capabilities, a tri-colored LED and 2 user push-buttons for direct interaction, and connectivity for use with Bluetooth and 2.4 GHz radio add-on modules.OpenSDAv2 offers options for serial communication, flash programming, and run-control debugging.The FRDM-K22F is enabled with the ARM mbed development platform, which means you can quickly get started designing with no downloads or installations.

FRDM-K22F

MCU device and part on board is shown below:

  • Device: MK22F51212

  • PartNumber: MK22FN512VLH12

Getting Started

Getting Started with MCUXpresso SDK for FRDM-K22F

Release Notes

MCUXpresso SDK Release Notes for FRDM-K22F